Push toggle clamps are designed to securely hold workpieces in place during production or assembly. They offer stability, a strong grip, and ease of fastening and releasing.
These clamps have a low-profile design, making them suitable for applications with height restrictions. They are equipped with a cushioned handle for operator comfort. The holding force is directed away from the clamp and against another surface. Commonly used in industries such as woodworking, and manufacturing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Base Material | Locking Mechanism | Mount Type | Maximum Holding Force | Plunger Travel | View | |
|---|---|---|---|---|---|---|---|---|
| $150.3321 - $166.573 | 4 In stock |
Stainless Steel
|
|
Through Hole
|
|
|
||
| $86.361 - $95.6908 | 3 In stock |
Stainless Steel
|
|
Through Hole
|
|
|
||
| $166.7248 - $184.7366 | Request the lead time here |
Stainless Steel
|
|
Through Hole
|
|
|
||
| $63.8379 - $70.7345 | Request the lead time here |
Stainless Steel
|
|
Flanged
|
|
|
||
| $78.7645 - $87.2736 | Request the lead time here |
Stainless Steel
|
|
Flanged
|
|
|
||
| $40.4137 - $44.7797 | Request the lead time here |
Stainless Steel
|
|
Flanged
|
|
|
||
| $159.9279 - $177.2055 | Request the lead time here |
Stainless Steel
|
|
Through Hole
|
|
|
||
| $143.2687 - $158.7464 | 3 In stock |
Stainless Steel
|
|
Flanged
|
|
|
||
| Request the lead time here |
Steel
|
Locking
|
Flanged Base
|
6.90 kN
6.90 kN
|
|
|||
| Request the lead time here |
Steel
|
Non-Locking
|
Flanged Base
|
|
|
|||
| Request the lead time here |
Steel
|
Non-Locking
|
Flanged Base
|
2.90 kN
2.90 kN
|
|
|||
| Request the lead time here |
Steel
|
Non-Locking
|
Flanged Base
|
1.30 kN
1.30 kN
|
|
|||
| Request the lead time here |
Steel
|
Non-Locking
|
Front Mount
|
0.50 kN
0.50 kN
|
|
|||
| Request the lead time here |
Steel
|
Non-Locking
|
Flanged Base
|
|
|
|||
| Request the lead time here |
Steel
|
Non-Locking
|
Front Mount
|
|
|
|||
| Request the lead time here |
Steel
|
Non-Locking
|
Flanged Base
|
1.00 kN
1.00 kN
|
|
|||
| Request the lead time here |
304 Stainless Steel
|
Non-Locking
|
Flanged Base
|
0.50 kN
0.50 kN
|
|
|||
| Request the lead time here |
Steel
|
Non-Locking
|
Flanged Base
|
6.90 kN
6.90 kN
|
|
|||
| Request the lead time here |
Steel
|
Non-Locking
|
Flanged Base
|
|
|
|||
| Request the lead time here |
Steel
|
Non-Locking
|
Front Mount
|
1.50 kN
1.50 kN
|
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue