Menu Search

Push Pull Toggle Clamp

In stock

Push toggle clamps are designed to securely hold workpieces in place during production or assembly. They offer stability, a strong grip, and ease of fastening and releasing.

These clamps have a low-profile design, making them suitable for applications with height restrictions. They are equipped with a cushioned handle for operator comfort. The holding force is directed away from the clamp and against another surface. Commonly used in industries such as woodworking, and manufacturing.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
37 results
Product SKUs information
Item Code Price range Availability Base Material Locking Mechanism Mount Type Maximum Holding Force Plunger Travel View
Request the lead time here
Steel
Locking
Flanged Base
Request the lead time here
Steel
Non-Locking
Flanged Base
2.90 kN
Request the lead time here
Steel
Non-Locking
Flanged Base
Request the lead time here
Steel
Locking
Flanged Base
6.90 kN
Request the lead time here
Steel
Non-Locking
Flanged Base
Request the lead time here
Steel
Non-Locking
Front Mount
Request the lead time here
Steel
Locking
Flanged Base
44.10 kN
Request the lead time here
Steel
Locking
Flanged Base
Request the lead time here
Steel
Non-Locking
Flanged Base
10.80 kN
Request the lead time here
Steel
Non-Locking
Front Mount
1.50 kN
Request the lead time here
Steel
Non-Locking
Flanged Base
1.33 kN
Request the lead time here
Steel
Non-Locking
Flanged Base
15.00 kN
Request the lead time here
Steel
Non-Locking
Flanged Base
Request the lead time here
Steel
Non-Locking
Flanged Base
Request the lead time here
Steel
Non-Locking
Flanged Base
Request the lead time here
Steel
Non-Locking
Flanged Base
0.50 kN
Request the lead time here
Steel
Locking
Flanged Base
3.90 kN
  • of 2
Toggle Clamp 180 ° 41.00 mm 5.90 kN Steel

10349977


Stock Levels
Request the lead time here
Attributes
  • Overall Length
    153.0 mm
  • Holding Force
    600.0 kg
  • Mount Type
    Flanged Base
  • Handle Movement Action
    Push Pull
  • Locking Mechanism
    Locking
Toggle Clamp 131 ° 24.0 mm 2.90 kN Steel

20510084


Stock Levels
Request the lead time here
Attributes
  • Mount Type
    Flanged Base
  • Maximum Holding Force
    2.90 kN
  • Locking Mechanism
    Non-Locking
  • Base Material
    Steel
  • Handle Movement
    131
Toggle Clamp 183 ° 32.00 mm 1.50 kN Steel

10349847


Stock Levels
Request the lead time here
Attributes
  • Overall Length
    139.0 mm
  • Holding Force
    150.0 kg
  • Mount Type
    Flanged Base
  • Handle Movement Action
    Push Pull
  • Locking Mechanism
    Non-Locking
Toggle Clamp 182 ° 60.00 mm 6.90 kN Steel

20510152


Stock Levels
Request the lead time here
Attributes
  • Mount Type
    Flanged Base
  • Maximum Holding Force
    6.90 kN
  • Locking Mechanism
    Locking
  • Base Material
    Steel
  • Handle Movement
    182
Toggle Clamp 180 ° 32.0 mm 2.90 kN Steel

10349823


Stock Levels
Request the lead time here
Attributes
  • Overall Length
    122.0 mm
  • Holding Force
    300.0 kg
  • Mount Type
    Flanged Base
  • Handle Movement Action
    Push Pull
  • Locking Mechanism
    Non-Locking
Toggle Clamp 180 ° 20.00 mm 0.50 kN Steel

20571689


Stock Levels
Request the lead time here
Attributes
  • Mount Type
    Front Mount
  • Locking Mechanism
    Non-Locking
  • Base Material
    Steel
  • Handle Movement
    180
  • Handle Type
    Straight Handle
Toggle Clamp 131 ° 70.00 mm 44.10 kN Steel

20510176


Stock Levels
Request the lead time here
Attributes
  • Mount Type
    Flanged Base
  • Maximum Holding Force
    44.10 kN
  • Locking Mechanism
    Locking
  • Base Material
    Steel
  • Handle Movement
    131
Toggle Clamp 180 ° 32.00 mm 2.90 kN Steel

10349960


Stock Levels
Request the lead time here
Attributes
  • Overall Length
    121.0 mm
  • Holding Force
    300.0 kg
  • Mount Type
    Flanged Base
  • Handle Movement Action
    Push Pull
  • Locking Mechanism
    Locking
Toggle Clamp 135 ° 25.0 mm 10.80 kN Steel

20510091


Stock Levels
Request the lead time here
Attributes
  • Mount Type
    Flanged Base
  • Maximum Holding Force
    10.80 kN
  • Locking Mechanism
    Non-Locking
  • Base Material
    Steel
  • Handle Movement
    135
Toggle Clamp 180 ° 39.0 mm 1.50 kN Steel

20510169


Stock Levels
Request the lead time here
Attributes
  • Mount Type
    Front Mount
  • Maximum Holding Force
    1.50 kN
  • Locking Mechanism
    Non-Locking
  • Base Material
    Steel
  • Handle Movement
    180
Toggle Clamp 185 ° 32.00 mm 1.33 kN Steel

20510244


Stock Levels
Request the lead time here
Attributes
  • Mount Type
    Flanged Base
  • Maximum Holding Force
    1.33 kN
  • Locking Mechanism
    Non-Locking
  • Base Material
    Steel
  • Handle Movement
    185
Toggle Clamp 135 ° 35.0 mm 15.00 kN Steel

20510114


Stock Levels
Request the lead time here
Attributes
  • Mount Type
    Flanged Base
  • Maximum Holding Force
    15.00 kN
  • Locking Mechanism
    Non-Locking
  • Base Material
    Steel
  • Handle Movement
    135
Toggle Clamp 174 ° 29.00 mm 2.00 kN Steel

10349854


Stock Levels
Request the lead time here
Attributes
  • Overall Length
    111.0 mm
  • Holding Force
    200.0 kg
  • Mount Type
    Flanged Base
  • Handle Movement Action
    Push Pull
  • Locking Mechanism
    Non-Locking
Toggle Clamp 182 ° 51.00 mm 7.80 kN Steel

10349861


Stock Levels
Request the lead time here
Attributes
  • Overall Length
    180.0 mm
  • Holding Force
    800.0 kg
  • Mount Type
    Flanged Base
  • Handle Movement Action
    Push Pull
  • Locking Mechanism
    Non-Locking
Toggle Clamp 130 ° 46.0 mm 25.50 kN Steel

10349885


Stock Levels
Request the lead time here
Attributes
  • Overall Length
    313.0 mm
  • Holding Force
    2600.0 kg
  • Mount Type
    Flanged Base
  • Handle Movement Action
    Push Pull
  • Locking Mechanism
    Non-Locking
Toggle Clamp 180 ° 16.00 mm 0.50 kN Steel

20510213


Stock Levels
Request the lead time here
Attributes
  • Mount Type
    Flanged Base
  • Maximum Holding Force
    0.50 kN
  • Locking Mechanism
    Non-Locking
  • Base Material
    Steel
  • Handle Movement
    180
Toggle Clamp 175 ° 41.00 mm 3.90 kN Steel

20510237


Stock Levels
Request the lead time here
Attributes
  • Mount Type
    Flanged Base
  • Maximum Holding Force
    3.90 kN
  • Locking Mechanism
    Locking
  • Base Material
    Steel
  • Handle Movement
    175