Edge Protector with a steel spring core provides protection to steel edges. The flexible profiles have a clip-on design, and can be conveniently pressed on by hand. This makes them quick and easy to use.
Suitable for temperatures from -25C up to 90C.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Clamp Width | Colour | Overall Width | Overall Height | View | |
|---|---|---|---|---|---|---|---|
| $119.7467 - $132.6833 | 3 In stock |
0.059 in
1.5 mm
|
Black
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
||
| $104.6799 - $115.9889 | 2 In stock |
0.079 in
2.0 mm
|
Black
|
0.272 in
6.9 mm
|
0.37 in
9.4 mm
|
||
| $56.1547 - $62.2213 | Request the lead time here |
0.118 in
3.0 mm
|
Grey
|
0.394 in
10.0 mm
|
0.551 in
14.0 mm
|
||
| $55.038 - $60.9839 | Request the lead time here |
0.157 in
4.0 mm
|
Grey
|
0.433 in
11.0 mm
|
0.65 in
16.5 mm
|
||
| $52.6451 - $58.3325 | Request the lead time here |
0.118 in
3.0 mm
|
Grey
|
0.354 in
9.0 mm
|
0.492 in
12.5 mm
|
||
| $52.6451 - $58.3325 | Request the lead time here |
0.118 in
3.0 mm
|
White
|
0.354 in
9.0 mm
|
0.492 in
12.5 mm
|
||
| $54.9379 - $60.8731 | Request the lead time here |
0.079 in
2.0 mm
|
Grey
|
0.272 in
6.9 mm
|
0.37 in
9.4 mm
|
||
| $56.1547 - $62.2213 | Request the lead time here |
0.118 in
3.0 mm
|
Black
|
0.394 in
10.0 mm
|
0.551 in
14.0 mm
|
||
| $148.7537 - $164.824 | Request the lead time here |
0.118 in
3.0 mm
|
Black
|
0.78 in
19.8 mm
|
0.598 in
15.2 mm
|
||
| $61.612 - $68.2682 | Request the lead time here |
0.118 in
3.0 mm
|
Black
|
0.354 in
9.0 mm
|
0.492 in
12.5 mm
|
||
| $103.7022 - $114.9055 | Request the lead time here |
0.118 in
3.0 mm
|
Black
|
0.382 in
9.7 mm
|
0.846 in
21.5 mm
|
||
| $85.8081 - $95.0782 | Request the lead time here |
0.079 in
2.0 mm
|
Black
|
0.567 in
14.4 mm
|
0.394 in
10.0 mm
|
||
| $106.4867 - $117.9908 | Request the lead time here |
0.118 in
3.0 mm
|
White
|
0.382 in
9.7 mm
|
0.846 in
21.5 mm
|
||
| $14.9687 - $16.5859 | Request the lead time here |
0.118 in
3.0 mm
|
Grey
|
0.382 in
9.7 mm
|
0.846 in
21.5 mm
|
||
| $70.5923 - $78.2186 | Request the lead time here |
0.079 in
2.0 mm
|
Grey
|
0.567 in
14.4 mm
|
0.394 in
10.0 mm
|
||
| $70.5923 - $78.2186 | Request the lead time here |
0.079 in
2.0 mm
|
White
|
0.567 in
14.4 mm
|
0.394 in
10.0 mm
|
||
| $89.8165 - $99.5196 | Request the lead time here |
0.315 in
8.0 mm
|
Grey
|
0.465 in
11.8 mm
|
0.642 in
16.3 mm
|
||
| $80.1144 - $88.7694 | Request the lead time here |
0.315 in
8.0 mm
|
Black
|
0.465 in
11.8 mm
|
0.642 in
16.3 mm
|
||
| $89.8165 - $99.5196 | Request the lead time here |
0.315 in
8.0 mm
|
White
|
0.465 in
11.8 mm
|
0.642 in
16.3 mm
|
||
| $90.9324 - $100.7562 | Request the lead time here |
0.118 in
3.0 mm
|
White
|
0.78 in
19.8 mm
|
49.869 ft
15.2 m
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue