Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Edge Protector with a steel spring core provides protection to steel edges. The flexible profiles have a clip-on design, and can be conveniently pressed on by hand. This makes them quick and easy to use.
Suitable for temperatures from -25C up to 90C.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Clamp Width | Colour | Overall Width | Overall Height | View | |
---|---|---|---|---|---|---|---|
$87.2005 - $96.621 | Request the lead time here |
0.315 in
8.0 mm
|
White
|
0.465 in
11.8 mm
|
0.642 in
16.3 mm
|
||
$68.5362 - $75.9404 | Request the lead time here |
0.079 in
2.0 mm
|
Grey
|
0.567 in
14.4 mm
|
0.394 in
10.0 mm
|
||
$87.2005 - $96.621 | Request the lead time here |
0.315 in
8.0 mm
|
Grey
|
0.465 in
11.8 mm
|
0.642 in
16.3 mm
|
||
$77.781 - $86.1839 | Request the lead time here |
0.315 in
8.0 mm
|
Black
|
0.465 in
11.8 mm
|
0.642 in
16.3 mm
|
||
$56.9973 - $63.1549 | Request the lead time here |
0.157 in
4.0 mm
|
White
|
0.433 in
11.0 mm
|
0.65 in
16.5 mm
|
||
$51.1117 - $56.6335 | Request the lead time here |
0.118 in
3.0 mm
|
Grey
|
0.354 in
9.0 mm
|
0.492 in
12.5 mm
|
||
$73.8362 - $81.8129 | Request the lead time here |
0.157 in
4.0 mm
|
Black
|
0.433 in
11.0 mm
|
0.65 in
16.5 mm
|
||
$47.1425 - $52.2355 | Request the lead time here |
0.079 in
2.0 mm
|
White
|
0.272 in
6.9 mm
|
0.37 in
9.4 mm
|
||
$53.435 - $59.2077 | Request the lead time here |
0.157 in
4.0 mm
|
Grey
|
0.433 in
11.0 mm
|
0.65 in
16.5 mm
|
||
$54.5192 - $60.4091 | Request the lead time here |
0.118 in
3.0 mm
|
White
|
0.394 in
10.0 mm
|
0.551 in
14.0 mm
|
||
$54.5192 - $60.4091 | Request the lead time here |
0.118 in
3.0 mm
|
Black
|
0.394 in
10.0 mm
|
0.551 in
14.0 mm
|
||
$101.631 - $112.6106 | Request the lead time here |
0.079 in
2.0 mm
|
Black
|
0.272 in
6.9 mm
|
0.37 in
9.4 mm
|
||
$6.1126 - $6.773 | Request the lead time here |
0.059 in
1.5 mm
|
White
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
||
$116.2589 - $128.8188 | 3 In stock |
0.059 in
1.5 mm
|
Black
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
||
$53.3378 - $59.1001 | Request the lead time here |
0.079 in
2.0 mm
|
Grey
|
0.272 in
6.9 mm
|
0.37 in
9.4 mm
|
||
$55.6948 - $61.7117 | Request the lead time here |
0.059 in
1.5 mm
|
Grey
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
||
$54.5192 - $60.4091 | Request the lead time here |
0.118 in
3.0 mm
|
Grey
|
0.394 in
10.0 mm
|
0.551 in
14.0 mm
|
||
$51.1117 - $56.6335 | Request the lead time here |
0.118 in
3.0 mm
|
White
|
0.354 in
9.0 mm
|
0.492 in
12.5 mm
|
||
$103.3851 - $114.5541 | Request the lead time here |
0.118 in
3.0 mm
|
White
|
0.382 in
9.7 mm
|
0.846 in
21.5 mm
|
||
$14.5328 - $16.1028 | Request the lead time here |
0.118 in
3.0 mm
|
Grey
|
0.382 in
9.7 mm
|
0.846 in
21.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue