Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Quadro Carriages are closed, with self-aligning linear ball bearings, two integrated seals, and a lubrication hole. They achieve accurate and efficient linear motion in heavy-load applications.
It features four linear ball bushings internally, which improves stability and load-bearing capability. It distributes the load uniformly throughout the carriage, minimising deflection and maximising stiffness, lowering the danger of vibration and providing dependable performance even in high-speed applications.
It can withstand temperatures ranging from 20C to +80C. However, by replacing the ball retainers, end plates, and seals it can tolerate temperatures of up to +120C. Commonly used in applications such as food packaging machines, printing machines, computers, or tool grinders.
Material: Aluminium Series Code: SRL1759, SRL1758
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 for h7 | h2 | d1 tol H6 | w1 | h1 | l1 | Carriage Style | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $2,699.6746 - $2,991.3293 | Request the lead time here |
40.0
|
45.0
|
62.0
|
230.0
|
77.0
|
230.0
|
Open type bearings
|
||
| $1,307.9755 - $1,449.2803 | Request the lead time here |
30.0
|
32.0
|
47.0
|
18.0
|
64.0
|
180.0
|
Closed type bearings
|
||
| $1,185.2594 - $1,313.3068 | Request the lead time here |
25.0
|
30.0
|
40.0
|
160.0
|
51.0
|
160.0
|
Open type bearings
|
||
| $387.8319 - $429.7307 | Request the lead time here |
12.0
|
18.0
|
22.0
|
85.0
|
30.0
|
85.0
|
Open type bearings
|
||
| $866.3235 - $959.9152 | Request the lead time here |
16.0
|
22.0
|
26.0
|
100.0
|
35.0
|
100.0
|
Open type bearings
|
||
| $1,536.7415 - $1,702.7607 | Request the lead time here |
30.0
|
35.0
|
47.0
|
180.0
|
60.0
|
180.0
|
Open type bearings
|
||
| $318.3856 - $352.7819 | Request the lead time here |
16.0
|
18.0
|
26.0
|
100.0
|
36.0
|
100.0
|
Closed type bearings
|
||
| $524.4322 - $581.0884 | Request the lead time here |
12.0
|
16.0
|
22.0
|
85.0
|
32.0
|
85.0
|
Closed type bearings
|
||
| $1,244.2198 - $1,378.6369 | Request the lead time here |
20.0
|
23.0
|
32.0
|
130.0
|
46.0
|
130.0
|
Closed type bearings
|
||
| $844.4688 - $935.6995 | Request the lead time here |
20.0
|
25.0
|
32.0
|
130.0
|
42.0
|
130.0
|
Open type bearings
|
||
| $989.1967 - $1,096.0628 | Request the lead time here |
25.0
|
28.0
|
40.0
|
160.0
|
56.0
|
160.0
|
Closed type bearings
|
||
| $2,494.4141 - $2,763.8938 | Request the lead time here |
40.0
|
40.0
|
62.0
|
230.0
|
80.0
|
230.0
|
Closed type bearings