Menu Search

Quarter Turn Fasteners

In stock

Quarter Turn Fasteners engage receptacles and are fastened by turning the stud about 90 degrees - a process known as a 'quarter-turn rotation'. The fastener provides a predictable holding force and offers a detent in locked position that resists opening in error. A solution that is quick, but secure in its assembly. They are a fast fastener that provide a permanent mounting solution. An ideal choice, suitable for security panels and components that need to be replaced in a hurry.

To install and remove; Use a flat-head screwdriver or a coin and give the fastener a quarter-turn. This releases the bottom panel while retaining the fastener in the removable panel. Alternatively, drive the plunger into the grommet with a hammer that locks two panels together.

Our range of Quarter Turn Fasteners is available in a choice of materials, including; Acetal Co-Polymer, Acetal RMS-14, Nylon 6/6 and Polyamide.

  • Crossed and Slotted Drive Types
  • Suitable for a wide range of panel depths and mounting hole sizes
  • Quick-release and fast assembly
  • Locks and unlocks with an easy quarter turn rotation
  • Materials: Acetal, Acetal Co-polymer, Nylon and PA
  • UL94 HB and UL94 V2 flame rated options available
  • Colours: Black, Natural and White

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
15 results
Product SKUs information
Item Code Price range Availability Minimum Panel Thickness Material Style Pre-Assembled Rivet Head Diameter Anchor Length Drive Type View
Request the lead time here
POM
Style 6
No
15.0 mm
Cross Recess Drive
Request the lead time here
1.4 mm
POM
Style 2
Yes
19.5 mm
16.0 mm
Slotted Drive
Request the lead time here
1.4 mm
PA
Style 8
Yes
15.0 mm
11.0 mm
Cross Recess Drive
495245 Request the lead time here
Nylon
Style 3
Yes
15.0 mm
Slotted Drive
Request the lead time here
Nylon
Style 3
Yes
15.0 mm
Slotted Drive
Request the lead time here
POM
Style 6
No
14.0 mm
Cross Recess Drive
3 In stock
Acetal
Yes
15.9 mm
Slotted Drive
Request the lead time here
Acetal
Yes
Slotted Drive
Request the lead time here
POM
Style 6
No
19.0 mm
Cross Recess Drive
Request the lead time here
POM
Style 4
No
20.0 mm
Cross Recess Drive
Request the lead time here
Acetal
Yes
Slotted Drive
9 In stock
POM
Style 7
No
20.0 mm
Cross Recess Drive
10 In stock
Acetal
Yes
15.9 mm
Slotted Drive
Request the lead time here
POM
Style 4
No
16.0 mm
Cross Recess Drive
Request the lead time here
POM
Style 7
No
16.0 mm
Cross Recess Drive
Quarter Turn Panel Fastener - Black ; POM ; Panel Thickness Range: 5.0 - 8.0 mm | 0.197 - 0.315 in

551653


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    15.0 mm
  • Panel Thickness Range
    5.0 - 8.0 mm
  • Head Height
    3.7 mm
  • Rivet Type
    Quarter Turn Fastener
  • Drive Type
    Cross Recess Drive
Quarter Turn Panel Fastener - Black ; POM ; Panel Thickness Range: 1.4 - 1.8 mm | 0.055 - 0.071 in"

551667


Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    16.0 mm
  • Head Diameter
    19.5 mm
  • Panel Thickness Range
    1.4 - 1.8 mm
  • Compatible Hole Diameter Range
    10.0 mm
  • Fixed Panel Hole Diameter Range
    10.0 mm | 0.394 in
Quarter Turn Panel Fastener - Black ; PA ; Panel Thickness Range: 1.4 - 4.5 mm | 0.055 - 0.177 in"

551666


Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    11.0 mm
  • Head Diameter
    15.0 mm
  • Panel Thickness Range
    1.4 - 4.5 mm
  • Compatible Hole Diameter Range
    9.0 - 10.0 mm
  • Fixed Panel Hole Diameter Range
    9.5 mm | 0.374 in
Quarter Turn Panel Fastener - Black ; Nylon ; Panel Thickness Range: 1.6 - 5.0 mm | 0.063 - 0.197 in

495245


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    15.0 mm
  • Panel Thickness Range
    1.6 - 5.0 mm
  • Head Height
    6.0 mm
  • Rivet Type
    Quarter Turn Latch
  • Drive Type
    Slotted Drive
Quarter Turn Panel Fastener - Natural ; Nylon ; Panel Thickness Range: 1.6 - 5.0 mm | 0.063 - 0.197 in

495246


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    15.0 mm
  • Panel Thickness Range
    1.6 - 5.0 mm
  • Head Height
    6.0 mm
  • Rivet Type
    Quarter Turn Latch
  • Drive Type
    Slotted Drive
Quarter Turn Panel Fastener - Black ; POM ; Panel Thickness Range: 2.5 - 5.0 mm | 0.098 - 0.197 in

551654


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    14.0 mm
  • Panel Thickness Range
    2.5 - 5.0 mm
  • Head Height
    3.7 mm
  • Rivet Type
    Quarter Turn Fastener
  • Drive Type
    Cross Recess Drive
Quarter Turn Panel Fastener - Black ; Acetal ; Panel Thickness Range: 4.0 - 6.2 mm | 0.157 - 0.244 in

QTPF-2BK


Stock Levels
3 In stock
Attributes
  • Head Diameter
    15.9 mm
  • Panel Thickness Range
    4.0 - 6.2 mm
  • Removable Panel Hole Diameter Range
    1.8 - 3.1 mm | 0.071 - 0.122 in
  • Head Height
    5.0 mm
  • Rivet Type
    Quarter Turn Fastener
Quarter Turn Panel Fastener - Black ; Acetal ; Panel Thickness Range: 1.0 - 2.7 mm | 0.039 - 0.106 in

FQT-1BK


Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    1.0 - 2.7 mm
  • Removable Panel Hole Diameter Range
    8.8 - 9.0 mm | 0.346 - 0.354 in
  • Head Height
    6.3 mm
  • Rivet Type
    Quarter Turn Fastener
  • Drive Type
    Slotted Drive
Quarter Turn Panel Fastener - Black ; POM ; Panel Thickness Range: 3.0 - 8.0 mm | 0.118 - 0.315 in

551652


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    19.0 mm
  • Panel Thickness Range
    3.0 - 8.0 mm
  • Head Height
    3.0 mm
  • Rivet Type
    Quarter Turn Fastener
  • Drive Type
    Cross Recess Drive
Quarter Turn Panel Fastener - Black ; POM ; Panel Thickness Range: 3.0 - 8.0 mm | 0.118 - 0.315 in

551651


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    20.0 mm
  • Panel Thickness Range
    3.0 - 8.0 mm
  • Removable Panel Hole Diameter Range
    7.3 - 7.5 mm | 0.287 - 0.295 in
  • Head Height
    3.0 mm
  • Rivet Type
    Quarter Turn Fastener
Quarter Turn Panel Fastener - White ; Acetal ; Panel Thickness Range: 1.0 - 2.7 mm | 0.039 - 0.106 in

FQT-1


Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    1.0 - 2.7 mm
  • Removable Panel Hole Diameter Range
    8.8 - 9.0 mm | 0.346 - 0.354 in
  • Head Height
    6.3 mm
  • Rivet Type
    Quarter Turn Fastener
  • Drive Type
    Slotted Drive
Quarter Turn Panel Fastener - Black ; POM ; Panel Thickness Range: 2.0 - 5.0 mm | 0.079 - 0.197 in

551656


Stock Levels
9 In stock
Attributes
  • Head Diameter
    20.0 mm
  • Panel Thickness Range
    2.0 - 5.0 mm
  • Head Height
    3.0 mm
  • Rivet Type
    Quarter Turn Fastener
  • Drive Type
    Cross Recess Drive
Quarter Turn Panel Fastener - Black ; Acetal ; Panel Thickness Range: 2.0 - 5.0 mm | 0.079 - 0.197 in

QTPF-1BK


Stock Levels
10 In stock
Attributes
  • Head Diameter
    15.9 mm
  • Panel Thickness Range
    2.0 - 5.0 mm
  • Removable Panel Hole Diameter Range
    0.5 - 1.6 mm | 0.02 - 0.063 in
  • Head Height
    5.0 mm
  • Rivet Type
    Quarter Turn Fastener
Quarter Turn Panel Fastener - Black ; POM ; Panel Thickness Range: 1.5 - 6.0-6.1 mm | 0.059 - NaN in

551657


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    1.0 mm
  • Rivet Type
    Quarter Turn Fastener
  • Drive Type
    Cross Recess Drive
  • Hole Shape
    Round
Quarter Turn Panel Fastener - Black ; POM ; Panel Thickness Range: 2.0 - 4.0 mm | 0.079 - 0.157 in

551655


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Panel Thickness Range
    2.0 - 4.0 mm
  • Head Height
    2.3 mm
  • Rivet Type
    Quarter Turn Fastener
  • Drive Type
    Cross Recess Drive