Menu Search

Quarter Turn Fasteners

In stock

Quarter Turn Fasteners engage receptacles and are fastened by turning the stud about 90 degrees - a process known as a 'quarter-turn rotation'. The fastener provides a predictable holding force and offers a detent in locked position that resists opening in error. A solution that is quick, but secure in its assembly. They are a fast fastener that provide a permanent mounting solution. An ideal choice, suitable for security panels and components that need to be replaced in a hurry.

To install and remove; Use a flat-head screwdriver or a coin and give the fastener a quarter-turn. This releases the bottom panel while retaining the fastener in the removable panel. Alternatively, drive the plunger into the grommet with a hammer that locks two panels together.

Our range of Quarter Turn Fasteners is available in a choice of materials, including; Acetal Co-Polymer, Acetal RMS-14, Nylon 6/6 and Polyamide.

  • Crossed and Slotted Drive Types
  • Suitable for a wide range of panel depths and mounting hole sizes
  • Quick-release and fast assembly
  • Locks and unlocks with an easy quarter turn rotation
  • Materials: Acetal, Acetal Co-polymer, Nylon and PA
  • UL94 HB and UL94 V2 flame rated options available
  • Colours: Black, Natural and White

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
4 results
Product SKUs information
Item Code Price range Availability Minimum Panel Thickness Material Style Pre-Assembled Rivet Head Diameter Anchor Length Drive Type View
$0.7467 - $0.7861 3 In stock
Acetal
Yes
15.9 mm
Slotted Drive
$0.4364 - $0.4835 Request the lead time here
Acetal
Yes
Slotted Drive
$0.3958 - $0.4385 Request the lead time here
Acetal
Yes
Slotted Drive
$0.6986 - $0.7741 10 In stock
Acetal
Yes
15.9 mm
Slotted Drive
Quarter Turn Panel Fastener - Black ; Acetal ; Panel Thickness Range: 4.0 - 6.2 mm | 0.157 - 0.244 in

QTPF-2BK

Price Range
$0.7861 - $0.7467

Stock Levels
3 In stock
Attributes
  • Head Diameter
    15.9 mm
  • Panel Thickness Range
    4.0 - 6.2 mm
  • Removable Panel Hole Diameter Range
    1.8 - 3.1 mm | 0.071 - 0.122 in
  • Head Height
    5.0 mm
  • Rivet Type
    Quarter Turn Fastener
Quarter Turn Panel Fastener - Black ; Acetal ; Panel Thickness Range: 1.0 - 2.7 mm | 0.039 - 0.106 in

FQT-1BK

Price Range
$0.4835 - $0.4364

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    1.0 - 2.7 mm
  • Removable Panel Hole Diameter Range
    8.8 - 9.0 mm | 0.346 - 0.354 in
  • Head Height
    6.3 mm
  • Rivet Type
    Quarter Turn Fastener
  • Drive Type
    Slotted Drive
Quarter Turn Panel Fastener - White ; Acetal ; Panel Thickness Range: 1.0 - 2.7 mm | 0.039 - 0.106 in

FQT-1

Price Range
$0.4385 - $0.3958

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    1.0 - 2.7 mm
  • Removable Panel Hole Diameter Range
    8.8 - 9.0 mm | 0.346 - 0.354 in
  • Head Height
    6.3 mm
  • Rivet Type
    Quarter Turn Fastener
  • Drive Type
    Slotted Drive
Quarter Turn Panel Fastener - Black ; Acetal ; Panel Thickness Range: 2.0 - 5.0 mm | 0.079 - 0.197 in

QTPF-1BK

Price Range
$0.7741 - $0.6986

Stock Levels
10 In stock
Attributes
  • Head Diameter
    15.9 mm
  • Panel Thickness Range
    2.0 - 5.0 mm
  • Removable Panel Hole Diameter Range
    0.5 - 1.6 mm | 0.02 - 0.063 in
  • Head Height
    5.0 mm
  • Rivet Type
    Quarter Turn Fastener