NEMA Rated Adjustable L Handle w/ Compression are used for cabinets that require better sealing under vibration conditions.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Handle Length | Cam Length | Colour | Latch Style | Mounting Orientation | Material | Grip Length | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $17.569 - $19.4672 | Request the lead time here |
|
1.772 in
45.0 mm
|
Natural
|
|
|
|
|
||
| $17.7465 - $19.6637 | Request the lead time here |
|
1.772 in
45.0 mm
|
Natural
|
|
|
|
|
||
| $17.569 - $19.4672 | Request the lead time here |
|
1.772 in
45.0 mm
|
Black
|
|
|
|
|
||
| $22.2463 - $24.6496 | Request the lead time here |
|
1.772 in
45.0 mm
|
Black
|
|
|
|
|
||
| $22.0238 - $24.4032 | Request the lead time here |
|
1.772 in
45.0 mm
|
Black
|
|
|
|
|
||
| $17.569 - $19.4672 | Request the lead time here |
|
1.772 in
45.0 mm
|
Black
|
|
|
|
|
||
| $9.3031 - $10.3081 | Request the lead time here |
|
1.772 in
45.0 mm
|
Natural
|
|
|
|
|
||
| $9.3971 - $10.4123 | Request the lead time here |
|
1.772 in
45.0 mm
|
Natural
|
|
|
|
|
||
| $28.5896 - $31.6782 | Request the lead time here |
|
1.772 in
45.0 mm
|
Natural
|
Cam Latch
|
|
Stainless Steel
|
|
||
| $43.1773 - $47.8419 | Request the lead time here |
4.665 in
118.5 mm
|
2.874 in
73.0 mm
|
Natural
|
Cam Latch
|
Universal
|
Stainless Steel
|
|
||
| $96.4085 - $106.8238 | Request the lead time here |
4.606 in
117.0 mm
|
1.701 in
43.2 mm
|
Natural
|
|
Universal
|
Stainless Steel
|
|
||
| $24.3172 - $26.9442 | 18 In stock |
4.37 in
111.0 mm
|
2.441 in
62.0 mm
|
|
|
|
|
|
||
| $9.3031 - $10.3081 | Request the lead time here |
|
1.772 in
45.0 mm
|
Natural
|
|
|
|
|
||
| $11.2666 - $12.4838 | Request the lead time here |
|
1.772 in
45.0 mm
|
Black
|
|
|
|
|
||
| $17.569 - $19.4672 | Request the lead time here |
|
1.772 in
45.0 mm
|
Natural
|
|
|
|
|
||
| $8.1128 - $8.9892 | Request the lead time here |
|
1.772 in
45.0 mm
|
Black
|
|
|
|
|
||
| $9.3031 - $10.3081 | Request the lead time here |
|
1.772 in
45.0 mm
|
Natural
|
|
|
|
|
||
| $17.569 - $19.4672 | Request the lead time here |
|
1.772 in
45.0 mm
|
Natural
|
|
|
|
|
||
| $9.3031 - $10.3081 | Request the lead time here |
|
1.772 in
45.0 mm
|
Natural
|
|
|
|
|
||
| $17.7465 - $19.6637 | Request the lead time here |
|
1.772 in
45.0 mm
|
Natural