NEMA Rated Adjustable L Handle w/ Compression are used for cabinets that require better sealing under vibration conditions.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Handle Length | Cam Length | Colour | Latch Style | Mounting Orientation | Material | Grip Length | View | |
---|---|---|---|---|---|---|---|---|---|---|
$9.1234 - $10.109 | Request the lead time here |
4.37 in
111.0 mm
|
1.772 in
45.0 mm
|
Chrome
|
Cam Latch
|
Universal
|
Die Cast Zinc Alloy
|
0.571 in
14.5 mm
|
||
$23.6089 - $26.1594 | 18 In stock |
4.37 in
111.0 mm
|
2.441 in
62.0 mm
|
|
Cam Latch
|
Left Handed
|
Die Cast Zinc Alloy
|
0.453 in
11.5 mm
|
||
$9.0321 - $10.0079 | Request the lead time here |
4.37 in
111.0 mm
|
1.772 in
45.0 mm
|
Chrome
|
Cam Latch
|
Universal
|
Die Cast Zinc Alloy
|
1.043 in
26.5 mm
|
||
$10.3584 - $11.4774 | Request the lead time here |
4.37 in
111.0 mm
|
1.772 in
45.0 mm
|
Black
|
Cam Latch
|
Universal
|
Die Cast Zinc Alloy
|
1.122 in
28.5 mm
|
||
$17.0573 - $18.9001 | Request the lead time here |
4.37 in
111.0 mm
|
1.772 in
45.0 mm
|
Chrome
|
Cam Latch
|
Universal
|
Die Cast Zinc Alloy
|
1.043 in
26.5 mm
|
||
$7.8765 - $8.7274 | Request the lead time here |
4.37 in
111.0 mm
|
1.772 in
45.0 mm
|
Black
|
Cam Latch
|
Universal
|
Die Cast Zinc Alloy
|
0.728 in
18.5 mm
|
||
$10.9384 - $12.1202 | Request the lead time here |
4.37 in
111.0 mm
|
1.772 in
45.0 mm
|
Black
|
Cam Latch
|
Universal
|
Die Cast Zinc Alloy
|
0.965 in
24.5 mm
|
||
$7.8765 - $8.7274 | Request the lead time here |
4.37 in
111.0 mm
|
1.772 in
45.0 mm
|
Black
|
Cam Latch
|
Universal
|
Die Cast Zinc Alloy
|
0.571 in
14.5 mm
|
||
$10.9381 - $12.1197 | Request the lead time here |
4.37 in
111.0 mm
|
1.772 in
45.0 mm
|
Black
|
Cam Latch
|
Universal
|
Die Cast Zinc Alloy
|
0.335 in
8.5 mm
|
||
$25.185 - $27.9058 | 23 In stock |
4.37 in
111.0 mm
|
2.441 in
62.0 mm
|
|
Cam Latch
|
Right Handed
|
Die Cast Zinc Alloy
|
0.453 in
11.5 mm
|
||
$9.0321 - $10.0079 | Request the lead time here |
4.37 in
111.0 mm
|
1.772 in
45.0 mm
|
Chrome
|
Cam Latch
|
Universal
|
Die Cast Zinc Alloy
|
0.965 in
24.5 mm
|
||
$17.2296 - $19.091 | Request the lead time here |
4.37 in
111.0 mm
|
1.772 in
45.0 mm
|
Chrome
|
Cam Latch
|
Universal
|
Die Cast Zinc Alloy
|
0.335 in
8.5 mm
|
||
$17.0573 - $18.9001 | Request the lead time here |
4.37 in
111.0 mm
|
1.772 in
45.0 mm
|
Black
|
Cam Latches
|
Universal
|
Die Cast Zinc Alloy
|
0.728 in
18.5 mm
|
||
$21.3823 - $23.6924 | Request the lead time here |
4.37 in
111.0 mm
|
1.772 in
45.0 mm
|
Black
|
Cam Latches
|
Universal
|
Die Cast Zinc Alloy
|
0.965 in
24.5 mm
|
||
$17.2296 - $19.091 | Request the lead time here |
4.37 in
111.0 mm
|
1.772 in
45.0 mm
|
Chrome
|
Cam Latches
|
Universal
|
Die Cast Zinc Alloy
|
1.122 in
28.5 mm
|
||
$9.1234 - $10.109 | Request the lead time here |
4.37 in
111.0 mm
|
1.772 in
45.0 mm
|
Chrome
|
Cam Latches
|
Universal
|
Die Cast Zinc Alloy
|
0.728 in
18.5 mm
|
||
$9.0321 - $10.0079 | Request the lead time here |
4.37 in
111.0 mm
|
1.772 in
45.0 mm
|
Chrome
|
Cam Latches
|
Universal
|
Die Cast Zinc Alloy
|
0.335 in
8.5 mm
|
||
$21.5983 - $23.9317 | Request the lead time here |
4.37 in
111.0 mm
|
1.772 in
45.0 mm
|
Black
|
Cam Latches
|
Universal
|
Die Cast Zinc Alloy
|
1.122 in
28.5 mm
|
||
$12.1717 - $13.4867 | Request the lead time here |
|
|
|
|
Universal
|
Zinc Alloy
|
|
||
$10.9381 - $12.1197 | Request the lead time here |
4.37 in
111.0 mm
|
1.772 in
45.0 mm
|
Black
|
Cam Latch
|
Universal
|
Die Cast Zinc Alloy
|
1.043 in
26.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue