NEMA Rated Adjustable L Handle w/ Compression are used for cabinets that require better sealing under vibration conditions.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Handle Length | Cam Length | Colour | Latch Style | Mounting Orientation | Material | Grip Length | View | |
---|---|---|---|---|---|---|---|---|---|---|
$17.0573 - $18.9001 | Request the lead time here |
4.37 in
111.0 mm
|
1.772 in
45.0 mm
|
Black
|
Cam Latches
|
Universal
|
Die Cast Zinc Alloy
|
0.728 in
18.5 mm
|
||
$21.3823 - $23.6924 | Request the lead time here |
4.37 in
111.0 mm
|
1.772 in
45.0 mm
|
Black
|
Cam Latches
|
Universal
|
Die Cast Zinc Alloy
|
0.965 in
24.5 mm
|
||
$17.0573 - $18.9001 | Request the lead time here |
4.37 in
111.0 mm
|
1.772 in
45.0 mm
|
Chrome
|
Cam Latches
|
Universal
|
Die Cast Zinc Alloy
|
0.571 in
14.5 mm
|
||
$9.1234 - $10.109 | Request the lead time here |
4.37 in
111.0 mm
|
1.772 in
45.0 mm
|
Chrome
|
Cam Latches
|
Universal
|
Die Cast Zinc Alloy
|
0.728 in
18.5 mm
|
||
$12.1717 - $13.4867 | Request the lead time here |
|
|
|
|
Universal
|
Zinc Alloy
|
|
||
$17.0573 - $18.9001 | Request the lead time here |
4.37 in
111.0 mm
|
1.772 in
45.0 mm
|
Chrome
|
Cam Latch
|
Universal
|
Die Cast Zinc Alloy
|
0.965 in
24.5 mm
|
||
$10.9381 - $12.1197 | Request the lead time here |
4.37 in
111.0 mm
|
1.772 in
45.0 mm
|
Black
|
Cam Latch
|
Universal
|
Die Cast Zinc Alloy
|
1.043 in
26.5 mm
|
||
$93.6004 - $103.7124 | Request the lead time here |
5.827 in
148.0 mm
|
|
Natural
|
|
|
Stainless Steel
|
|
||
$27.7569 - $30.7556 | Request the lead time here |
|
1.772 in
45.0 mm
|
Natural
|
Cam Latch
|
|
Stainless Steel
|
|
||
$41.9197 - $46.4485 | Request the lead time here |
4.665 in
118.5 mm
|
2.874 in
73.0 mm
|
Natural
|
Cam Latch
|
|
Stainless Steel
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue