Menu Search

Quarter Turn Latches - Wing Knob

In stock

Quarter Turn Latch with Wing Knobs are designed to secure doors, cabinets, enclosures, and other access points. They are operated by twisting the knob 90 degrees, which causes the latch to engage or disengage, making them ideal for applications requiring frequent opening and shutting. Each lock comes with an outer sealing gasket and an assembly nut.

It is made to be easy and quick to install by inserting it into the installation hole and tightening the nut. The range of products includes various materials, finishes, and grip ranges that are utilised in various applications, such as electrical enclosures, furniture cabinets, and equipment covers.

  • Material: Die Cast Zinc Alloy, ABS, Zinc Alloy, PA
  • Colour: Black, Natural, Chrome

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
86 results
Product SKUs information
Item Code Price range Availability Maximum Grip Cam Length Finish Body Material View
$5.7031 - $6.3192 Request the lead time here
45.0 mm
$8.9887 - $16.5583 60 In stock
45.0 mm
Die Cast Zinc Alloy
$5.3464 - $5.9239 Request the lead time here
18.5 mm
Chrome Plated
$4.4561 - $4.9375 Request the lead time here
28.5 mm
Chrome Plated
$5.3218 - $5.8968 Request the lead time here
45.0 mm
Die Cast Zinc Alloy
$5.7031 - $6.3192 Request the lead time here
8.5 mm
Chrome Plated
$5.3464 - $5.9239 210 In stock
14.5 mm
Chrome Plated
$5.3464 - $5.9239 Request the lead time here
45.0 mm
$5.3464 - $5.9239 Request the lead time here
8.5 mm
Chrome Plated
$5.2929 - $5.8647 Request the lead time here
26.5 mm
Chrome Plated
$5.3221 - $5.8971 Request the lead time here
45.0 mm
Die Cast Zinc Alloy
$5.5163 - $6.1122 Request the lead time here
45.0 mm
Die Cast Zinc Alloy
$5.646 - $6.256 Request the lead time here
26.5 mm
Chrome Plated
$5.7031 - $6.3192 Request the lead time here
14.5 mm
Chrome Plated
$5.3758 - $5.9566 Request the lead time here
45.0 mm
Die Cast Zinc Alloy
$5.3758 - $5.9566 Request the lead time here
45.0 mm
Die Cast Zinc Alloy
$10.6867 - $19.6861 Request the lead time here
45.0 mm
Die Cast Zinc Alloy
$9.9182 - $18.2704 2 In stock
45.0 mm
Die Cast Zinc Alloy
$5.7029 - $6.319 Request the lead time here
24.5 mm
Chrome Plated
$5.5163 - $6.1122 Request the lead time here
45.0 mm
Die Cast Zinc Alloy
  • of 5
Quarter Turn Latch - ; ;

262134002E

Price Range
$6.3192 - $5.7031

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Head Height
    16.0 mm
  • Cam Material
    Steel
Wing Knob - ; ; ; Black

3621236E

Price Range
$16.5583 - $8.9887

Stock Levels
60 In stock
Attributes
  • Cam Length
    45.0 mm
  • Head Height
    19.5 mm
  • Body Material
    Die Cast Zinc Alloy
  • Cam Material
    Steel
  • Colour
    Black
Quarter Turn Latch - Maximum Grip - 18.5 mm | 0.728 in; No Key; Die Cast Zinc Alloy

262130001E

Price Range
$5.9239 - $5.3464

Stock Levels
Request the lead time here
Attributes
  • Maximum Grip
    18.5 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Cam Material
    Steel
  • Finish
    Chrome Plated
Quarter Turn Latch - Maximum Grip - 28.5 mm | 1.122 in; No Key; Steel

262147001E

Price Range
$4.9375 - $4.4561

Stock Levels
Request the lead time here
Attributes
  • Maximum Grip
    28.5 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Cam Material
    Steel
  • Finish
    Chrome Plated
Wing Knob - ; ; ; Black

3621230E

Price Range
$5.8968 - $5.3218

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Head Height
    19.5 mm
  • Body Material
    Die Cast Zinc Alloy
  • Cam Material
    Steel
  • Colour
    Black
Quarter Turn Latch - Maximum Grip - 8.5 mm | 0.335 in; No Key; Die Cast Zinc Alloy

262160002E

Price Range
$6.3192 - $5.7031

Stock Levels
Request the lead time here
Attributes
  • Maximum Grip
    8.5 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Cam Material
    Steel
  • Finish
    Chrome Plated
Quarter Turn Latch - Maximum Grip - 14.5 mm | 0.571 in; No Key; Die Cast Zinc Alloy

262138002E

Price Range
$5.9239 - $5.3464

Stock Levels
210 In stock
Attributes
  • Maximum Grip
    14.5 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Cam Material
    Steel
  • Finish
    Chrome Plated
Quarter Turn Latch - ; ;

262130002E

Price Range
$5.9239 - $5.3464

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Head Height
    16.0 mm
  • Cam Material
    Steel
Quarter Turn Latch - ; Maximum Grip:8.5 mm | 0.335 in ; ; Key Type - No Key

262160001E

Price Range
$5.9239 - $5.3464

Stock Levels
Request the lead time here
Attributes
  • Maximum Grip
    8.5 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Cam Material
    Steel
  • Finish
    Chrome Plated
Quarter Turn Latch - Maximum Grip - 26.5 mm | 1.043 in; No Key; Die Cast Zinc Alloy

262136002E

Price Range
$5.8647 - $5.2929

Stock Levels
Request the lead time here
Attributes
  • Maximum Grip
    26.5 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Cam Material
    Steel
  • Finish
    Chrome Plated
Wing Knob - ; ; ; Natural

3621138E

Price Range
$5.8971 - $5.3221

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Head Height
    19.5 mm
  • Body Material
    Die Cast Zinc Alloy
  • Cam Material
    Steel
  • Colour
    Natural
Wing Knob - ; ; ; Natural

0621138E

Price Range
$6.1122 - $5.5163

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Head Height
    20.0 mm
  • Body Material
    Die Cast Zinc Alloy
  • Cam Material
    Steel
  • Colour
    Natural
Quarter Turn Latch - Maximum Grip - 26.5 mm | 1.043 in; No Key; Steel

262136001E

Price Range
$6.256 - $5.646

Stock Levels
Request the lead time here
Attributes
  • Maximum Grip
    26.5 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Cam Material
    Steel
  • Finish
    Chrome Plated
Quarter Turn Latch - ; Maximum Grip:14.5 mm | 0.571 in ; ; Key Type - No Key

262138001E

Price Range
$6.3192 - $5.7031

Stock Levels
Request the lead time here
Attributes
  • Maximum Grip
    14.5 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Cam Material
    Steel
  • Finish
    Chrome Plated
Wing Knob - ; ; ; Natural

3621136E

Price Range
$5.9566 - $5.3758

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Head Height
    19.5 mm
  • Body Material
    Die Cast Zinc Alloy
  • Cam Material
    Steel
  • Colour
    Natural
Wing Knob - ; ; ; Natural

3621160E

Price Range
$5.9566 - $5.3758

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Head Height
    19.5 mm
  • Body Material
    Die Cast Zinc Alloy
  • Cam Material
    Steel
  • Colour
    Natural
Wing Knob - ; ; ; Black

3621234E

Price Range
$19.6861 - $10.6867

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Head Height
    19.5 mm
  • Body Material
    Die Cast Zinc Alloy
  • Cam Material
    Steel
  • Colour
    Black
Wing Knob - ; ; ; Natural

3621147E

Price Range
$18.2704 - $9.9182

Stock Levels
2 In stock
Attributes
  • Cam Length
    45.0 mm
  • Head Height
    19.5 mm
  • Body Material
    Die Cast Zinc Alloy
  • Cam Material
    Steel
  • Colour
    Natural
Quarter Turn Latch - Maximum Grip - 24.5 mm | 0.965 in; No Key; Die Cast Zinc Alloy

262134001E

Price Range
$6.319 - $5.7029

Stock Levels
Request the lead time here
Attributes
  • Maximum Grip
    24.5 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Cam Material
    Steel
  • Finish
    Chrome Plated
Wing Knob - ; ; ; Natural

0621147E

Price Range
$6.1122 - $5.5163

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Head Height
    20.0 mm
  • Body Material
    Die Cast Zinc Alloy
  • Cam Material
    Steel
  • Colour
    Natural