Quarter Turn Latch with Wing Knobs are designed to secure doors, cabinets, enclosures, and other access points. They are operated by twisting the knob 90 degrees, which causes the latch to engage or disengage, making them ideal for applications requiring frequent opening and shutting. Each lock comes with an outer sealing gasket and an assembly nut.
It is made to be easy and quick to install by inserting it into the installation hole and tightening the nut. The range of products includes various materials, finishes, and grip ranges that are utilised in various applications, such as electrical enclosures, furniture cabinets, and equipment covers.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Grip | Cam Length | Finish | Body Material | View | |
|---|---|---|---|---|---|---|---|
| $1.8515 - $2.0516 | Request the lead time here | 
 
0.768 in
 
19.5 mm
 
 | 
 | 
 | 
 
ABS
 
 | 
||
| $3.6072 - $3.9969 | Request the lead time here | 
 
0.669 in
 
17.0 mm
 
 | 
 | 
 | 
 
Die Cast Zinc
 
 | 
||
| $2.943 - $3.2609 | Request the lead time here | 
 
0.906 in
 
23.0 mm
 
 | 
 | 
 | 
 
Die Cast Zinc
 
 | 
||
| $4.5384 - $5.0287 | Request the lead time here | 
 
1.28 in
 
32.5 mm
 
 | 
 | 
 
Black Powder Coating
 
 | 
 
Die Cast Zinc
 
 | 
||
| $7.4303 - $8.233 | Request the lead time here | 
 
0.709 in
 
18.0 mm
 
 | 
 | 
 | 
 | 
||
| $6.8923 - $7.6369 | Request the lead time here | 
 | 
 | 
 
Bright Chrome Plating
 
 | 
 
Die Cast Zinc
 
 | 
||
| $2.9072 - $3.2213 | Request the lead time here | 
 
0.878 in
 
22.3 mm
 
 | 
 | 
 
Bright Chrome Plating
 
 | 
 
Die Cast Zinc
 
 | 
||
| $5.3388 - $5.9155 | Request the lead time here | 
 
0.335 in
 
8.5 mm
 
 | 
 
1.772 in
 
45.0 mm
 
 | 
 
Chrome Plated
 
 | 
 | 
||
| $5.5421 - $6.1408 | Request the lead time here | 
 
0.728 in
 
18.5 mm
 
 | 
 
1.772 in
 
45.0 mm
 
 | 
 
Chrome Plated
 
 | 
 | 
||
| $5.5421 - $6.1408 | Request the lead time here | 
 
0.965 in
 
24.5 mm
 
 | 
 
1.772 in
 
45.0 mm
 
 | 
 
Chrome Plated
 
 | 
 | 
||
| $101.4989 - $112.4642 | Request the lead time here | 
 
1.043 in
 
26.5 mm
 
 | 
 | 
 | 
 | 
||
| $101.4989 - $112.4642 | Request the lead time here | 
 
0.728 in
 
18.5 mm
 
 | 
 | 
 | 
 | 
||
| $5.5421 - $6.1408 | Request the lead time here | 
 
1.122 in
 
28.5 mm
 
 | 
 
1.772 in
 
45.0 mm
 
 | 
 
Chrome Plated
 
 | 
 | 
||
| $101.4989 - $112.4642 | Request the lead time here | 
 
0.965 in
 
24.5 mm
 
 | 
 | 
 | 
 | 
||
| $79.327 - $87.8969 | Request the lead time here | 
 
0.728 in
 
18.5 mm
 
 | 
 | 
 | 
 | 
||
| $5.5421 - $6.1408 | Request the lead time here | 
 
0.571 in
 
14.5 mm
 
 | 
 
1.772 in
 
45.0 mm
 
 | 
 
Chrome Plated
 
 | 
 | 
||
| $101.4989 - $112.4642 | Request the lead time here | 
 
0.965 in
 
24.5 mm
 
 | 
 | 
 | 
 | 
||
| $76.4159 - $84.6713 | Request the lead time here | 
 
1.122 in
 
28.5 mm
 
 | 
 | 
 | 
 | 
||
| $101.4989 - $112.4642 | Request the lead time here | 
 
1.122 in
 
28.5 mm
 
 | 
 | 
 | 
 | 
||
| $101.4989 - $112.4642 | Request the lead time here | 
 
1.043 in
 
26.5 mm