Menu Search

Quarter Turn Latches - Wing Knob

In stock

Quarter Turn Latch with Wing Knobs are designed to secure doors, cabinets, enclosures, and other access points. They are operated by twisting the knob 90 degrees, which causes the latch to engage or disengage, making them ideal for applications requiring frequent opening and shutting. Each lock comes with an outer sealing gasket and an assembly nut.

It is made to be easy and quick to install by inserting it into the installation hole and tightening the nut. The range of products includes various materials, finishes, and grip ranges that are utilised in various applications, such as electrical enclosures, furniture cabinets, and equipment covers.

  • Material: Die Cast Zinc Alloy, ABS, Zinc Alloy, PA
  • Colour: Black, Natural, Chrome

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
86 results
Product SKUs information
Item Code Price range Availability Maximum Grip Cam Length Finish Body Material View
$7.5457 - $8.3609 Request the lead time here
26.5 mm
45.0 mm
Chrome Plated
$8.7979 - $16.2068 Request the lead time here
26.5 mm
45.0 mm
$9.9751 - $18.3752 Request the lead time here
18.5 mm
45.0 mm
$9.8753 - $18.1913 Request the lead time here
8.5 mm
45.0 mm
$6.1225 - $11.2785 Request the lead time here
26.5 mm
45.0 mm
Chrome Plated
$9.8753 - $18.1913 Request the lead time here
24.5 mm
45.0 mm
$15.7853 - $29.0783 Request the lead time here
8.5 mm
45.0 mm
$8.3854 - $9.2913 Request the lead time here
14.5 mm
45.0 mm
$5.3556 - $5.9342 Request the lead time here
8.5 mm
40.0 mm
Powder Coated
Die Cast Zinc Alloy
$9.8753 - $18.1913 Request the lead time here
26.5 mm
45.0 mm
$9.9751 - $18.3752 Request the lead time here
28.5 mm
45.0 mm
$8.0709 - $8.9428 15 In stock
28.5 mm
45.0 mm
$5.1669 - $5.7251 Request the lead time here
28.5 mm
45.0 mm
Powder Coated
Die Cast Zinc Alloy
$5.2193 - $5.7831 Request the lead time here
18.5 mm
30.0 mm
Chrome Plated
Die Cast Zinc Alloy
$5.3554 - $5.934 Request the lead time here
18.5 mm
40.0 mm
Chrome Plated
Die Cast Zinc Alloy
$5.4816 - $6.0738 Request the lead time here
26.5 mm
Chrome Plated
$5.537 - $6.1351 Request the lead time here
24.5 mm
Chrome Plated
$5.537 - $6.1351 Request the lead time here
14.5 mm
Chrome Plated
$5.537 - $6.1351 Request the lead time here
8.5 mm
Chrome Plated
$5.1906 - $5.7514 210 In stock
14.5 mm
Chrome Plated
  • of 5
Quarter Turn Latch - ; Maximum Grip:26.5 mm | 1.043 in ; ;

16236M

Price Range
$8.3609 - $7.5457

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Head Height
    19.0 mm
  • Maximum Grip
    26.5 mm
  • Cam Material
    Steel
  • Finish
    Chrome Plated
Quarter Turn Latch - Cam Length - 45.0 mm | 1.772 in; Grip Length - 26.0 mm | 1.024 in; Nylon

0652000361E

Price Range
$16.2068 - $8.7979

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Housing Height
    18.5 mm
  • Maximum Grip
    26.5 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
Quarter Turn Latch - Cam Length - 45.0 mm | 1.772 in; Grip Length - 18.0 mm | 0.709 in; Zamak

065120030E

Price Range
$18.3752 - $9.9751

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Housing Height
    18.5 mm
  • Maximum Grip
    18.5 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
Quarter Turn Latch - Cam Length - 45.0 mm | 1.772 in; Grip Length - 8.0 mm | 0.315 in; Zamak

065120060E

Price Range
$18.1913 - $9.8753

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Housing Height
    18.5 mm
  • Maximum Grip
    8.5 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
Quarter Turn Latch - Cam Length - 45.0 mm | 1.772 in; Grip Length - 26.5 mm | 1.043 in; Zamak

065110036E

Price Range
$11.2785 - $6.1225

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Housing Height
    18.5 mm
  • Maximum Grip
    26.5 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
Quarter Turn Latch - Cam Length - 45.0 mm | 1.772 in; Grip Length - 24.0 mm | 0.945 in; Zamak

065110034E

Price Range
$18.1913 - $9.8753

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Housing Height
    18.5 mm
  • Maximum Grip
    24.5 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
Quarter Turn Latch No Key; Maximum Grip - 8.5 mm | 0.335 in; Zamak

065110060E

Price Range
$29.0783 - $15.7853

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Housing Height
    18.5 mm
  • Maximum Grip
    8.5 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
Quarter Turn Latch - Cam Length - 45.0 mm | 1.772 in; Grip Length - 14.0 mm | 0.551 in; Zamak

065110038E

Price Range
$9.2913 - $8.3854

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Housing Height
    18.5 mm
  • Maximum Grip
    14.5 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
Wing Knob - 8.5 mm; ; Steel; Black

0621260E

Price Range
$5.9342 - $5.3556

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    40.0 mm
  • Head Height
    20.0 mm
  • Housing Height
    18.5 mm
  • Knob Height
    40.0 mm
  • Maximum Grip
    8.5 mm
Quarter Turn Latch - Cam Length - 45.0 mm | 1.772 in; Grip Length - 26.0 mm | 1.024 in; Zamak

065120036E

Price Range
$18.1913 - $9.8753

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Housing Height
    18.5 mm
  • Maximum Grip
    26.5 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
Quarter Turn Latch - Cam Length - 45.0 mm | 1.772 in; Grip Length - 28.0 mm | 1.102 in; Zamak

065120047E

Price Range
$18.3752 - $9.9751

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Housing Height
    18.5 mm
  • Maximum Grip
    28.5 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
Quarter Turn Latch - Cam Length - 45.0 mm | 1.772 in; Grip Length - 28.0 mm | 1.102 in; Nylon

065200047E

Price Range
$8.9428 - $8.0709

Stock Levels
15 In stock
Attributes
  • Cam Length
    45.0 mm
  • Housing Height
    18.5 mm
  • Maximum Grip
    28.5 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
Wing Knob - 28.5 mm; ; Steel; Black

3621247E

Price Range
$5.7251 - $5.1669

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Head Height
    19.5 mm
  • Housing Height
    18.5 mm
  • Knob Height
    45.0 mm
  • Maximum Grip
    28.5 mm
Wing Knob - 18.5 mm; ; Steel; Chrome

3621130E

Price Range
$5.7831 - $5.2193

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    30.0 mm
  • Head Height
    19.5 mm
  • Housing Height
    18.5 mm
  • Knob Height
    30.0 mm
  • Maximum Grip
    18.5 mm
Wing Knob - 18.5 mm; ; Steel; Chrome

0621130E

Price Range
$5.934 - $5.3554

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    40.0 mm
  • Head Height
    20.0 mm
  • Housing Height
    18.5 mm
  • Knob Height
    40.0 mm
  • Maximum Grip
    18.5 mm
Quarter Turn Latch - Maximum Grip - 26.5 mm | 1.043 in; No Key; Steel

262136001E

Price Range
$6.0738 - $5.4816

Stock Levels
Request the lead time here
Attributes
  • Maximum Grip
    26.5 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Cam Material
    Steel
  • Finish
    Chrome Plated
Quarter Turn Latch - Maximum Grip - 24.5 mm | 0.965 in; No Key; Die Cast Zinc Alloy

262134002E

Price Range
$6.1351 - $5.537

Stock Levels
Request the lead time here
Attributes
  • Maximum Grip
    24.5 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Cam Material
    Steel
  • Finish
    Chrome Plated
Quarter Turn Latch - ; Maximum Grip:14.5 mm | 0.571 in ; ; Key Type - No Key

262138001E

Price Range
$6.1351 - $5.537

Stock Levels
Request the lead time here
Attributes
  • Maximum Grip
    14.5 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Cam Material
    Steel
  • Finish
    Chrome Plated
Quarter Turn Latch - Maximum Grip - 8.5 mm | 0.335 in; No Key; Die Cast Zinc Alloy

262160002E

Price Range
$6.1351 - $5.537

Stock Levels
Request the lead time here
Attributes
  • Maximum Grip
    8.5 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Cam Material
    Steel
  • Finish
    Chrome Plated
Quarter Turn Latch - Maximum Grip - 14.5 mm | 0.571 in; No Key; Die Cast Zinc Alloy

262138002E

Price Range
$5.7514 - $5.1906

Stock Levels
210 In stock
Attributes
  • Maximum Grip
    14.5 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Cam Material
    Steel
  • Finish
    Chrome Plated