Menu Search

Quarter Turn Latches - Wing Knob

In stock

Quarter Turn Latch with Wing Knobs are designed to secure doors, cabinets, enclosures, and other access points. They are operated by twisting the knob 90 degrees, which causes the latch to engage or disengage, making them ideal for applications requiring frequent opening and shutting. Each lock comes with an outer sealing gasket and an assembly nut.

It is made to be easy and quick to install by inserting it into the installation hole and tightening the nut. The range of products includes various materials, finishes, and grip ranges that are utilised in various applications, such as electrical enclosures, furniture cabinets, and equipment covers.

  • Material: Die Cast Zinc Alloy, ABS, Zinc Alloy, PA
  • Colour: Black, Natural, Chrome

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
86 results
Product SKUs information
Item Code Price range Availability Maximum Grip Cam Length Finish Body Material View
$3.6072 - $3.9969 Request the lead time here
17.0 mm
Die Cast Zinc
$2.9072 - $3.2213 Request the lead time here
22.3 mm
Bright Chrome Plating
Die Cast Zinc
$9.8753 - $18.1913 Request the lead time here
24.5 mm
45.0 mm
$15.7853 - $29.0783 Request the lead time here
8.5 mm
45.0 mm
$8.3854 - $9.2913 Request the lead time here
14.5 mm
45.0 mm
$6.1225 - $11.2785 Request the lead time here
26.5 mm
45.0 mm
Chrome Plated
$9.8753 - $18.1913 Request the lead time here
8.5 mm
45.0 mm
$8.3854 - $9.2913 Request the lead time here
18.0 mm
45.0 mm
$15.0414 - $27.7078 Request the lead time here
18.0 mm
45.0 mm
$4.9676 - $5.5043 Request the lead time here
28.0 mm
45.0 mm
$9.8753 - $18.1913 Request the lead time here
14.0 mm
45.0 mm
$9.8753 - $18.1913 Request the lead time here
24.0 mm
45.0 mm
$5.3388 - $5.9155 Request the lead time here
8.5 mm
45.0 mm
Chrome Plated
$5.5421 - $6.1408 Request the lead time here
24.5 mm
45.0 mm
Chrome Plated
$5.5421 - $6.1408 Request the lead time here
18.5 mm
45.0 mm
Chrome Plated
$79.327 - $87.8969 Request the lead time here
18.5 mm
$101.4989 - $112.4642 Request the lead time here
26.5 mm
$5.5421 - $6.1408 Request the lead time here
14.5 mm
45.0 mm
Chrome Plated
$101.4989 - $112.4642 Request the lead time here
26.5 mm
$101.4989 - $112.4642 Request the lead time here
24.5 mm
  • of 5
Quarter Turn Latch - Knob Handle; Maximum Grip - 17.0 mm | 0.669 in; Die Cast Zinc Alloy

20032951

Price Range
$3.9969 - $3.6072

Stock Levels
Request the lead time here
Attributes
  • Maximum Grip
    17.0 mm
  • Body Material
    Die Cast Zinc
  • Key Type
    No Key
Quarter Turn Latch - Knob Handle; Maximum Grip - 22.3 mm | 0.878 in; Die Cast Zinc Alloy

20032913

Price Range
$3.2213 - $2.9072

Stock Levels
Request the lead time here
Attributes
  • Head Height
    12.2 mm
  • Maximum Grip
    22.3 mm
  • Body Material
    Die Cast Zinc
  • Finish
    Bright Chrome Plating
  • Colour
    Natural
Quarter Turn Latch - Cam Length - 45.0 mm | 1.772 in; Grip Length - 24.0 mm | 0.945 in; Zamak

065110034E

Price Range
$18.1913 - $9.8753

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Housing Height
    18.5 mm
  • Maximum Grip
    24.5 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
Quarter Turn Latch No Key; Maximum Grip - 8.5 mm | 0.335 in; Zamak

065110060E

Price Range
$29.0783 - $15.7853

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Housing Height
    18.5 mm
  • Maximum Grip
    8.5 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
Quarter Turn Latch - Cam Length - 45.0 mm | 1.772 in; Grip Length - 14.0 mm | 0.551 in; Zamak

065110038E

Price Range
$9.2913 - $8.3854

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Housing Height
    18.5 mm
  • Maximum Grip
    14.5 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
Quarter Turn Latch - Cam Length - 45.0 mm | 1.772 in; Grip Length - 26.5 mm | 1.043 in; Zamak

065110036E

Price Range
$11.2785 - $6.1225

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Housing Height
    18.5 mm
  • Maximum Grip
    26.5 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
Quarter Turn Latch - Cam Length - 45.0 mm | 1.772 in; Grip Length - 8.0 mm | 0.315 in; Zamak

065120060E

Price Range
$18.1913 - $9.8753

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Housing Height
    18.5 mm
  • Maximum Grip
    8.5 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
Quarter Turn Latch - Cam Length - 45.0 mm | 1.772 in; Grip Length - 18.0 mm | 0.709 in; Zamak

065110030E

Price Range
$9.2913 - $8.3854

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Housing Height
    18.5 mm
  • Maximum Grip
    18.0 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
Quarter Turn Latch - Cam Length - 45.0 mm | 1.772 in; Grip Length - 18.0 mm | 0.709 in; Nylon

065200030E

Price Range
$27.7078 - $15.0414

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Housing Height
    18.5 mm
  • Maximum Grip
    18.0 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
Quarter Turn Latch - Cam Length - 45.0 mm | 1.772 in; Grip Length - 28.0 mm | 1.102 in; Zamak

065110047E

Price Range
$5.5043 - $4.9676

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Housing Height
    18.5 mm
  • Maximum Grip
    28.0 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
Quarter Turn Latch - Cam Length - 45.0 mm | 1.772 in; Grip Length - 14.0 mm | 0.551 in; Zamak

065120038E

Price Range
$18.1913 - $9.8753

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Housing Height
    18.5 mm
  • Maximum Grip
    14.0 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
Quarter Turn Latch - Cam Length - 45.0 mm | 1.772 in; Grip Length - 24.0 mm | 0.945 in; Zamak

065120034E

Price Range
$18.1913 - $9.8753

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Housing Height
    18.5 mm
  • Maximum Grip
    24.0 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
Quarter Turn Latch - ; Maximum Grip:8.5 mm | 0.335 in ; ;

16260

Price Range
$5.9155 - $5.3388

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Head Height
    19.0 mm
  • Maximum Grip
    8.5 mm
  • Cam Material
    Steel
  • Finish
    Chrome Plated
Quarter Turn Latch - ; Maximum Grip:24.5 mm | 0.965 in ; ;

16234M

Price Range
$6.1408 - $5.5421

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Head Height
    19.0 mm
  • Maximum Grip
    24.5 mm
  • Cam Material
    Steel
  • Finish
    Chrome Plated
Quarter Turn Latch - ; Maximum Grip:18.5 mm | 0.728 in ; ;

16230M

Price Range
$6.1408 - $5.5421

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Head Height
    19.0 mm
  • Maximum Grip
    18.5 mm
  • Cam Material
    Steel
  • Finish
    Chrome Plated
Quarter Turn Latch - ; Maximum Grip - 18.5 mm | 0.728 in ; Stainless Steel

2654030001E

Price Range
$87.8969 - $79.327

Stock Levels
Request the lead time here
Attributes
  • Maximum Grip
    18.5 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Cam Material
    Stainless Steel
  • Key Type
    No Key
Quarter Turn Latch - ; Maximum Grip - 26.5 mm | 1.043 in ; Stainless Steel

2654036001E

Price Range
$112.4642 - $101.4989

Stock Levels
Request the lead time here
Attributes
  • Maximum Grip
    26.5 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Cam Material
    Stainless Steel
  • Key Type
    No Key
Quarter Turn Latch - ; Maximum Grip:14.5 mm | 0.571 in ; ;

16238M

Price Range
$6.1408 - $5.5421

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Head Height
    19.0 mm
  • Maximum Grip
    14.5 mm
  • Cam Material
    Steel
  • Finish
    Chrome Plated
Quarter Turn Latch - Maximum Grip - 26.5 mm | 1.043 in ; ; ; Key Type - No Key

2654036002E

Price Range
$112.4642 - $101.4989

Stock Levels
Request the lead time here
Attributes
  • Maximum Grip
    26.5 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Cam Material
    Stainless Steel
  • Key Type
    No Key
Quarter Turn Latch - ; Maximum Grip - 24.5 mm | 0.965 in ; Stainless Steel

2654034001E

Price Range
$112.4642 - $101.4989

Stock Levels
Request the lead time here
Attributes
  • Maximum Grip
    24.5 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Cam Material
    Stainless Steel
  • Key Type
    No Key