Quantity | Unit price |
---|---|
100 - 499 | $4.0066 |
500 - 2499 | $3.8062 |
2500 + | $3.6159 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Grip Length | 0.63 in |
---|---|
Grip Length | 16.0 mm |
Key Type | Keyed Alike |
Material | Zinc Alloy |
Finish | Zinc Plated |
Maximum Grip | 0.63 in |
Maximum Grip | 16.0 mm |
Cam Length | 1.142 in |
Cam Length | 29.0 mm |
Maximum Compatible Door Thickness | 0.236 in |
Maximum Compatible Door Thickness | 6.0 mm |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue