Menu Search

Quarter Turn Lock - Panel Thickness Range - 1.0 - 8.0 mm | 0.039 - 0.315 in; Die Cast Zinc Alloy; Natural

Quarter Turn Lock with spring is ideal for outdoor cabinets and enclosures. Seals to IP65 standard.
Item code:

20030902

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 $6.8195
50 - 249 $6.4785
250 + $6.1546
Standard pack: 100

Order any quantity

Total price

$68.20

10 x $6.8195

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Grip Length 22.0 mm
Finish Bright Chrome Plating
Maximum Grip 22.0 mm
Maximum Compatible Door Thickness 8.0 mm
Diameter 31.0 mm
Maximum Panel Thickness 8.0 mm
Minimum Panel Thickness 1.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us