Menu Search

Quarter Turn Lock - Panel Thickness Range - 1.0 - 8.0 mm | 0.039 - 0.315 in; Die Cast Zinc Alloy; Natural

Quarter Turn Lock with spring is ideal for outdoor cabinets and enclosures. Seals to IP65 standard.
Item code:

20030919

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 $5.3824
50 - 249 $5.1133
250 + $4.8576
Standard pack: 100

Order any quantity

Total price

$53.82

10 x $5.3824

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Grip Length 22.0 mm
Finish Bright Chrome Plating
Maximum Grip 22.0 mm
Maximum Compatible Door Thickness 18.0 mm
Diameter 31.0 mm
Maximum Panel Thickness 8.0 mm
Minimum Panel Thickness 1.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us