Menu Search

Quarter Turn Lock - Panel Thickness Range - 1.5 - 2.0 mm | 0.059 - 0.079 in; Plastic; Natural

Quarter Turn Lock with spring is ideal for outdoor cabinets and enclosures. Seals to IP65 standard.
Item code:

20032241

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 $2.6201
50 - 249 $2.4891
250 + $2.3646
Standard pack: 100

Order any quantity

Total price

$26.20

10 x $2.6201

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Grip Length 23.0 mm
Finish Grey Plastic
Maximum Grip 23.0 mm
Maximum Compatible Door Thickness 2.0 mm
Maximum Panel Thickness 2.0 mm
Minimum Panel Thickness 1.5 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us