Menu Search

Quarter Turn Lock - Panel Thickness Range - 1.0 - 15.0 mm | 0.039 - 0.591 in; Die Cast Zinc Alloy; Natural

Quarter Turn Lock with spring is ideal for outdoor cabinets and enclosures. Seals to IP65 standard.
Item code:

20032623

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 $8.5371
50 - 249 $8.1102
250 + $7.7047
Standard pack: 100

Order any quantity

Total price

$85.37

10 x $8.5371

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Key Type 8.0 mm Square Key
Finish Bright Chrome Plating
Maximum Grip 17.0 mm
Maximum Compatible Door Thickness 15.0 mm
Diameter 25.5 mm
Maximum Panel Thickness 15.0 mm
Minimum Panel Thickness 1.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us