Quantity | Unit price |
---|---|
10 - 49 | $18.3836 |
50 - 249 | $17.4644 |
250 + | $16.5912 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Material | Stainless Steel |
---|---|
Finish | Raw |
Maximum Compatible Door Thickness | 0.197 in |
Maximum Compatible Door Thickness | 5.0 mm |
Diameter | 21.5 mm |
Diameter | 0.846 in |
Maximum Panel Thickness | 0.197 in |
Maximum Panel Thickness | 5.0 mm |
Minimum Panel Thickness | 1.0 mm |
Minimum Panel Thickness | 0.039 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue