Menu Search

Quarter Turn Lock - Panel Thickness Range - 1.0 - 15.0 mm | 0.039 - 0.591 in; Stainless Steel; Natural

Quarter Turn Lock with spring is ideal for outdoor cabinets and enclosures. Seals to IP65 standard.
Item code:

20041779

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
4 - 19 $29.7894
20 - 99 $28.2999
100 + $26.8849
Standard pack: 100

Order any quantity

Total price

$119.16

4 x $29.7894

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Key Type 7.0 mm Square Key
Finish Raw
Maximum Grip 38.0 mm
Maximum Compatible Door Thickness 15.0 mm
Maximum Panel Thickness 15.0 mm
Minimum Panel Thickness 1.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us