Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
This Quarter Turn Lock is vibration proof and suitable for left and right hand applications. The opening of the lock is only possible by pushing and rotating the driver with the key.
The Quarter Turn Lock is equipped with a spring and seals to IP65 standard. These locks are ideal for use outdoors, on applications such as; cabinets and enclosures.
This range of Quarter Turn Latch is offered in a selection of finishes and drivers to suit many applications. The lock is keyed, with key type options that include; 8mm Triangle, 8mm Square and Railway keys.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Grip | Minimum Panel Thickness | Material | Finish | Maximum Panel Thickness | Key Type | View | |
---|---|---|---|---|---|---|---|---|---|
$9.0095 - $9.9828 | Request the lead time here |
0.787 in
20.0 mm
|
|
Die Cast Zinc Alloy
|
Chrome Plated
|
|
Slotted Key
|
||
$9.7129 - $10.7622 | Request the lead time here |
0.512 in
13.0 mm
|
|
Die Cast Zinc Alloy
|
Chrome Plated
|
|
6.0 mm Square Key
|
||
$9.7129 - $10.7622 | Request the lead time here |
0.512 in
13.0 mm
|
|
Die Cast Zinc Alloy
|
Chrome Plated
|
|
6.0 mm Square Key
|
||
$9.0095 - $9.9828 | Request the lead time here |
0.827 in
21.0 mm
|
|
Die Cast Zinc Alloy
|
Chrome Plated
|
|
Slotted Key
|
||
$9.0095 - $9.9828 | Request the lead time here |
0.512 in
13.0 mm
|
|
Die Cast Zinc Alloy
|
Chrome Plated
|
|
Slotted Key
|
||
$9.7129 - $10.7622 | Request the lead time here |
0.827 in
21.0 mm
|
|
Die Cast Zinc Alloy
|
Chrome Plated
|
|
6.0 mm Square Key
|
||
$9.0095 - $9.9828 | Request the lead time here |
0.512 in
13.0 mm
|
|
Die Cast Zinc Alloy
|
Chrome Plated
|
|
Slotted Key
|
||
$22.9846 - $25.4677 | Request the lead time here |
0.728 in
18.5 mm
|
|
Stainless Steel
|
Raw
|
|
Railway Key
|
||
$38.9027 - $71.6629 | Request the lead time here |
0.571 in
14.5 mm
|
|
Stainless Steel
|
Raw
|
|
Railway Key
|
||
$2.9163 - $3.2314 | Request the lead time here |
1.122 in
28.5 mm
|
|
PA
|
No Finish
|
|
3.0 mm Double Bit Key
|
||
$4.2861 - $4.7492 | Request the lead time here |
1.122 in
28.5 mm
|
|
Die Cast Zinc Alloy
|
Black Powder Coated
|
|
5.0 mm Double Bit Key
|
||
$24.7645 - $27.4399 | Request the lead time here |
0.965 in
24.5 mm
|
|
Stainless Steel
|
Raw
|
|
8.0 mm Square Key
|
||
$4.2862 - $4.7493 | Request the lead time here |
0.965 in
24.5 mm
|
|
Die Cast Zinc Alloy
|
Black Powder Coated
|
|
8.0 mm Triangle Key
|
||
$3.1263 - $3.4641 | Request the lead time here |
0.728 in
18.5 mm
|
|
PA
|
|
|
8.0 mm Triangle Key
|
||
$39.2957 - $72.3868 | Request the lead time here |
0.728 in
18.5 mm
|
|
Stainless Steel
|
Raw
|
|
8.0 mm Triangle Key
|
||
$4.2858 - $4.7489 | Request the lead time here |
1.043 in
26.5 mm
|
|
Die Cast Zinc Alloy
|
Black Powder Coated
|
|
Slotted Key
|
||
$2.9309 - $3.2476 | Request the lead time here |
0.728 in
18.5 mm
|
|
PA
|
|
|
8.0 mm Triangle Key
|
||
$1.8967 - $2.1016 | Request the lead time here |
0.335 in
8.5 mm
|
|
PA
|
No Finish
|
|
8.0 mm Square Key
|
||
$4.2858 - $4.7489 | Request the lead time here |
1.122 in
28.5 mm
|
|
Die Cast Zinc Alloy
|
Black Powder Coated
|
|
8.0 mm Triangle Key
|
||
$4.2861 - $4.7492 | Request the lead time here |
0.728 in
18.5 mm
|
|
Die Cast Zinc Alloy
|
Black Powder Coated
|
|
8.0 mm Triangle Key
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue