Menu Search

Quarter Turn Locks - Easy Fixing

In production

Cylinder Locking Quarter Turn Latches include a range of products including Push Button Latches, Clip On Quarter Turn Latches and Cylinder Cam Locks Push Button Latches have a push button opening and slam lock closing action. They are single hole installation and suit panels with a thickness of up to 16mm. The are complete with handle pull and catch place and are supplied with 2 keys (CH751) Clip On Quarter Turn Latches include a body and a clip. They involve tool-less assembly for quick and easy mounting and have up to a 90 degree rotation angle. The latch can be mounted onto doors with thicknesses of up to 6mm and are ideal for lightweight door applications. Cylinder Cam Locks offer keyed alike, keyed to differ and master key options. The master key versions are keyed different with a master key that will open all locks. The master keys must be ordered separately. Each key is supplied with 2 locks

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
68 results
Product SKUs information
Item Code Price range Availability Material Finish Key Type Grip Range View
$5.813 - $10.7081 Request the lead time here
Zinc-plated steel
Natural
5.0 mm Double Bit Key
8.5 mm
$7.0866 - $13.0542 Request the lead time here
PA
Natural
Slotted Key
8.5 mm
$84.3957 - $155.4659 Request the lead time here
Zinc Alloy
Natural
Hex Driver Key
18.5 mm
$4.3161 - $7.9507 Request the lead time here
PA
Zinc Plated
8.0 mm Square Key
28.5 mm
$4.3161 - $7.9507 Request the lead time here
PA
Zinc Plated
8.0 mm Square Key
14.5 mm
$5.7548 - $10.601 Request the lead time here
Zinc Plated Steel
Zinc Plated
Slotted Key
28.5 mm
$4.3161 - $7.9507 Request the lead time here
Zinc Plated Steel
Zinc Plated
Slotted Key
24.5 mm
$78.3297 - $144.2917 Request the lead time here
Zinc Alloy
Natural
Hex Driver Key
8.5 mm
$79.1211 - $145.7493 Request the lead time here
Zinc Alloy
Natural
Hex Driver Key
28.5 mm
$70.4968 - $129.8626 Request the lead time here
Zinc Alloy
Natural
Hex Driver Key
14.5 mm
$78.3297 - $144.2917 Request the lead time here
Zinc Alloy
Natural
Hex Driver Key
26.5 mm
$5.7548 - $10.601 Request the lead time here
PA
5.0 mm Double Bit Key
22.5 mm
$5.7548 - $10.601 Request the lead time here
PA
Zinc Plated
5.0 mm Double Bit Key
24.5 mm
$4.3161 - $7.9507 Request the lead time here
Zinc Plated Steel
Zinc Plated
Slotted Key
26.5 mm
$4.3161 - $7.9507 Request the lead time here
PA
Zinc Plated
8.0 mm Square Key
26.5 mm
$4.3161 - $7.9507 Request the lead time here
PA
8.0 mm Square Key
18.5 mm
$4.3161 - $7.9507 Request the lead time here
PA
Zinc Plated
8.0 mm Triangle Key
18.5 mm
$6.1384 - $11.3077 Request the lead time here
Nylon
Slotted Key
22.5 mm
$4.3161 - $7.9507 Request the lead time here
Zinc Plated Steel
Zinc Plated
Slotted Key
14.5 mm
$4.3161 - $7.9507 Request the lead time here
PA
8.0 mm Triangle Key
18.5 mm
  • of 4
Quarter Turn Lock - Maximum Grip - 8.5 mm | 0.335 in ; 5.0 mm Double Bit Key ; Zinc-plated steel

56020201560E

Price Range
$10.7081 - $5.813

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Zinc Plated Steel
  • Colour
    Black
  • Finish
    Natural
  • Handle Type
    Driver Tool Operated Handle
  • Housing Material
    Steel
Quarter Turn Lock - Maximum Grip - 8.5 mm | 0.335 in ; Slotted Key ; PA

56020204260E

Price Range
$13.0542 - $7.0866

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Zinc Plated Steel
  • Colour
    Black
  • Finish
    Natural
  • Handle Type
    Driver Tool Operated Handle
  • Latch Material
    PA
Quarter Turn Latch - Hex Driver Key; Maximum Grip - 18.5 mm | 0.728 in; Zinc Alloy

4604030E

Price Range
$155.4659 - $84.3957

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Colour
    Natural
  • Finish
    Natural
  • Handle Type
    Driver Tool Operated Handle
  • Latch Material
    Stainless Steel
Quarter Turn Latch - 8.0 mm Square Key; Maximum Grip - 28.5 mm | 1.122 in; PA

56020202847E

Price Range
$7.9507 - $4.3161

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Colour
    Black
  • Finish
    Zinc Plated
  • Handle Type
    Driver Tool Operated Handle
  • Latch Material
    PA
Quarter Turn Latch - 8.0 mm Square Key; Maximum Grip - 14.5 mm | 0.571 in; PA

56020202838E

Price Range
$7.9507 - $4.3161

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Colour
    Black
  • Finish
    Zinc Plated
  • Handle Type
    Driver Tool Operated Handle
  • Latch Material
    PA
Quarter Turn Latch - Slotted Key; 28.5 mm; Zinc Plated Steel

56020204247E

Price Range
$10.601 - $5.7548

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Colour
    Black
  • Finish
    Zinc Plated
  • Handle Type
    Driver Tool Operated Handle
  • Latch Material
    Nylon
Quarter Turn Latch - Slotted Key; 24.5 mm; Zinc Plated Steel

56020204234E

Price Range
$7.9507 - $4.3161

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Colour
    Black
  • Finish
    Zinc Plated
  • Handle Type
    Driver Tool Operated Handle
  • Latch Material
    Nylon
Key Latch - Cam Length : 45.0 mm | 1.772 in; Minimum Mounting Hole Size : 22.2 X 20.2 X 20.2 mm; Natural; Zinc Alloy

4604060E

Price Range
$144.2917 - $78.3297

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Colour
    Natural
  • Finish
    Natural
  • Handle Type
    Driver Tool Operated Handle
  • Latch Material
    Stainless Steel
Quarter Turn Latch - Hex Driver Key; Maximum Grip - 28.5 mm | 1.122 in; Zinc Alloy

4604047E

Price Range
$145.7493 - $79.1211

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Colour
    Natural
  • Finish
    Natural
  • Handle Type
    Driver Tool Operated Handle
  • Latch Material
    Stainless Steel
Quarter Turn Latch - Hex Driver Key; Maximum Grip - 14.5 mm | 0.571 in; Zinc Alloy

4604038E

Price Range
$129.8626 - $70.4968

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Colour
    Natural
  • Finish
    Natural
  • Handle Type
    Driver Tool Operated Handle
  • Latch Material
    Stainless Steel
Key Latch - ; Housing Height - 18.5 mm | 0.728 in ; Handle Type: Driver Tool Operated Handle ; Finish - Natural

4604036E

Price Range
$144.2917 - $78.3297

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Colour
    Natural
  • Finish
    Natural
  • Handle Type
    Driver Tool Operated Handle
  • Latch Material
    Stainless Steel
Quarter Turn Latch - 5.0 mm Double Bit Key; Maximum Grip - 22.5 mm | 0.886 in; PA

56020201592E

Price Range
$10.601 - $5.7548

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Polyamide
  • Colour
    Black
  • Handle Type
    Driver Tool Operated Handle
  • Latch Material
    PA
  • Material
    PA
Quarter Turn Latch - 5.0 mm Double Bit Key; Maximum Grip - 24.5 mm | 0.965 in; PA

56020201534E

Price Range
$10.601 - $5.7548

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Colour
    Black
  • Finish
    Zinc Plated
  • Handle Type
    Driver Tool Operated Handle
  • Latch Material
    PA
Quarter Turn Latch - Slotted Key; 26.5 mm; Zinc Plated Steel

56020204236E

Price Range
$7.9507 - $4.3161

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Colour
    Black
  • Finish
    Zinc Plated
  • Handle Type
    Driver Tool Operated Handle
  • Latch Material
    Nylon
Quarter Turn Latch - 8.0 mm Square Key; Maximum Grip - 26.5 mm | 1.043 in; PA

56020202836E

Price Range
$7.9507 - $4.3161

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Colour
    Black
  • Finish
    Zinc Plated
  • Handle Type
    Driver Tool Operated Handle
  • Latch Material
    PA
Quarter Turn Latch - 8.0 mm Square Key; Maximum Grip - 18.5 mm | 0.728 in; PA

56020202890E

Price Range
$7.9507 - $4.3161

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Polyamide
  • Colour
    Black
  • Handle Type
    Driver Tool Operated Handle
  • Latch Material
    PA
  • Material
    PA
Quarter Turn Latch - 8.0 mm Triangle Key; Maximum Grip - 18.5 mm | 0.728 in; PA

56020203830E

Price Range
$7.9507 - $4.3161

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Colour
    Black
  • Finish
    Zinc Plated
  • Handle Type
    Driver Tool Operated Handle
  • Latch Material
    PA
Quarter Turn Latch - Slotted Key; Maximum Grip - 22.5 mm | 0.886 in; Nylon

56020204292E

Price Range
$11.3077 - $6.1384

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Polyamide
  • Colour
    Black
  • Handle Type
    Driver Tool Operated Handle
  • Latch Material
    Nylon
  • Material
    Nylon
Quarter Turn Latch - Slotted Key; Maximum Grip - 14.5 mm | 0.571 in; Nylon

56020204238E

Price Range
$7.9507 - $4.3161

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Colour
    Black
  • Finish
    Zinc Plated
  • Handle Type
    Driver Tool Operated Handle
  • Latch Material
    Nylon
Quarter Turn Latch - 8.0 mm Triangle Key; Maximum Grip - 18.5 mm | 0.728 in; PA

56020203890E

Price Range
$7.9507 - $4.3161

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Polyamide
  • Colour
    Black
  • Handle Type
    Driver Tool Operated Handle
  • Latch Material
    PA
  • Material
    PA