Menu Search

Quarter Turn Locks - Secure

In production

Cylinder Locking Quarter Turn Latches include a range of products including Push Button Latches, Clip On Quarter Turn Latches and Cylinder Cam Locks Push Button Latches have a push button opening and slam lock closing action. They are single hole installation and suit panels with a thickness of up to 16mm. The are complete with handle pull and catch place and are supplied with 2 keys (CH751) Clip On Quarter Turn Latches include a body and a clip. They involve tool-less assembly for quick and easy mounting and have up to a 90 degree rotation angle. The latch can be mounted onto doors with thicknesses of up to 6mm and are ideal for lightweight door applications. Cylinder Cam Locks offer keyed alike, keyed to differ and master key options. The master key versions are keyed different with a master key that will open all locks. The master keys must be ordered separately. Each key is supplied with 2 locks

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
39 results
Product SKUs information
Item Code Price range Availability Material Finish Key Type Grip Range View
$13.8488 - $15.345 Request the lead time here
Zinc Alloy
Chrome Plated
8.0 mm Square Key
24.5 mm
$13.8488 - $15.345 Request the lead time here
Die Cast Zinc Alloy
Black Powder Coated
5.0 mm Double Bit Key
14.5 mm
$12.0427 - $13.3437 Request the lead time here
Zinc Alloy
Chrome Plated
5.0 mm Double Bit Key
18.5 mm
$13.8488 - $15.345 Request the lead time here
Die Cast Zinc Alloy
Black Powder Coated
5.0 mm Double Bit Key
24.5 mm
$13.8488 - $15.345 Request the lead time here
Zinc Alloy
Chrome Plated
8.0 mm Square Key
24.5 mm
$13.8488 - $15.345 Request the lead time here
Die Cast Zinc Alloy
Black Powder Coated
5.0 mm Double Bit Key
26.5 mm
$13.8488 - $15.345 Request the lead time here
Zinc Alloy
Chrome Plated
5.0 mm Double Bit Key
14.5 mm
$13.8488 - $15.345 Request the lead time here
Die Cast Zinc Alloy
Black Powder Coated
8.0 mm Square Key
18.5 mm
$13.8488 - $15.345 Request the lead time here
Die Cast Zinc Alloy
Black Powder Coated
8.0 mm Square Key
24.5 mm
$5.103 - $5.6543 Request the lead time here
Die Cast Zinc Alloy
Chrome Plated
Keyed Alike
14.5 mm
$5.1546 - $5.7114 Request the lead time here
Zinc Alloy
Black Coated
Keyed Alike
18.5 mm
$5.103 - $5.6543 Request the lead time here
Black Coated
Keyed Alike
24.5 mm
$9.6065 - $17.6961 Request the lead time here
Chrome Plated
Keyed Alike
24.5 mm
$3.4973 - $3.8751 Request the lead time here
Chrome Plated
Keyed Alike
26.5 mm
$4.7841 - $5.3009 Request the lead time here
Black Coated
Keyed Alike
14.5 mm
$4.8324 - $5.3545 Request the lead time here
Chrome Plated
Keyed Alike
18.5 mm
$5.103 - $5.6543 Request the lead time here
Black Coated
Keyed Alike
26.5 mm
$13.8488 - $15.345 Request the lead time here
Die Cast Zinc Alloy
Black Powder Coated
8.0 mm Square Key
26.5 mm
$14.3764 - $15.9295 Request the lead time here
Zinc Alloy
Chrome Plated
5.0 mm Double Bit Key
24.5 mm
$13.8488 - $15.345 Request the lead time here
Zinc Alloy
Black Powder Coated
8.0 mm Square Key
26.5 mm
  • of 2
Quarter Turn Latch 8.0 mm Square Key; Maximum Grip - 24.5 mm | 0.965 in; Zinc Alloy

46111119634001E

Price Range
$15.345 - $13.8488

Stock Levels
Request the lead time here
Attributes
  • Finish
    Chrome Plated
  • Full Material
    Die Cast Zinc Alloy
  • Key Type
    8.0 mm Square Key
  • Material
    Zinc Alloy
  • Standards
    DIN-EN 1774
Quarter Turn Latch 5.0 mm Double Bit Key; Maximum Grip - 14.5 mm | 0.571 in; Die Cast Zinc Alloy

46112121538001E

Price Range
$15.345 - $13.8488

Stock Levels
Request the lead time here
Attributes
  • Finish
    Black Powder Coated
  • Key Type
    5.0 mm Double Bit Key
  • Material
    Die Cast Zinc Alloy
  • Standards
    DIN-EN 1774
  • Grip Range
    14.5 mm
Key Latch - Maximum Grip - 18.5 mm | 0.728 in ; 5.0 mm Double Bit Key ; Zinc Alloy

46111111530001E

Price Range
$13.3437 - $12.0427

Stock Levels
Request the lead time here
Attributes
  • Finish
    Chrome Plated
  • Key Type
    5.0 mm Double Bit Key
  • Material
    Zinc Alloy
  • Standards
    IP65
  • Grip Range
    18.5 mm
Quarter Turn Latch 5.0 mm Double Bit Key; Maximum Grip - 24.5 mm | 0.965 in; Die Cast Zinc Alloy

46112121534002E

Price Range
$15.345 - $13.8488

Stock Levels
Request the lead time here
Attributes
  • Finish
    Black Powder Coated
  • Key Type
    5.0 mm Double Bit Key
  • Material
    Die Cast Zinc Alloy
  • Standards
    DIN-EN 1774
  • Grip Range
    24.5 mm
Quarter Turn Latch 8.0 mm Square Key; Maximum Grip - 24.5 mm | 0.965 in; Zinc Alloy

46111119634002E

Price Range
$15.345 - $13.8488

Stock Levels
Request the lead time here
Attributes
  • Finish
    Chrome Plated
  • Full Material
    Die Cast Zinc Alloy
  • Key Type
    8.0 mm Square Key
  • Material
    Zinc Alloy
  • Standards
    DIN-EN 1774
Quarter Turn Latch 5.0 mm Double Bit Key; Maximum Grip - 26.5 mm | 1.043 in; Die Cast Zinc Alloy

46112121536002E

Price Range
$15.345 - $13.8488

Stock Levels
Request the lead time here
Attributes
  • Finish
    Black Powder Coated
  • Key Type
    5.0 mm Double Bit Key
  • Material
    Die Cast Zinc Alloy
  • Standards
    DIN-EN 1774
  • Grip Range
    26.5 mm
Quarter Turn Latch 5.0 mm Double Bit Key; Maximum Grip - 14.5 mm | 0.571 in; Zinc Alloy

46111111538001E

Price Range
$15.345 - $13.8488

Stock Levels
Request the lead time here
Attributes
  • Finish
    Chrome Plated
  • Full Material
    Die Cast Zinc Alloy
  • Key Type
    5.0 mm Double Bit Key
  • Material
    Zinc Alloy
  • Standards
    DIN-EN 1774
Quarter Turn Latch 8.0 mm Square Key; Maximum Grip - 18.5 mm | 0.728 in; Die Cast Zinc Alloy

46112129630001E

Price Range
$15.345 - $13.8488

Stock Levels
Request the lead time here
Attributes
  • Finish
    Black Powder Coated
  • Key Type
    8.0 mm Square Key
  • Material
    Die Cast Zinc Alloy
  • Standards
    DIN-EN 1774
  • Grip Range
    18.5 mm
Quarter Turn Latch 8.0 mm Square Key; Maximum Grip - 24.5 mm | 0.965 in; Die Cast Zinc Alloy

46112129634001E

Price Range
$15.345 - $13.8488

Stock Levels
Request the lead time here
Attributes
  • Finish
    Black Powder Coated
  • Key Type
    8.0 mm Square Key
  • Material
    Die Cast Zinc Alloy
  • Standards
    DIN-EN 1774
  • Grip Range
    24.5 mm
Key Latch - Maximum Grip - 14.5 mm | 0.571 in; Key Operated Handle; Keyed Alike; Black

3611138E

Price Range
$5.6543 - $5.103

Stock Levels
Request the lead time here
Attributes
  • Finish
    Chrome Plated
  • Key Type
    Keyed Alike
  • Material
    Die Cast Zinc Alloy
  • Standards
    RoHs
  • Cam Length
    45.0 mm
Quarter Turn Latch Keyed Alike; Maximum Grip - 18.5 mm | 0.728 in; Zinc Alloy

3611230E

Price Range
$5.7114 - $5.1546

Stock Levels
Request the lead time here
Attributes
  • Finish
    Black Coated
  • Key Type
    Keyed Alike
  • Material
    Zinc Alloy
  • Standards
    RoHs
  • Cam Length
    45.0 mm
Key Latch - Keyed Alike ; Maximum Grip - 24.5 mm | 0.965 in; Natural

3611234E

Price Range
$5.6543 - $5.103

Stock Levels
Request the lead time here
Attributes
  • Finish
    Black Coated
  • Key Type
    Keyed Alike
  • Standards
    RoHs
  • Cam Length
    45.0 mm
  • Grip Range
    24.5 mm
Key Latch - Keyed Alike ; Maximum Grip - 24.5 mm | 0.965 in; Natural

3611134E

Price Range
$17.6961 - $9.6065

Stock Levels
Request the lead time here
Attributes
  • Finish
    Chrome Plated
  • Key Type
    Keyed Alike
  • Standards
    RoHs
  • Cam Length
    45.0 mm
  • Grip Range
    24.5 mm
Key Latch - Keyed Alike ; Maximum Grip - 26.5 mm | 1.043 in; Natural

3611136E

Price Range
$3.8751 - $3.4973

Stock Levels
Request the lead time here
Attributes
  • Finish
    Chrome Plated
  • Key Type
    Keyed Alike
  • Standards
    RoHs
  • Cam Length
    45.0 mm
  • Grip Range
    26.5 mm
Key Latch - Keyed Alike ; Maximum Grip - 14.5 mm | 0.571 in; Natural

3611238E

Price Range
$5.3009 - $4.7841

Stock Levels
Request the lead time here
Attributes
  • Finish
    Black Coated
  • Key Type
    Keyed Alike
  • Standards
    RoHs
  • Cam Length
    45.0 mm
  • Grip Range
    14.5 mm
Key Latch - Keyed Alike ; Maximum Grip - 18.5 mm | 0.728 in; Natural

3611130E

Price Range
$5.3545 - $4.8324

Stock Levels
Request the lead time here
Attributes
  • Finish
    Chrome Plated
  • Key Type
    Keyed Alike
  • Standards
    RoHs
  • Cam Length
    45.0 mm
  • Grip Range
    18.5 mm
Key Latch - Keyed Alike ; Maximum Grip - 26.5 mm | 1.043 in; Natural

3611236E

Price Range
$5.6543 - $5.103

Stock Levels
Request the lead time here
Attributes
  • Finish
    Black Coated
  • Key Type
    Keyed Alike
  • Standards
    RoHs
  • Cam Length
    45.0 mm
  • Grip Range
    26.5 mm
Quarter Turn Latch 8.0 mm Square Key; Maximum Grip - 26.5 mm | 1.043 in; Die Cast Zinc Alloy

46112129636002E

Price Range
$15.345 - $13.8488

Stock Levels
Request the lead time here
Attributes
  • Finish
    Black Powder Coated
  • Key Type
    8.0 mm Square Key
  • Material
    Die Cast Zinc Alloy
  • Standards
    DIN-EN 1774
  • Grip Range
    26.5 mm
Quarter Turn Latch 5.0 mm Double Bit Key; Maximum Grip - 24.5 mm | 0.965 in; Zinc Alloy

46111111534001E

Price Range
$15.9295 - $14.3764

Stock Levels
Request the lead time here
Attributes
  • Finish
    Chrome Plated
  • Full Material
    Die Cast Zinc Alloy
  • Key Type
    5.0 mm Double Bit Key
  • Material
    Zinc Alloy
  • Standards
    DIN-EN 1774
Quarter Turn Latch 8.0 mm Square Key; Maximum Grip - 26.5 mm | 1.043 in; Zinc Alloy

46112129636001E

Price Range
$15.345 - $13.8488

Stock Levels
Request the lead time here
Attributes
  • Finish
    Black Powder Coated
  • Key Type
    8.0 mm Square Key
  • Material
    Zinc Alloy
  • Standards
    DIN-EN 1774
  • Grip Range
    26.5 mm