Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
IP 65 Quarter Turn Spring Latches are ideal for use on electrical cabinets and enclosures. With 6 head styles and 7 grip ranges available, as well as 3 material options the variations are wide ranging for this product
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material | Finish | Key Type | Grip Range | View | |
|---|---|---|---|---|---|---|---|
| $39.9608 - $44.2779 | Request the lead time here |
Stainless Steel
|
|
|
|
||
| $40.3568 - $44.7167 | Request the lead time here |
Stainless Steel
|
Chrome Plated
|
5.0 mm Double Bit Key
|
1.122 in
28.5 mm
|
||
| $40.3568 - $44.7167 | Request the lead time here |
Stainless Steel
|
Chrome Plated
|
5.0 mm Double Bit Key
|
0.965 in
24.5 mm
|
||
| $40.3568 - $44.7167 | Request the lead time here |
Stainless Steel
|
Chrome Plated
|
7.0 mm Triangle Key
|
0.965 in
24.5 mm
|
||
| $40.3568 - $44.7167 | Request the lead time here |
Stainless Steel
|
Chrome Plated
|
5.0 mm Double Bit Key
|
1.122 in
28.5 mm
|
||
| $40.3568 - $44.7167 | Request the lead time here |
Stainless Steel
|
Chrome Plated
|
5.0 mm Double Bit Key
|
0.728 in
18.5 mm
|
||
| $40.3568 - $44.7167 | Request the lead time here |
Stainless Steel
|
Chrome Plated
|
7.0 mm Triangle Key
|
0.728 in
18.5 mm
|
||
| $40.3568 - $44.7167 | Request the lead time here |
Stainless Steel
|
Chrome Plated
|
7.0 mm Triangle Key
|
1.122 in
28.5 mm
|
||
| $38.3045 - $42.4426 | Request the lead time here |
Stainless Steel
|
Chrome Plated
|
7.0 mm Triangle Key
|
0.728 in
18.5 mm
|
||
| $40.3568 - $44.7167 | Request the lead time here |
Stainless Steel
|
Chrome Plated
|
7.0 mm Triangle Key
|
0.965 in
24.5 mm
|
||
| $40.3568 - $44.7167 | Request the lead time here |
Stainless Steel
|
Chrome Plated
|
5.0 mm Double Bit Key
|
0.965 in
24.5 mm
|
||
| $40.3568 - $44.7167 | Request the lead time here |
Stainless Steel
|
Chrome Plated
|
5.0 mm Double Bit Key
|
0.728 in
18.5 mm
|
||
| $40.3568 - $44.7167 | Request the lead time here |
Stainless Steel
|
Chrome Plated
|
7.0 mm Triangle Key
|
1.122 in
28.5 mm
|
||
| $5.8279 - $6.4576 | Request the lead time here |
Die Cast Zinc Alloy
|
Black Powder Coated
|
8.0 mm Triangle Key
|
0.335 in
8.5 mm
|
||
| $6.0499 - $6.7035 | Request the lead time here |
Die Cast Zinc Alloy
|
Chrome Plated
|
Slotted Key
|
1.122 in
28.5 mm
|
||
| $6.0499 - $6.7035 | Request the lead time here |
Die Cast Zinc Alloy
|
Black Powder Coated
|
3.0 mm Double Bit Key
|
0.728 in
18.5 mm
|
||
| $5.8279 - $6.4576 | Request the lead time here |
Die Cast Zinc Alloy
|
Black Powder Coated
|
8.0 mm Triangle Key
|
1.043 in
26.5 mm
|
||
| $5.8279 - $6.4576 | Request the lead time here |
Die Cast Zinc Alloy
|
Chrome Plated
|
8.0 mm Square Key
|
0.728 in
18.5 mm
|
||
| $5.8279 - $6.4576 | Request the lead time here |
Die Cast Zinc Alloy
|
Black Powder Coated
|
8.0 mm Square Key
|
0.965 in
24.5 mm
|
||
| Request the lead time here |
Die Cast Zinc Alloy
|
Black Powder Coated
|
Slotted Key
|
0.965 in
24.5 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue