Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Ratchet Rivets are comprised of two identical parts that grip together to form a quick and convenient fastening. They act as a special cushioning washer for larger surfaces, and are ideal for rotating applications, such as rotating sheets.
These useful rivets require no tools, screws or other component parts to install - simply snap two of the rivets together by hand to form a single fastening assembly.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Minimum Compatible Hole Diameter | Colour | Material | Head Style | Head Diameter | Minimum Compatible Panel Thickness | Maximum Compatible Panel Thickness | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $0.1501 - $0.1664 | 20 In stock |
0.28 in
7.1 mm
|
Natural
|
Nylon
|
|
0.402 in
10.2 mm
|
0.78 in
19.8 mm
|
1.374 in
34.9 mm
|
||
| $0.1151 - $0.1275 | Request the lead time here |
0.28 in
7.1 mm
|
Natural
|
Nylon
|
|
0.752 in
19.1 mm
|
0.5 in
12.7 mm
|
0.811 in
20.6 mm
|
||
| $0.0877 - $0.0972 | 912 In stock |
0.28 in
7.1 mm
|
Natural
|
Nylon
|
|
0.402 in
10.2 mm
|
0.236 in
6.0 mm
|
0.295 in
7.5 mm
|
||
| $0.0898 - $0.0996 | 18 In stock |
0.28 in
7.1 mm
|
Natural
|
Nylon
|
|
0.402 in
10.2 mm
|
0.5 in
12.7 mm
|
0.811 in
20.6 mm
|
||
| $0.1385 - $0.1534 | 9 In stock |
0.28 in
7.1 mm
|
Natural
|
Nylon
|
|
0.752 in
19.1 mm
|
0.346 in
8.8 mm
|
0.504 in
12.8 mm
|
||
| $0.0898 - $0.0996 | 3510 In stock |
0.28 in
7.1 mm
|
Natural
|
Nylon
|
|
0.402 in
10.2 mm
|
0.346 in
8.8 mm
|
0.504 in
12.8 mm
|
||
| $0.124 - $0.1374 | Request the lead time here |
0.28 in
7.1 mm
|
Natural
|
Nylon
|
|
0.752 in
19.1 mm
|
0.78 in
19.8 mm
|
1.374 in
34.9 mm
|
||
| $0.1582 - $0.1753 | 6017 In stock |
0.28 in
7.1 mm
|
Natural
|
Nylon
|
|
0.752 in
19.1 mm
|
0.236 in
6.0 mm
|
0.295 in
7.5 mm
|
||
| $0.135 - $0.1422 | 54 In stock |
0.197 in
5.0 mm
|
Black
|
Nylon
|
|
0.472 in
12.0 mm
|
0.354 in
9.0 mm
|
0.512 in
13.0 mm
|
||
| $0.1039 - $0.1093 | 558 In stock |
0.197 in
5.0 mm
|
White
|
Nylon
|
|
0.472 in
12.0 mm
|
0.209 in
5.3 mm
|
0.295 in
7.5 mm
|
||
| $0.3417 - $0.3596 | Request the lead time here |
0.394 in
10.0 mm
|
White
|
Nylon
|
|
0.787 in
20.0 mm
|
0.343 in
8.7 mm
|
0.453 in
11.5 mm
|
||
| $0.0994 - $0.1046 | 27 In stock |
0.197 in
5.0 mm
|
Black
|
Nylon
|
|
0.472 in
12.0 mm
|
0.209 in
5.3 mm
|
0.295 in
7.5 mm
|
||
| $0.1173 - $0.1235 | 39 In stock |
0.197 in
5.0 mm
|
Black
|
Nylon
|
|
0.472 in
12.0 mm
|
0.512 in
13.0 mm
|
0.787 in
20.0 mm
|
||
| $0.1415 - $0.1489 | Request the lead time here |
0.276 in
7.0 mm
|
Black
|
Nylon
|
|
0.472 in
12.0 mm
|
0.512 in
13.0 mm
|
0.787 in
20.0 mm
|
||
| $0.2532 - $0.2666 | Request the lead time here |
0.197 in
5.0 mm
|
Black
|
Nylon
|
|
0.748 in
19.0 mm
|
0.354 in
9.0 mm
|
0.512 in
13.0 mm
|
||
| $0.2526 - $0.2659 | Request the lead time here |
0.197 in
5.0 mm
|
White
|
Nylon
|
|
0.472 in
12.0 mm
|
0.354 in
9.0 mm
|
0.512 in
13.0 mm
|
||
| $0.1594 - $0.1678 | 26 In stock |
0.197 in
5.0 mm
|
Black
|
Nylon
|
|
0.472 in
12.0 mm
|
0.787 in
20.0 mm
|
1.339 in
34.0 mm
|
||
| $0.1307 - $0.1375 | 1016 In stock |
0.197 in
5.0 mm
|
Black
|
Nylon
|
|
0.748 in
19.0 mm
|
0.512 in
13.0 mm
|
0.787 in
20.0 mm
|
||
| $0.1394 - $0.1467 | Request the lead time here |
0.197 in
5.0 mm
|
Black
|
Nylon
|
|
0.472 in
12.0 mm
|
0.787 in
20.0 mm
|
1.339 in
34.0 mm
|
||
| $0.2632 - $0.2772 | Request the lead time here |
0.197 in
5.0 mm
|
White
|
Nylon
|
|
0.472 in
12.0 mm
|
0.787 in
20.0 mm
|
1.339 in
34.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue