Recessed Handles are a type of concealed pull handle that have a screw mount design, and can be mounted flush to a door or panel with mounting studs.
The flush mount is ideal for areas where a protruding handle would inhibit functionality or in limited space. These strong handles can be mounted vertically or horizontally, making them a highly versatile option that's suitable for an array of applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Mounting Hole Width | Overall Length | Number of Mounting Holes | Handle Material | Mounting Hole Length | Recessed Shape/Style | Handle Colour | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $2.876 - $3.1867 | Request the lead time here |
0.63 in
16.0 mm
|
3.189 in
81.0 mm
|
2
|
PA
|
2.992 in
76.0 mm
|
Rectangular
|
Black
|
||
| $4.4642 - $4.9464 | Request the lead time here |
0.661 in
16.8 mm
|
3.937 in
100.0 mm
|
2
|
Die Cast Zinc Alloy
|
3.307 in
84.0 mm
|
Rectangular
|
Grey
|
||
| $2.2728 - $2.5183 | Request the lead time here |
1.594 in
40.5 mm
|
|
4
|
|
3.563 in
90.5 mm
|
Trapeze
|
|
||
| $6.0646 - $6.7198 | Request the lead time here |
1.594 in
40.5 mm
|
|
4
|
|
3.563 in
90.5 mm
|
Trapeze
|
|
||
| $38.0559 - $70.1029 | Request the lead time here |
1.614 in
41.0 mm
|
5.236 in
133.0 mm
|
4
|
GF PA
|
4.488 in
114.0 mm
|
Rectangular
|
Black
|
||
| $113.8387 - $126.137 | Request the lead time here |
1.929 in
49.0 mm
|
5.906 in
150.0 mm
|
4
|
Stainless Steel
|
5.276 in
134.0 mm
|
Rectangular
|
Grey
|
||
| $119.367 - $132.2627 | Request the lead time here |
1.929 in
49.0 mm
|
5.906 in
150.0 mm
|
4
|
Stainless Steel
|
5.276 in
134.0 mm
|
Rectangular
|
Grey
|
||
| $67.2753 - $74.5434 | Request the lead time here |
|
4.882 in
124.0 mm
|
2
|
Stainless Steel
|
2.362 in
60.0 mm
|
Rectangular
|
Black
|
||
| $62.9149 - $69.7118 | Request the lead time here |
|
4.882 in
124.0 mm
|
2
|
Stainless Steel
|
2.362 in
60.0 mm
|
Rectangular
|
|
||
| $43.1372 - $47.7974 | Request the lead time here |
|
6.102 in
155.0 mm
|
|
|
|
Rectangular
|
|
||
| $66.1853 - $73.3354 | Request the lead time here |
2.087 in
53.0 mm
|
6.102 in
155.0 mm
|
4
|
Stainless Steel
|
5.039 in
128.0 mm
|
Rectangular
|
|
||
| $69.3777 - $76.8728 | Request the lead time here |
|
4.882 in
124.0 mm
|
2
|
Stainless Steel
|
2.362 in
60.0 mm
|
Rectangular
|
|
||
| $103.1712 - $114.3171 | Request the lead time here |
1.929 in
49.0 mm
|
5.906 in
150.0 mm
|
4
|
Steel
|
5.276 in
134.0 mm
|
Rectangular
|
Black
|
||
| $123.1824 - $136.4903 | Request the lead time here |
1.929 in
49.0 mm
|
6.693 in
170.0 mm
|
4
|
Stainless Steel
|
6.063 in
154.0 mm
|
Rectangular
|
Silver
|
||
| $64.7837 - $71.7825 | Request the lead time here |
|
4.882 in
124.0 mm
|
2
|
Stainless Steel
|
2.362 in
60.0 mm
|
Rectangular
|
|
||
| $46.0182 - $50.9897 | Request the lead time here |
|
5 in
127.0 mm
|
|
|
|
Rectangular
|
|
||
| $86.8973 - $96.2851 | Request the lead time here |
2.087 in
53.0 mm
|
6.102 in
155.0 mm
|
4
|
|
5.039 in
128.0 mm
|
Rectangular
|
Black
|
||
| $103.1712 - $114.3171 | Request the lead time here |
1.929 in
49.0 mm
|
5.906 in
150.0 mm
|
4
|
Steel
|
5.276 in
134.0 mm
|
Rectangular
|
Silver
|
||
| $119.367 - $132.2627 | Request the lead time here |
1.929 in
49.0 mm
|
5.906 in
150.0 mm
|
4
|
Stainless Steel
|
5.276 in
134.0 mm
|
Rectangular
|
|
||
| $74.2053 - $82.222 | Request the lead time here |
|
4.882 in
124.0 mm
|
4
|
Stainless Steel
|
2.362 in
60.0 mm
|
Rectangular
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue