Menu Search

Recessed Handles - Snap In

In stock

Our range of Recessed Handles easily snap fit into a rectangular hole. Quickly installed by simply pushing the handle into the mounting hole. The recessed profile offers safety with a flushed position to the door frame without providing a less effective hand grip.

Our range includes a deep grip handle that is compact and ergonomically designed, and benefits from a 750N/Pair carrying capacity. This range has options that come with spring clips for mounting for mounting on the internal wall. Our range also features low-profile handles that are UL94 HB flame rated. Options with a key lock cylinder are available.

  • Materials: Acrylonitrile Butadiene Styrene (ABS) and Polyamide (PA)
  • Colours: Black and Grey

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
22 results
Product SKUs information
Item Code Price range Availability Overall Length Handle Shape Colour Handle Material Bore Depth Overall Height View
$0.8045 - $0.8914 Request the lead time here
110.0 mm
Rectangular
Black
Nylon
28.0 mm
57.0 mm
$5.5752 - $6.1775 Request the lead time here
90.0 mm
Grey
ABS
40.0 mm
$6.0623 - $6.7173 Request the lead time here
110.0 mm
Grey
ABS
56.3 mm
$4.2058 - $4.6601 Request the lead time here
187.0 mm
Black
ABS
79.0 mm
$5.5752 - $6.1775 Request the lead time here
90.0 mm
Black
ABS
40.0 mm
$6.0623 - $6.7173 Request the lead time here
110.0 mm
Black
ABS
56.3 mm
$1.2517 - $1.3869 520 In stock
Black
$27.9352 - $30.9531 Request the lead time here
187.0 mm
Rectangular
Black
ABS
79.0 mm
$1.733 - $1.9203 298 In stock
Black
$3.5722 - $3.9581 Request the lead time here
148.5 mm
Rectangular
Black
Nylon
30.2 mm
85.0 mm
$0.5669 - $0.6282 Request the lead time here
111.6 mm
Rectangular
Black
ABS
42.0 mm
$0.6144 - $0.6808 Request the lead time here
111.0 mm
Rectangular
Black
ABS
43.2 mm
$13.7802 - $15.269 Request the lead time here
120.0 mm
Rectangular
Grey
PA
50.0 mm
$16.5724 - $18.3628 Request the lead time here
120.0 mm
Rectangular
Grey
PA
95.0 mm
$2.6868 - $2.9771 Request the lead time here
93.0 mm
Rectangular
Black
Nylon 6
36.0 mm
$1.282 - $1.4205 376 In stock
136.0 mm
Rectangular
Black
Nylon 6
36.0 mm
$5.3203 - $5.8951 Request the lead time here
120.0 mm
Rectangular
Black
ABS
95.0 mm
$2.9761 - $3.2977 Request the lead time here
136.0 mm
Rectangular
Black
Nylon 6
36.0 mm
$5.3204 - $5.8952 Request the lead time here
120.0 mm
Rectangular
Black
ABS
95.0 mm
$2.7891 - $3.0905 Request the lead time here
93.0 mm
Rectangular
Black
Nylon 6
36.0 mm
  • of 2
Recessed Handle - Overall Length - 110.0 mm | 4.331 in; Overall Height - 57.0 mm | 2.244 in; Nylon; Black

20021818

Price Range
$0.8914 - $0.8045

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    110.0 mm
  • Overall Height
    57.0 mm
  • Bore Depth
    28.0 mm
  • Overall Depth
    28.0 mm
  • Mounting Hole Length
    100.0 mm
ABS

67428

Price Range
$6.1775 - $5.5752

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    90.0 mm
  • Overall Height
    40.0 mm
  • Overall Depth
    16.0 mm
  • Mounting Hole Length
    83.0 mm
  • Mounting Hole Width
    34.0 mm
ABS

77428

Price Range
$6.7173 - $6.0623

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    110.0 mm
  • Overall Height
    56.3 mm
  • Overall Depth
    18.0 mm
  • Mounting Hole Length
    103.0 mm
  • Mounting Hole Width
    49.0 mm
ABS

87420

Price Range
$4.6601 - $4.2058

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    187.0 mm
  • Overall Height
    79.0 mm
  • Overall Depth
    22.0 mm
  • Mounting Hole Length
    171.0 mm
  • Mounting Hole Width
    73.0 mm
ABS

67420

Price Range
$6.1775 - $5.5752

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    90.0 mm
  • Overall Height
    40.0 mm
  • Overall Depth
    16.0 mm
  • Mounting Hole Length
    83.0 mm
  • Mounting Hole Width
    34.0 mm
ABS

77420

Price Range
$6.7173 - $6.0623

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    110.0 mm
  • Overall Height
    56.3 mm
  • Overall Depth
    18.0 mm
  • Mounting Hole Length
    103.0 mm
  • Mounting Hole Width
    49.0 mm
Recessed Handle - ; ; ; Black

1239055

Price Range
$1.3869 - $1.2517

Stock Levels
520 In stock
Attributes
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Colour
    Black
  • Material Flammability Standard
    UL94 HB
Recessed Handle - Overall Length - 187.0 mm | 7.362 in; Overall Height - 79.0 mm | 3.11 in; ABS; Black

493463

Price Range
$30.9531 - $27.9352

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    187.0 mm
  • Overall Height
    79.0 mm
  • Overall Depth
    22.0 mm
  • Mounting Hole Length
    171.0 mm
  • Mounting Hole Width
    73.0 mm
Recessed Handle - ; ; ; Black

1239056

Price Range
$1.9203 - $1.733

Stock Levels
298 In stock
Attributes
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Colour
    Black
  • Material Flammability Standard
    UL94 HB
Recessed Handle - Overall Length - 148.5 mm | 5.846 in; Overall Height - 85.0 mm | 3.346 in; Nylon; Black

20021795

Price Range
$3.9581 - $3.5722

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    148.5 mm
  • Overall Height
    85.0 mm
  • Bore Depth
    30.2 mm
  • Overall Depth
    30.2 mm
  • Mounting Hole Length
    106.0 mm
Recessed Handle - Overall Length - 111.6 mm | 4.394 in; Overall Height - 42.0 mm | 1.654 in; ABS; Black

20021757

Price Range
$0.6282 - $0.5669

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    111.6 mm
  • Overall Height
    42.0 mm
  • Overall Depth
    21.5 mm
  • Handle Shape
    Rectangular
  • Handle Style
    Pocket Pull
Recessed Handle - Overall Length - 111.0 mm | 4.37 in; Overall Height - 43.2 mm | 1.701 in; ABS; Black

20021788

Price Range
$0.6808 - $0.6144

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    111.0 mm
  • Overall Height
    43.2 mm
  • Overall Depth
    21.0 mm
  • Handle Shape
    Rectangular
  • Mount Type
    Snap Fit
Recessed Handle - Snap fit pull handle; Overall Height : 50.0 mm | 1.969 in; Overall Length : 120.0 mm | 4.724 in; Technopolymer; Grey

1218969

Price Range
$15.269 - $13.7802

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    120.0 mm
  • Overall Height
    50.0 mm
  • Overall Depth
    17.5 mm
  • Handle Shape
    Rectangular
  • Handle Style
    Snap fit pull handle
Recessed Handle - Snap fit pull handle; Overall Height : 95.0 mm | 3.74 in; Overall Length : 120.0 mm | 4.724 in; PA; Grey

1218968

Price Range
$18.3628 - $16.5724

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    120.0 mm
  • Overall Height
    95.0 mm
  • Overall Depth
    26.5 mm
  • Handle Shape
    Rectangular
  • Handle Style
    Snap fit pull handle
Recessed Handle - Pull; Overall Height : 36.0 mm | 1.417 in; Overall Length : 93.0 mm | 3.661 in; Nylon 6; Black

274122

Price Range
$2.9771 - $2.6868

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    93.0 mm
  • Overall Height
    36.0 mm
  • Overall Depth
    18.5 mm
  • Mounting Hole Length
    87.5 mm
  • Mounting Hole Width
    31.0 mm
Recessed Handle - Pull; Overall Height : 36.0 mm | 1.417 in; Overall Length : 136.0 mm | 5.354 in; Nylon 6; Black

274215

Price Range
$1.4205 - $1.282

Stock Levels
376 In stock
Attributes
  • Overall Length
    136.0 mm
  • Overall Height
    36.0 mm
  • Overall Depth
    18.5 mm
  • Mounting Hole Length
    132.0 mm
  • Mounting Hole Width
    31.0 mm
Recessed Handle - Pull; Overall Height : 95.0 mm | 3.74 in; Overall Length : 120.0 mm | 4.724 in; ABS; Black

37415E

Price Range
$5.8951 - $5.3203

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    120.0 mm
  • Overall Height
    95.0 mm
  • Overall Depth
    27.5 mm
  • Mounting Hole Length
    120.0 mm
  • Mounting Hole Width
    95.0 mm
Recessed Handle - Pull; Overall Height : 36.0 mm | 1.417 in; Overall Length : 136.0 mm | 5.354 in; Nylon 6; Black

274222

Price Range
$3.2977 - $2.9761

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    136.0 mm
  • Overall Height
    36.0 mm
  • Overall Depth
    18.5 mm
  • Mounting Hole Length
    132.0 mm
  • Mounting Hole Width
    31.0 mm
Recessed Handle - Pull; Overall Height : 95.0 mm | 3.74 in; Overall Length : 120.0 mm | 4.724 in; PA6; Black

37422E

Price Range
$5.8952 - $5.3204

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    120.0 mm
  • Overall Height
    95.0 mm
  • Handle Shape
    Rectangular
  • Handle Style
    Pull
  • Mount Type
    Snap-In
Recessed Handle - Pull; Overall Height : 36.0 mm | 1.417 in; Overall Length : 93.0 mm | 3.661 in; Nylon 6; Black

274115

Price Range
$3.0905 - $2.7891

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    93.0 mm
  • Overall Height
    36.0 mm
  • Overall Depth
    18.5 mm
  • Mounting Hole Length
    87.5 mm
  • Mounting Hole Width
    31.0 mm