Menu Search

Rectangular Threaded Inserts & Glides - Metal

In stock

Our range of Threaded Inserts and Glides come in a variety of options. Inserts are placed into the cavity at the end of pipes and tubes to provide a clean and neat finished appearance. Inserts also offer surface protection, and prevent the ingress of dirt and other contaminants.

These inserts can be used in a range of standard or heavy duty applications, but are ideally used with adjustable feet, tilt glides and castors.

Available are all-metal inserts, and plastic inserts with a metal nut. The metal threat provides a secure fit and allows for smooth repeatable adjustment of the insert. The plastic inserts come either as a single piece or a two-piece moulding. The two-piece mouldings fit neatly together to fit into tubes.

  • Materials: High-Density Polyethylene (HDPE) and Aluminium.
  • Colours: Black and Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
24 results
Product SKUs information
Item Code Price range Availability Head Width Colour Threaded Centre Material Head Length View
$0.8687 - $1.6002 Request the lead time here
Black
HDPE
$0.7722 - $1.4225 Request the lead time here
Natural
HDPE
$0.6223 - $1.5557 Request the lead time here
Black
HDPE
$0.5767 - $1.4418 18 In stock
Black
HDPE
$0.9653 - $1.7781 Request the lead time here
Black
HDPE
$8.2579 - $15.2119 Request the lead time here
Aluminium Alloy
$0.8526 - $1.5706 Request the lead time here
Black
HDPE
$1.0778 - $1.9855 Request the lead time here
Natural
HDPE
498605 $0.933 - $1.7188 25 In stock
Black
HDPE
$0.7722 - $1.4225 Request the lead time here
Black
HDPE
$8.8086 - $16.2266 Request the lead time here
Aluminium Alloy
$0.9813 - $1.8076 Request the lead time here
Natural
HDPE
$0.7239 - $1.3335 Request the lead time here
Black
HDPE
$0.6434 - $1.1854 Request the lead time here
Natural
HDPE
$1.0134 - $1.8669 Request the lead time here
Black
HDPE
$0.9653 - $1.7781 Request the lead time here
Natural
HDPE
$1.094 - $2.0152 Request the lead time here
Black
HDPE
$9.5643 - $17.6185 Request the lead time here
Aluminium Alloy
$8.2981 - $15.2861 Request the lead time here
Aluminium Alloy
$1.1422 - $2.104 Request the lead time here
Natural
HDPE
  • of 2
Threaded Insert M8 40.0 mm 20.0 mm HDPE Black

499807

Price Range
$1.6002 - $0.8687

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Thread Size
    M8
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
Threaded Insert M10 35.0 mm 20.0 mm HDPE Natural

498612

Price Range
$1.4225 - $0.7722

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
  • Thread Size
    M10
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
Threaded Insert M10 30.0 mm 20.0 mm HDPE Black

498599

Price Range
$1.5557 - $0.6223

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Thread Size
    M10
  • Head Height
    5.0 mm
  • Insert Height
    20.0 mm
Threaded Insert M8 30.0 mm 20.0 mm HDPE Black

498598

Price Range
$1.4418 - $0.5767

Stock Levels
18 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Thread Size
    M8
  • Head Height
    5.0 mm
  • Insert Height
    20.0 mm
Threaded Insert M8 50.0 mm 30.0 mm HDPE Black

498606

Price Range
$1.7781 - $0.9653

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Thread Size
    M8
  • Head Height
    5.0 mm
  • Insert Height
    20.0 mm
Threaded Insert M10 50.0 mm 30.0 mm Aluminium Alloy

PZAT500300-2M10

Price Range
$15.2119 - $8.2579

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Cast Aluminium Alloy
  • Thread Size
    M10
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
  • Gauge Type
    2
Threaded Insert M10 40.0 mm 20.0 mm HDPE Black

499806

Price Range
$1.5706 - $0.8526

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Thread Size
    M10
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
Threaded Insert M8 50.0 mm 25.0 mm HDPE Natural

498617

Price Range
$1.9855 - $1.0778

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
  • Thread Size
    M8
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
Threaded Insert M10 50.0 mm 25.0 mm HDPE Black

498605

Price Range
$1.7188 - $0.933

Stock Levels
25 In stock
Attributes
  • Full Material
    High Density Polyethylene;Steel
  • Colour
    Black
  • Thread Size
    M10
  • Head Height
    5.0 mm
  • Insert Height
    20.0 mm
Threaded Insert M10 40.0 mm 30.0 mm HDPE Black

498603

Price Range
$1.4225 - $0.7722

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Thread Size
    M10
  • Head Height
    5.0 mm
  • Insert Height
    20.0 mm
Threaded Insert M10 60.0 mm 30.0 mm Aluminium Alloy

PZAT600300-2M10

Price Range
$16.2266 - $8.8086

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Cast Aluminium Alloy
  • Thread Size
    M10
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
  • Gauge Type
    2
Threaded Insert M8 50.0 mm 20.0 mm HDPE Natural

498615

Price Range
$1.8076 - $0.9813

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
  • Thread Size
    M8
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
Threaded Insert M8 40.0 mm 30.0 mm HDPE Black

498602

Price Range
$1.3335 - $0.7239

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Thread Size
    M8
  • Head Height
    5.0 mm
  • Insert Height
    20.0 mm
Threaded Insert M10 35.0 mm 20.0 mm HDPE Natural

498610

Price Range
$1.1854 - $0.6434

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
  • Thread Size
    M10
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
Threaded Insert M10 50.0 mm 30.0 mm HDPE Black

498607

Price Range
$1.8669 - $1.0134

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Thread Size
    M10
  • Head Height
    5.0 mm
  • Insert Height
    20.0 mm
Threaded Insert M10 50.0 mm 20.0 mm HDPE Natural

498614

Price Range
$1.7781 - $0.9653

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
  • Thread Size
    M10
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
Threaded Insert M10 60.0 mm 30.0 mm HDPE Black

498609

Price Range
$2.0152 - $1.094

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Thread Size
    M10
  • Head Height
    5.0 mm
  • Insert Height
    20.0 mm
Threaded Insert M10 50.0 mm 25.0 mm Aluminium Alloy

PZAT500250-2M10

Price Range
$17.6185 - $9.5643

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Cast Aluminium Alloy
  • Thread Size
    M10
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
  • Gauge Type
    2
Threaded Insert M10 60.0 mm 30.0 mm Aluminium Alloy

PZAT600300-25M1

Price Range
$15.2861 - $8.2981

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Cast Aluminium Alloy
  • Thread Size
    M10
  • Compatible Wall Thickness Range
    1.5 - 2.5 mm | 0.059 - 0.098 in
  • Gauge Type
    2.5
Threaded Insert M8 60.0 mm 20.0 mm HDPE Natural

498618

Price Range
$2.104 - $1.1422

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
  • Thread Size
    M8
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in