Menu Search

Rectangular Threaded Inserts & Glides - Metal

In stock

Our range of Threaded Inserts and Glides come in a variety of options. Inserts are placed into the cavity at the end of pipes and tubes to provide a clean and neat finished appearance. Inserts also offer surface protection, and prevent the ingress of dirt and other contaminants.

These inserts can be used in a range of standard or heavy duty applications, but are ideally used with adjustable feet, tilt glides and castors.

Available are all-metal inserts, and plastic inserts with a metal nut. The metal threat provides a secure fit and allows for smooth repeatable adjustment of the insert. The plastic inserts come either as a single piece or a two-piece moulding. The two-piece mouldings fit neatly together to fit into tubes.

  • Materials: High-Density Polyethylene (HDPE) and Aluminium.
  • Colours: Black and Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Item Code Price range Availability Head Width Colour Threaded Centre Material Head Length View
$8.552 - $15.754 Request the lead time here
30.0 mm
Natural
Yes
Aluminium
60.0 mm
$9.2857 - $17.1054 Request the lead time here
25.0 mm
Natural
Yes
Aluminium
50.0 mm
$8.0174 - $14.7688 Request the lead time here
30.0 mm
Natural
Yes
Aluminium
50.0 mm
$8.0564 - $14.8409 Request the lead time here
30.0 mm
Natural
Yes
Aluminium
60.0 mm
Rectangular Glide - Compatible Tube Gauge - 2 ; Fitting Style - Push Fit

PZAT600300-2M10

Price Range
$15.754 - $8.552

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Cast Aluminium Alloy
  • Colour
    Natural
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
  • Threaded Centre
    Yes
Rectangular Glide - Compatible Tube Gauge - 2 ; Fitting Style - Push Fit

PZAT500250-2M10

Price Range
$17.1054 - $9.2857

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Cast Aluminium Alloy
  • Colour
    Natural
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
  • Threaded Centre
    Yes
Rectangular Glide - Compatible Tube Gauge - 2 ; Fitting Style - Push Fit

PZAT500300-2M10

Price Range
$14.7688 - $8.0174

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Cast Aluminium Alloy
  • Colour
    Natural
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
  • Threaded Centre
    Yes
Rectangular Glide - Compatible Tube Gauge - 2.5 ; Fitting Style - Push Fit

PZAT600300-25M1

Price Range
$14.8409 - $8.0564

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Cast Aluminium Alloy
  • Colour
    Natural
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
  • Threaded Centre
    Yes