Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our range of Threaded Inserts and Glides come in a variety of options. Inserts are placed into the cavity at the end of pipes and tubes to provide a clean and neat finished appearance. Inserts also offer surface protection, and prevent the ingress of dirt and other contaminants.
These inserts can be used in a range of standard or heavy duty applications, but are ideally used with adjustable feet, tilt glides and castors.
Available are all-metal inserts, and plastic inserts with a metal nut. The metal threat provides a secure fit and allows for smooth repeatable adjustment of the insert. The plastic inserts come either as a single piece or a two-piece moulding. The two-piece mouldings fit neatly together to fit into tubes.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Width | Colour | Threaded Centre | Material | Head Length | View | |
|---|---|---|---|---|---|---|---|---|
| 498605 | $0.9058 - $1.6688 | 25 In stock |
|
Black
|
|
HDPE
|
|
|
| $8.0564 - $14.8409 | Request the lead time here |
1.181 in
30.0 mm
|
Natural
|
Yes
|
Aluminium
|
2.362 in
60.0 mm
|
||
| $0.609 - $1.122 | Request the lead time here |
|
Black
|
|
HDPE
|
|
||
| $1.0621 - $1.9565 | Request the lead time here |
|
Black
|
|
HDPE
|
|
||
| $0.7028 - $1.2947 | Request the lead time here |
|
Black
|
|
HDPE
|
|
||
| $0.6247 - $1.1509 | Request the lead time here |
0.787 in
20.0 mm
|
Black
|
Yes
|
HDPE
|
1.378 in
35.0 mm
|
||
| $8.552 - $15.754 | Request the lead time here |
1.181 in
30.0 mm
|
Natural
|
Yes
|
Aluminium
|
2.362 in
60.0 mm
|
||
| $0.9527 - $1.755 | Request the lead time here |
0.787 in
20.0 mm
|
Black
|
Yes
|
HDPE
|
1.969 in
50.0 mm
|
||
| $1.0464 - $1.9277 | Request the lead time here |
0.984 in
25.0 mm
|
Black
|
Yes
|
HDPE
|
1.969 in
50.0 mm
|
||
| $0.5599 - $1.3998 | 18 In stock |
|
Black
|
|
HDPE
|
|
||
| $0.9372 - $1.7263 | Request the lead time here |
|
Black
|
|
HDPE
|
|
||
| $0.656 - $1.2084 | Request the lead time here |
|
Black
|
|
HDPE
|
|
||
| $1.0152 - $1.8701 | Request the lead time here |
|
Black
|
|
HDPE
|
|
||
| $8.0174 - $14.7688 | Request the lead time here |
1.181 in
30.0 mm
|
Natural
|
Yes
|
Aluminium
|
1.969 in
50.0 mm
|
||
| $0.6042 - $1.5103 | Request the lead time here |
|
Black
|
|
HDPE
|
|
||
| $9.2857 - $17.1054 | Request the lead time here |
0.984 in
25.0 mm
|
Natural
|
Yes
|
Aluminium
|
1.969 in
50.0 mm
|
||
| $0.9839 - $1.8125 | Request the lead time here |
|
Black
|
|
HDPE
|
|
||
| $0.9372 - $1.7263 | Request the lead time here |
0.787 in
20.0 mm
|
Black
|
Yes
|
HDPE
|
1.969 in
50.0 mm
|
||
| $0.7497 - $1.3811 | Request the lead time here |
|
Black
|
|
HDPE
|
|
||
| $0.8591 - $1.5824 | Request the lead time here |
|
Black
|
|
HDPE