Menu Search

Retaining Rings

In stock

Retaining Rings act like a shoulder, which holds components and assemblies in place on a smooth shaft and can also be used in a housing or bore for one-time uses. Popular applications include retaining shafts.

They are installed into pre-manufactured grooves on axles and pins, creating a shoulder function and retaining the specified component or assembly. The ring design features a lip for easy assembly and dismantling.

  • Material: Polyoxymethylene (POM)
  • Colour: Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
14 results
Product SKUs information
Item Code Price range Availability Minimum Compatible Groove Diameter Compatible Groove Height Maximum Compatible Groove Diameter View
$0.0204 - $0.0216 1006 In stock
7.0 mm
1.3 mm
11.0 mm
$0.0321 - $0.0337 1020 In stock
8.0 mm
1.3 mm
11.0 mm
$0.0578 - $0.0608 1020 In stock
13.0 mm
1.6 mm
18.0 mm
$0.0288 - $0.0304 1010 In stock
5.0 mm
1.1 mm
7.0 mm
$0.0352 - $0.037 1019 In stock
10.0 mm
1.4 mm
14.0 mm
$0.0245 - $0.0257 2475 In stock
3.0 mm
1.0 mm
4.0 mm
$0.0229 - $0.0241 1518 In stock
4.0 mm
1.0 mm
5.0 mm
$0.0211 - $0.0222 1017 In stock
6.0 mm
1.1 mm
8.0 mm
11106000505 Request the lead time here
6.0 mm
5.3 mm
Request the lead time here
10.0 mm
9.0 mm
Request the lead time here
12.0 mm
11.0 mm
Request the lead time here
4.0 mm
3.5 mm
Request the lead time here
5.0 mm
4.5 mm
Request the lead time here
3.0 mm
2.5 mm
Black POM Retaining Ring - ; Compatible Groove Diameter Range 7.0 - 11.0 mm | 0.276 - 0.433 in

011206059905

Price Range
$0.0216 - $0.0204

Stock Levels
1006 In stock
Attributes
  • Colour
    Black
  • Material
    POM
  • Standards
    REACH, RoHS
  • Compatible Groove Height
    1.3 mm
  • Maximum Compatible Groove Diameter
    11.0 mm
Black POM Retaining Ring - ; Compatible Groove Diameter Range 8.0 - 11.0 mm | 0.315 - 0.433 in

011207059905

Price Range
$0.0337 - $0.0321

Stock Levels
1020 In stock
Attributes
  • Colour
    Black
  • Material
    POM
  • Standards
    REACH, RoHS
  • Compatible Groove Height
    1.3 mm
  • Maximum Compatible Groove Diameter
    11.0 mm
Black POM Retaining Ring - ; Compatible Groove Diameter Range 13.0 - 18.0 mm | 0.512 - 0.709 in

011212059905

Price Range
$0.0608 - $0.0578

Stock Levels
1020 In stock
Attributes
  • Colour
    Black
  • Material
    POM
  • Standards
    REACH, RoHS
  • Compatible Groove Height
    1.6 mm
  • Maximum Compatible Groove Diameter
    18.0 mm
Black POM Retaining Ring - ; Compatible Groove Diameter Range 5.0 - 7.0 mm | 0.197 - 0.276 in

011204059905

Price Range
$0.0304 - $0.0288

Stock Levels
1010 In stock
Attributes
  • Colour
    Black
  • Material
    POM
  • Standards
    REACH, RoHS
  • Compatible Groove Height
    1.1 mm
  • Maximum Compatible Groove Diameter
    7.0 mm
Black POM Retaining Ring - ; Compatible Groove Diameter Range 10.0 - 14.0 mm | 0.394 - 0.551 in

011209059905

Price Range
$0.037 - $0.0352

Stock Levels
1019 In stock
Attributes
  • Colour
    Black
  • Material
    POM
  • Standards
    REACH, RoHS
  • Compatible Groove Height
    1.4 mm
  • Maximum Compatible Groove Diameter
    14.0 mm
Black POM Retaining Ring - ; Compatible Groove Diameter Range 3.0 - 4.0 mm | 0.118 - 0.157 in

011202359905

Price Range
$0.0257 - $0.0245

Stock Levels
2475 In stock
Attributes
  • Colour
    Black
  • Material
    POM
  • Standards
    REACH, RoHS
  • Compatible Groove Height
    1.0 mm
  • Maximum Compatible Groove Diameter
    4.0 mm
Black POM Retaining Ring - ; Compatible Groove Diameter Range 4.0 - 5.0 mm | 0.157 - 0.197 in

011203259905

Price Range
$0.0241 - $0.0229

Stock Levels
1518 In stock
Attributes
  • Colour
    Black
  • Material
    POM
  • Standards
    REACH, RoHS
  • Compatible Groove Height
    1.0 mm
  • Maximum Compatible Groove Diameter
    5.0 mm
Black POM Retaining Ring - ; Compatible Groove Diameter Range 6.0 - 8.0 mm | 0.236 - 0.315 in

011205059905

Price Range
$0.0222 - $0.0211

Stock Levels
1017 In stock
Attributes
  • Colour
    Black
  • Material
    POM
  • Standards
    REACH, RoHS
  • Compatible Groove Height
    1.1 mm
  • Maximum Compatible Groove Diameter
    8.0 mm
Red POM Semi Circle Washer Retaining Ring - 5.3 mm | 0.209 in; 11.0 mm | 0.433 in; ;

11106000505


Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Material
    POM
  • Compatible Groove Height
    6.0 mm
  • Maximum Compatible Groove Diameter
    5.3 mm
  • Outside Diameter
    11.0 mm
Red POM Semi Circle Washer Retaining Ring - 9.0 mm | 0.354 in; 16.0 mm | 0.63 in; ;

11110000505


Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Material
    POM
  • Compatible Groove Height
    10.0 mm
  • Maximum Compatible Groove Diameter
    9.0 mm
  • Outside Diameter
    16.0 mm
Red POM Semi Circle Washer Retaining Ring - 11.0 mm | 0.433 in; 19.0 mm | 0.748 in; ;

11112000505


Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Material
    POM
  • Compatible Groove Height
    12.0 mm
  • Maximum Compatible Groove Diameter
    11.0 mm
  • Outside Diameter
    19.0 mm
Red POM Semi Circle Washer Retaining Ring - 3.5 mm | 0.138 in; 7.5 mm | 0.295 in; ;

11104000505


Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Material
    POM
  • Compatible Groove Height
    4.0 mm
  • Maximum Compatible Groove Diameter
    3.5 mm
  • Outside Diameter
    7.5 mm
Red POM Semi Circle Washer Retaining Ring - 4.5 mm | 0.177 in; 9.0 mm | 0.354 in; ;

11105000505


Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Material
    POM
  • Compatible Groove Height
    5.0 mm
  • Maximum Compatible Groove Diameter
    4.5 mm
  • Outside Diameter
    9.0 mm
Red POM Semi Circle Washer Retaining Ring - 2.5 mm | 0.098 in; 6.0 mm | 0.236 in; ;

11103000505


Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Material
    POM
  • Compatible Groove Height
    3.0 mm
  • Maximum Compatible Groove Diameter
    2.5 mm
  • Outside Diameter
    6.0 mm