Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Thread Length | Base Diameter | View | |
|---|---|---|---|---|---|---|
| $13.0689 - $14.4808 | Request the lead time here |
3.425 in
87.0 mm
|
0.591 in
15.0 mm
|
0.984 in
25.0 mm
|
||
| $18.0476 - $19.9973 | Request the lead time here |
4.409 in
112.0 mm
|
0.591 in
15.0 mm
|
1.142 in
29.0 mm
|
||
| $19.7594 - $21.8941 | Request the lead time here |
4.213 in
107.0 mm
|
0.591 in
15.0 mm
|
1.102 in
28.0 mm
|
||
| $15.19 - $16.831 | Request the lead time here |
3.031 in
77.0 mm
|
0.591 in
15.0 mm
|
0.906 in
23.0 mm
|
||
| $18.0485 - $19.9983 | Request the lead time here |
4.409 in
112.0 mm
|
0.591 in
15.0 mm
|
1.142 in
29.0 mm
|
||
| $24.4198 - $27.0579 | Request the lead time here |
4.213 in
107.0 mm
|
0.591 in
15.0 mm
|
1.102 in
28.0 mm
|
||
| $14.3138 - $15.8602 | Request the lead time here |
3.622 in
92.0 mm
|
0.591 in
15.0 mm
|
0.984 in
25.0 mm
|
||
| $17.4721 - $19.3597 | Request the lead time here |
4.016 in
102.0 mm
|
0.591 in
15.0 mm
|
1.063 in
27.0 mm
|
||
| $17.6918 - $19.6032 | Request the lead time here |
3.622 in
92.0 mm
|
0.591 in
15.0 mm
|
0.984 in
25.0 mm
|
||
| $11.5131 - $12.7569 | Request the lead time here |
2.52 in
64.0 mm
|
0.472 in
12.0 mm
|
0.787 in
20.0 mm
|
||
| $15.5577 - $17.2385 | Request the lead time here |
3.819 in
97.0 mm
|
0.591 in
15.0 mm
|
1.024 in
26.0 mm
|
||
| $17.1138 - $18.9626 | Request the lead time here |
3.228 in
82.0 mm
|
0.591 in
15.0 mm
|
0.906 in
23.0 mm
|
||
| $15.5577 - $17.2385 | Request the lead time here |
3.819 in
97.0 mm
|
0.591 in
15.0 mm
|
1.024 in
26.0 mm
|
||
| $11.5131 - $12.7569 | Request the lead time here |
2.638 in
67.0 mm
|
0.472 in
12.0 mm
|
0.787 in
20.0 mm
|
||
| $12.29 - $13.6178 | Request the lead time here |
3.031 in
77.0 mm
|
0.591 in
15.0 mm
|
0.906 in
23.0 mm
|
||
| $19.2367 - $21.3149 | Request the lead time here |
4.016 in
102.0 mm
|
0.591 in
15.0 mm
|
1.063 in
27.0 mm
|
||
| $14.6758 - $16.2613 | Request the lead time here |
3.425 in
87.0 mm
|
0.591 in
15.0 mm
|
0.984 in
25.0 mm