Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Ribbed Pipe End Caps are ideal for protecting threaded or non-threaded pipes, tubes or rods. In addition it is used to shield or mask areas during the painting process, as well as preventing dirt, dust, or debris from entering.
It is easy to install and remove, and it can withstand a maximum temperature of 79.4C. Designed for plumbing, HVAC, and industrial applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|---|
| $0.0431 - $0.1649 | 7 In stock |
Red
|
0.787 in
20.0 mm
|
|
||
| $1.6753 - $3.0862 | 335 In stock |
Yellow
|
1.362 in
34.6 mm
|
|
||
| $0.0797 - $0.1469 | Request the lead time here |
Red
|
0.787 in
20.0 mm
|
|
||
| $0.0426 - $0.0785 | 5505 In stock |
Red
|
0.787 in
20.0 mm
|
|
||
| $0.1851 - $0.341 | 550 In stock |
Red
|
1.102 in
28.0 mm
|
|
||
| $0.0402 - $0.074 | Request the lead time here |
Red
|
0.63 in
16.0 mm
|
|
||
| $0.076 - $0.14 | 9 In stock |
Red
|
0.787 in
20.0 mm
|
|
||
| $0.0316 - $0.0582 | Request the lead time here |
Red
|
0.63 in
16.0 mm
|
|
||
| $0.0675 - $0.2582 | 12 In stock |
Red
|
0.787 in
20.0 mm
|
|
||
| $0.1824 - $0.3362 | 810 In stock |
Red
|
1.043 in
26.5 mm
|
|
||
| $0.1735 - $0.3196 | 216 In stock |
Red
|
1.043 in
26.5 mm
|
|
||
| $0.0772 - $0.2951 | 13 In stock |
Red
|
0.787 in
20.0 mm
|
|
||
| $0.314 - $0.5784 | 17 In stock |
Red
|
1.094 in
27.8 mm
|
|
||
| $0.5401 - $0.9948 | 266 In stock |
Red
|
1.063 in
27.0 mm