Ribbed Pipe end plugs are designed to seal the ends of pipes and tubes securely. The straight wall on the outside diameter of the plug offers a solid friction fit with the inside diameter of the mating pipe, giving good protection against impurities entering the pipe.
They are offered in two designs, each having flexible ribs of varying sizes to accommodate a variety of NPT and drill pipe schedules. Easy to install and remove due to their close fit. It is ideal for automobile, oil and gas, packaging, and engineering use.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Rib Diameter | Minimum Rib Diameter | Head Diameter | View | |
|---|---|---|---|---|---|---|
| $1.1329 - $2.0868 | 2819 In stock |
|
|
2.961 in
75.2 mm
|
||
| $0.1734 - $0.6627 | 9 In stock |
|
|
1.031 in
26.2 mm
|
||
| $0.1788 - $0.3294 | Request the lead time here |
|
|
0.776 in
19.7 mm
|
||
| $0.6678 - $1.2302 | 9 In stock |
|
|
1.917 in
48.7 mm
|
||
| $0.4697 - $0.8653 | Request the lead time here |
|
|
1.555 in
39.5 mm
|
||
| $1.2521 - $2.3065 | 25 In stock |
|
|
3.469 in
88.1 mm
|
||
| $0.6797 - $1.2521 | Request the lead time here |
|
|
2.106 in
53.5 mm
|
||
| $1.1924 - $2.1967 | 190 In stock |
|
|
3.307 in
84.0 mm
|
||
| $0.7989 - $1.4718 | 10 In stock |
|
|
2.469 in
62.7 mm
|
||
| $0.1303 - $0.2403 | Request the lead time here |
|
|
0.606 in
15.4 mm
|
||
| $0.0942 - $0.1735 | Request the lead time here |
|
|
0.39 in
9.9 mm
|
||
| $0.2026 - $0.3734 | 9 In stock |
|
|
1.087 in
27.6 mm
|
||
| $0.7751 - $1.4278 | 8 In stock |
|
|
2.331 in
59.2 mm
|
||
| 492201 | $0.1073 - $0.1977 | Request the lead time here |
|
|
0.457 in
11.6 mm
|
|
| $0.3219 - $0.5931 | 10 In stock |
|
|
1.472 in
37.4 mm
|
||
| $1.3713 - $2.5262 | 80 In stock |
|
|
4.484 in
113.9 mm
|
||
| $0.1761 - $0.3245 | 9 In stock |
|
|
0.858 in
21.8 mm
|
||
| $0.1192 - $0.2197 | Request the lead time here |
|
|
0.575 in
14.6 mm
|
||
| $0.1549 - $0.2856 | Request the lead time here |
|
|
0.689 in
17.5 mm
|
||
| $0.4769 - $0.8787 | 9 In stock |
|
|
1.614 in
41.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue