Menu Search

Ribbed Pipe-End Plugs

In stock

Ribbed Pipe end plugs are designed to seal the ends of pipes and tubes securely. The straight wall on the outside diameter of the plug offers a solid friction fit with the inside diameter of the mating pipe, giving good protection against impurities entering the pipe.

They are offered in two designs, each having flexible ribs of varying sizes to accommodate a variety of NPT and drill pipe schedules. Easy to install and remove due to their close fit. It is ideal for automobile, oil and gas, packaging, and engineering use.

  • Material: LDPE
  • Colour: Red, Blue, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
51 results
Product SKUs information
Item Code Price range Availability Maximum Rib Diameter Minimum Rib Diameter Head Diameter View
$1.1329 - $2.0868 2819 In stock
75.2 mm
$0.1734 - $0.6627 9 In stock
26.2 mm
$0.1788 - $0.3294 Request the lead time here
19.7 mm
$0.6678 - $1.2302 9 In stock
48.7 mm
$0.4697 - $0.8653 Request the lead time here
39.5 mm
$1.2521 - $2.3065 25 In stock
88.1 mm
$0.6797 - $1.2521 Request the lead time here
53.5 mm
$1.1924 - $2.1967 190 In stock
84.0 mm
$0.7989 - $1.4718 10 In stock
62.7 mm
$0.1303 - $0.2403 Request the lead time here
15.4 mm
$0.0942 - $0.1735 Request the lead time here
9.9 mm
$0.2026 - $0.3734 9 In stock
27.6 mm
$0.7751 - $1.4278 8 In stock
59.2 mm
492201 $0.1073 - $0.1977 Request the lead time here
11.6 mm
$0.3219 - $0.5931 10 In stock
37.4 mm
$1.3713 - $2.5262 80 In stock
113.9 mm
$0.1761 - $0.3245 9 In stock
21.8 mm
$0.1192 - $0.2197 Request the lead time here
14.6 mm
$0.1549 - $0.2856 Request the lead time here
17.5 mm
$0.4769 - $0.8787 9 In stock
41.0 mm
  • of 3
Ribbed Pipe-End Plug - Head Diameter - 75.2 mm | 2.961 in ; ; ; Red ; LDPE - PIR

492223

Price Range
$2.0868 - $1.1329

Stock Levels
2819 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Head Diameter
    75.2 mm
  • Overall Height
    31.6 mm
Ribbed Pipe-End Plug - Head Diameter - 26.2 mm | 1.031 in ; ; ; Red ; LDPE - PIR

492209

Price Range
$0.6627 - $0.1734

Stock Levels
9 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Head Diameter
    26.2 mm
  • Overall Height
    31.5 mm
Ribbed Pipe-End Plug - Head Diameter - 19.7 mm | 0.776 in ; ; ; Red ; LDPE - PIR

492205

Price Range
$0.3294 - $0.1788

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Head Diameter
    19.7 mm
  • Overall Height
    31.3 mm
Ribbed Pipe-End Plug - Head Diameter - 48.7 mm | 1.917 in ; ; ; Red ; LDPE - PIR

492218

Price Range
$1.2302 - $0.6678

Stock Levels
9 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Head Diameter
    48.7 mm
  • Overall Height
    31.6 mm
Ribbed Pipe-End Plug - Head Diameter - 39.5 mm | 1.555 in ; ; ; Red ; LDPE - PIR

492215

Price Range
$0.8653 - $0.4697

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Head Diameter
    39.5 mm
  • Overall Height
    30.7 mm
Ribbed Pipe-End Plug - Head Diameter - 88.1 mm | 3.469 in ; ; ; Red ; LDPE - PIR

492225

Price Range
$2.3065 - $1.2521

Stock Levels
25 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Head Diameter
    88.1 mm
  • Overall Height
    31.9 mm
Ribbed Pipe-End Plug - Head Diameter - 53.5 mm | 2.106 in ; ; ; Red ; LDPE - PIR

492219

Price Range
$1.2521 - $0.6797

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Head Diameter
    53.5 mm
  • Overall Height
    31.5 mm
Ribbed Pipe-End Plug - Head Diameter - 84.0 mm | 3.307 in ; ; ; Red ; LDPE - PIR

492224

Price Range
$2.1967 - $1.1924

Stock Levels
190 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Head Diameter
    84.0 mm
  • Overall Height
    31.5 mm
Ribbed Pipe-End Plug - Head Diameter - 62.7 mm | 2.469 in ; ; ; Red ; LDPE - PIR

492221

Price Range
$1.4718 - $0.7989

Stock Levels
10 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Head Diameter
    62.7 mm
  • Overall Height
    31.7 mm
Ribbed Pipe-End Plug - Head Diameter - 15.4 mm | 0.606 in ; ; ; Red ; LDPE - PIR

492203

Price Range
$0.2403 - $0.1303

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Head Diameter
    15.4 mm
  • Overall Height
    16.3 mm
Ribbed Pipe-End Plug - Head Diameter - 9.9 mm | 0.39 in ; ; ; Red ; LDPE - PIR

492200

Price Range
$0.1735 - $0.0942

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Head Diameter
    9.9 mm
  • Overall Height
    11.6 mm
Ribbed Pipe-End Plug - Head Diameter - 27.6 mm | 1.087 in ; ; ; Red ; LDPE - PIR

492210

Price Range
$0.3734 - $0.2026

Stock Levels
9 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Head Diameter
    27.6 mm
  • Overall Height
    31.4 mm
Ribbed Pipe-End Plug - Head Diameter - 59.2 mm | 2.331 in ; ; ; Red ; LDPE - PIR

492220

Price Range
$1.4278 - $0.7751

Stock Levels
8 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Head Diameter
    59.2 mm
  • Overall Height
    31.9 mm
Ribbed Pipe-End Plug - Head Diameter - 11.6 mm | 0.457 in ; ; ; Red ; LDPE - PIR

492201

Price Range
$0.1977 - $0.1073

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Head Diameter
    11.6 mm
  • Overall Height
    11.6 mm
Ribbed Pipe-End Plug - Head Diameter - 37.4 mm | 1.472 in ; ; ; Red ; LDPE - PIR

492214

Price Range
$0.5931 - $0.3219

Stock Levels
10 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Head Diameter
    37.4 mm
  • Overall Height
    30.7 mm
Ribbed Pipe-End Plug - Head Diameter - 113.9 mm | 4.484 in ; ; ; Red ; LDPE - PIR

492226

Price Range
$2.5262 - $1.3713

Stock Levels
80 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Head Diameter
    113.9 mm
  • Overall Height
    34.3 mm
Ribbed Pipe-End Plug - Head Diameter - 21.8 mm | 0.858 in ; ; ; Red ; LDPE - PIR

492207

Price Range
$0.3245 - $0.1761

Stock Levels
9 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Head Diameter
    21.8 mm
  • Overall Height
    31.3 mm
Ribbed Pipe-End Plug - Head Diameter - 14.6 mm | 0.575 in ; ; ; Red ; LDPE - PIR

492202

Price Range
$0.2197 - $0.1192

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Head Diameter
    14.6 mm
  • Overall Height
    16.3 mm
Ribbed Pipe-End Plug - Head Diameter - 17.5 mm | 0.689 in ; ; ; Red ; LDPE - PIR

492204

Price Range
$0.2856 - $0.1549

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Head Diameter
    17.5 mm
  • Overall Height
    16.3 mm
Ribbed Pipe-End Plug - Head Diameter - 41.0 mm | 1.614 in ; ; ; Red ; LDPE - PIR

492216

Price Range
$0.8787 - $0.4769

Stock Levels
9 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Head Diameter
    41.0 mm
  • Overall Height
    31.0 mm