Menu Search

Ribbed Pipe-End Plugs

In stock

Ribbed Pipe end plugs are designed to seal the ends of pipes and tubes securely. The straight wall on the outside diameter of the plug offers a solid friction fit with the inside diameter of the mating pipe, giving good protection against impurities entering the pipe.

They are offered in two designs, each having flexible ribs of varying sizes to accommodate a variety of NPT and drill pipe schedules. Easy to install and remove due to their close fit. It is ideal for automobile, oil and gas, packaging, and engineering use.

  • Material: LDPE
  • Colour: Red, Blue, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
29 results
Product SKUs information
Item Code Price range Availability Maximum Rib Diameter Minimum Rib Diameter Head Diameter View
$0.463 - $0.8531 9 In stock
41.0 mm
$0.1709 - $0.315 9 In stock
21.8 mm
$0.1851 - $0.3411 Request the lead time here
24.7 mm
$0.6599 - $1.2157 Request the lead time here
53.5 mm
$1.3313 - $2.4526 80 In stock
113.9 mm
$0.1504 - $0.2772 Request the lead time here
17.5 mm
$0.3009 - $0.5545 8 In stock
34.6 mm
$0.6368 - $1.1729 321 In stock
48.1 mm
$0.3126 - $0.5758 10 In stock
37.4 mm
  • of 2
Ribbed Pipe-End Plug - Head Diameter - 41.0 mm | 1.614 in ; 25.9 - 46.7 mm | 1.02 - 1.839 in ; DIN;NPT ; Red ; LDPE

492216

Price Range
$0.8531 - $0.463

Stock Levels
9 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Head Diameter
    41.0 mm
  • Overall Height
    31.0 mm
Ribbed Pipe-End Plug - Head Diameter - 21.8 mm | 0.858 in ; 11.9 - 22.0 mm | 0.469 - 0.866 in ; DIN ; Red ; LDPE

492207

Price Range
$0.315 - $0.1709

Stock Levels
9 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Head Diameter
    21.8 mm
  • Overall Height
    31.3 mm
Ribbed Pipe-End Plug - Head Diameter - 24.7 mm | 0.972 in ; 15.8 - 30.0 mm | 0.622 - 1.181 in ; DIN ; Red ; LDPE

492208

Price Range
$0.3411 - $0.1851

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Head Diameter
    24.7 mm
  • Overall Height
    31.4 mm
Ribbed Pipe-End Plug - Head Diameter - 53.5 mm | 2.106 in ; 29.0 - 54.7 mm | 1.142 - 2.154 in ; DIN ; Red ; LDPE

492219

Price Range
$1.2157 - $0.6599

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Head Diameter
    53.5 mm
  • Overall Height
    31.5 mm
Ribbed Pipe-End Plug - Head Diameter - 113.9 mm | 4.484 in ; 70.0 - 113.0 mm | 2.756 - 4.449 in ; DIN;NPT ; Red ; LDPE

492226

Price Range
$2.4526 - $1.3313

Stock Levels
80 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Head Diameter
    113.9 mm
  • Overall Height
    34.3 mm
Ribbed Pipe-End Plug - Head Diameter - 17.5 mm | 0.689 in ; 9.8 - 17.6 mm | 0.386 - 0.693 in ; DIN ; Red ; LDPE

492204

Price Range
$0.2772 - $0.1504

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Head Diameter
    17.5 mm
  • Overall Height
    16.3 mm
Ribbed Pipe-End Plug - Head Diameter - 34.6 mm | 1.362 in ; 18.1 - 38.0 mm | 0.713 - 1.496 in ; DIN ; Red ; LDPE

492213

Price Range
$0.5545 - $0.3009

Stock Levels
8 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Head Diameter
    34.6 mm
  • Overall Height
    31.2 mm
Ribbed Pipe-End Plug - Head Diameter - 48.1 mm | 1.894 in ; 28.9 - 54.5 mm | 1.138 - 2.146 in ; DIN;NPT ; Red ; LDPE

492217

Price Range
$1.1729 - $0.6368

Stock Levels
321 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Head Diameter
    48.1 mm
  • Overall Height
    31.6 mm
Ribbed Pipe-End Plug - Head Diameter - 37.4 mm | 1.472 in ; 17.9 - 38.0 mm | 0.705 - 1.496 in ; DIN ; Red ; LDPE

492214

Price Range
$0.5758 - $0.3126

Stock Levels
10 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Head Diameter
    37.4 mm
  • Overall Height
    30.7 mm