Menu Search

Ring Seal Cord Splicing Kits & Cords

In stock

These O-ring cord Splicing Kits are meant to reduce the need for large stocks of O-rings. It includes a measuring tape, a cutting block, an adhesive bottle, a retractable knife, and a cord of the appropriate width and length.

Cut the rope to the required length to produce quick, on-the-spot O-rings of any size. As a result, it is suitable for sealing any customised application and preventing leaks or fluids from escaping.

Typically inserted in the flange grooves to provide a tight fit and a secure seal. Commonly used in various applications such as hydraulic systems, pneumatic systems, fluid power systems, automotive, manufacturing or oil and gas.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
15 results
Product SKUs information
Item Code Price range Availability Diameter View
$5.9209 - $6.5605 Request the lead time here
8.0 mm
$9.8234 - $10.8846 Request the lead time here
8.0 mm
$155.3991 - $172.1874 Request the lead time here
$6.3247 - $7.0079 7 In stock
3.0 mm
$9.016 - $9.9899 Request the lead time here
6.0 mm
$6.3635 - $7.0509 Request the lead time here
5.3 mm
$9.016 - $9.9899 1 In stock
5.0 mm
492230 $5.9209 - $6.5605 Request the lead time here
1.7 mm
$10.4521 - $11.5813 1 In stock
7.0 mm
$9.016 - $9.9899 Request the lead time here
5.7 mm
$5.9209 - $6.5605 Request the lead time here
3.53 mm
$7.6703 - $8.499 Request the lead time here
4.00 mm
$6.9571 - $7.7087 Request the lead time here
2.0 mm
$6.2998 - $6.9805 Request the lead time here
4.50 mm
$5.9209 - $6.5605 Request the lead time here
8.0 mm
Splicing Cord - NBR; Diameter - 8.0 mm | 0.315 in; 2.62 m | 8.596 ft; Black

492233

Price Range
$6.5605 - $5.9209

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Ring Type
    O-Ring
  • Cord Length
    2.62 m
  • Diameter
    8.0 mm
  • Full Material
    Nitrile Butadiene Rubber
Splicing Cord - NBR; Diameter - 8.0 mm | 0.315 in; 2.0 m | 6.562 ft; Black

492243

Price Range
$10.8846 - $9.8234

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Ring Type
    O-Ring
  • Cord Length
    2.0 m
  • Diameter
    8.0 mm
  • Full Material
    Nitrile Butadiene Rubber
Splicing Cord 2.0 m (L) NBR Black

490038

Price Range
$172.1874 - $155.3991

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Kit Contents
    Tape, Adhesive, Cutting Block, Knife, O-Ring Cord
  • Kit Contents (All)
    Tape, Adhesive, Cutting Block, Knife, O-Ring Cord
  • Ring Type
    O-Ring
  • Cord Length
    2.0 m
Splicing Cord - NBR; Diameter - 3.0 mm | 0.118 in; 2.0 m | 6.562 ft; Black

492234

Price Range
$7.0079 - $6.3247

Stock Levels
7 In stock
Attributes
  • Colour
    Black
  • Ring Type
    O-Ring
  • Cord Length
    2.0 m
  • Diameter
    3.0 mm
  • Full Material
    Nitrile Butadiene Rubber
Splicing Cord - NBR; Diameter - 6.0 mm | 0.236 in; 2.0 m | 6.562 ft; Black

492241

Price Range
$9.9899 - $9.016

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Ring Type
    O-Ring
  • Cord Length
    2.0 m
  • Diameter
    6.0 mm
  • Full Material
    Nitrile Butadiene Rubber
O-Ring NBR Black Diameter - 5.3 mm | 0.209 in

492239

Price Range
$7.0509 - $6.3635

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Kit Contents
    1 x Tape Measure, 1 x Cutting Block, 1 x Bottle of 3gm Cyanacrylate Adhesive, 1 x Retractable Cutting Knife, O-ring Cord
  • Kit Contents (All)
    1 x Tape Measure, 1 x Cutting Block, 1 x Bottle of 3gm Cyanacrylate Adhesive, 1 x Retractable Cutting Knife, O-ring Cord
  • Ring Type
    O-Ring
  • Cord Length
    2.0 m
O-Ring NBR Black Diameter - 5.0 mm | 0.197 in

492238

Price Range
$9.9899 - $9.016

Stock Levels
1 In stock
Attributes
  • Colour
    Black
  • Kit Contents
    1 x Tape Measure, 1 x Cutting Block, 1 x Bottle of 3gm Cyanacrylate Adhesive, 1 x Retractable Cutting Knife, O-ring Cord
  • Kit Contents (All)
    1 x Tape Measure, 1 x Cutting Block, 1 x Bottle of 3gm Cyanacrylate Adhesive, 1 x Retractable Cutting Knife, O-ring Cord
  • Ring Type
    O-Ring
  • Cord Length
    2.0 m
Splicing Cord - NBR; Diameter - 1.7 mm | 0.067 in; 2.0 m | 6.562 ft; Black

492230

Price Range
$6.5605 - $5.9209

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Ring Type
    O-Ring
  • Cord Length
    2.0 m
  • Diameter
    1.7 mm
  • Full Material
    Nitrile Butadiene Rubber
O-Ring NBR Black Diameter - 7.0 mm | 0.276 in

492242

Price Range
$11.5813 - $10.4521

Stock Levels
1 In stock
Attributes
  • Colour
    Black
  • Kit Contents
    1 x Tape Measure, 1 x Cutting Block, 1 x Bottle of 3gm Cyanacrylate Adhesive, 1 x Retractable Cutting Knife, O-ring Cord
  • Kit Contents (All)
    1 x Tape Measure, 1 x Cutting Block, 1 x Bottle of 3gm Cyanacrylate Adhesive, 1 x Retractable Cutting Knife, O-ring Cord
  • Ring Type
    O-Ring
  • Cord Length
    2.0 m
O-Ring NBR Black Diameter - 5.7 mm | 0.224 in

492240

Price Range
$9.9899 - $9.016

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Kit Contents
    1 x Tape Measure, 1 x Cutting Block, 1 x Bottle of 3gm Cyanacrylate Adhesive, 1 x Retractable Cutting Knife, O-ring Cord
  • Kit Contents (All)
    1 x Tape Measure, 1 x Cutting Block, 1 x Bottle of 3gm Cyanacrylate Adhesive, 1 x Retractable Cutting Knife, O-ring Cord
  • Ring Type
    O-Ring
  • Cord Length
    2.0 m
Splicing Cord - NBR; Diameter - 3.53 mm | 0.139 in; 2.0 m | 6.562 ft; Black

492235

Price Range
$6.5605 - $5.9209

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Ring Type
    O-Ring
  • Cord Length
    2.0 m
  • Diameter
    3.53 mm
  • Full Material
    Nitrile Butadiene Rubber
Splicing Cord - NBR; Diameter - 4.00 mm | 0.157 in; 2.0 m | 6.562 ft; Black

492236

Price Range
$8.499 - $7.6703

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Ring Type
    O-Ring
  • Cord Length
    2.0 m
  • Diameter
    4.00 mm
  • Full Material
    Nitrile Butadiene Rubber
Splicing Cord - NBR; Diameter - 2.0 mm | 0.079 in; 2.0 m | 6.562 ft; Black

492231

Price Range
$7.7087 - $6.9571

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Ring Type
    O-Ring
  • Cord Length
    2.0 m
  • Diameter
    2.0 mm
  • Full Material
    Nitrile Butadiene Rubber
Splicing Cord - NBR; Diameter - 4.50 mm | 0.177 in; 2.0 m | 6.562 ft; Black

492237

Price Range
$6.9805 - $6.2998

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Ring Type
    O-Ring
  • Cord Length
    2.0 m
  • Diameter
    4.50 mm
  • Full Material
    Nitrile Butadiene Rubber
Splicing Cord - NBR; Diameter - 8.0 mm | 0.315 in; 2.40 m | 7.874 ft; Black

492232

Price Range
$6.5605 - $5.9209

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Ring Type
    O-Ring
  • Cord Length
    2.40 m
  • Diameter
    8.0 mm
  • Full Material
    Nitrile Butadiene Rubber