Menu Search

Ring Seals - SAE Flange Seal

In production

These SAE Flange O-Ring seals are designed to form a tight seal in flanged connections, preventing fluid or gas leakage. It creates a tight seal by fitting into the grooves of SAE standard flanges.

It is flexible and durable, and it can withstand the pressures and temperatures encountered in hydraulic systems, ensuring consistent performance even under harsh conditions. In addition,they are efficient in sealing flanges exposed to vibration and heat cycling.

It is typically inserted in the flange grooves to provide a tight fit and a secure seal and commonly used in various applications such as hydraulic systems, pneumatic systems, fluid power systems or oil and gas.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
6 results
Product SKUs information
Item Code Price range Availability Ring Type Colour Material View
$5.0865 - $9.3701 Request the lead time here
SAE Flange Seal
Blue
PU
$5.275 - $9.7172 Request the lead time here
SAE Flange Seal
Blue
PU
$4.5213 - $8.3289 Request the lead time here
SAE Flange Seal
Blue
PU
$5.2599 - $9.6894 Request the lead time here
SAE Flange Seal
Blue
PU
$4.5257 - $8.3368 Request the lead time here
SAE Flange Seal
Blue
PU
$5.5011 - $5.7906 Request the lead time here
SAE Flange Seal
Blue
PU
SAE Flange Seal SAE Flange Seal PU Blue Inside Diameter - 25.4 mm | 1 in

490092

Price Range
$9.3701 - $5.0865

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Ring Type
    SAE Flange Seal
  • Inside Diameter
    25.4 mm
  • Full Material
    Polyurethane 90
  • Material
    PU
SAE Flange Seal Ring Seal PU Blue Inside Diameter - 38.1 mm | 1.5 in

490094

Price Range
$9.7172 - $5.275

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Ring Type
    SAE Flange Seal
  • Inside Diameter
    38.1 mm
  • Full Material
    Polyurethane 90
  • Material
    PU
SAE Flange Seal Ring Seal PU Blue Inside Diameter - 12.7 mm | 0.5 in

490090

Price Range
$8.3289 - $4.5213

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Ring Type
    SAE Flange Seal
  • Inside Diameter
    12.7 mm
  • Full Material
    Polyurethane 90
  • Material
    PU
SAE Flange Seal Ring Seal PU Blue Inside Diameter - 31.8 mm | 1.252 in

490093

Price Range
$9.6894 - $5.2599

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Ring Type
    SAE Flange Seal
  • Inside Diameter
    31.8 mm
  • Full Material
    Polyurethane 90
  • Material
    PU
SAE Flange Seal Ring Seal PU Blue Inside Diameter - 19.1 mm | 0.752 in

490091

Price Range
$8.3368 - $4.5257

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Ring Type
    SAE Flange Seal
  • Inside Diameter
    19.1 mm
  • Full Material
    Polyurethane 90
  • Material
    PU
SAE Flange Seal Ring Seal PU Blue Inside Diameter - 50.8 mm | 2 in

490095

Price Range
$5.7906 - $5.5011

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Ring Type
    SAE Flange Seal
  • Inside Diameter
    50.8 mm
  • Full Material
    Polyurethane 90
  • Material
    PU