Menu Search

Rivet Feet

In stock

Rivet Feet are ideal in helping with the manoeuvring of furniture, as well as providing a high level of surface protection. The simply design of our Rivet Mount Feet make them a quick and easy, tool-free solution.

Our Rivet Foot range features UL94 HB rated Fast Feet made from Black TPE, with a Grey Acetal Rive that are ideal for wooden cabinets, equipment enclosures, free-standing electrical and electronics equipment. Soft Fast Feet are also available within this range that have a material harness of 86 Shore; they are also made of Black TPE, and have a Polypropylene pin. Also available are Snap Rivet Feet made from UL94 V2 rated Polyamide 6/6, which have a TPE base. These help protect floors and tube ends when secured to the assembly with a rivet.

Rivet Feet install with a straight-forward push-fit. They can be used as glides, bumpers, closures, slides, and as stops in a wide range of applications and assemblies. The incorporated push rivets push into pre-drilled holes. The foot is fully removable.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
41 results
Product SKUs information
Item Code Price range Availability Maximum Compatible Hole Diameter Height Maximum Panel Thickness Full Material Base Diameter View
$0.3702 - $0.682 Request the lead time here
8.1 mm
15.0 mm
1.2 mm
Thermo Plastic Elastomer
$0.5799 - $0.6105 4 In stock
4.2 mm
8.0 mm
2.0 mm
Thermo Plastic Elastomer
SFF-023 $0.5542 - $0.5835 11 In stock
7.7 mm
5.0 mm
1.5 mm
Thermo Plastic Elastomer
$0.406 - $0.4274 Request the lead time here
3.2 mm
5.5 mm
1.8 mm
Thermo Plastic Elastomer
$0.5652 - $0.5949 Request the lead time here
4.2 mm
4.2 mm
2.8 mm
Thermo Plastic Elastomer
$0.7815 - $0.8227 Request the lead time here
7.7 mm
15.0 mm
1.5 mm
Thermo Plastic Elastomer
$0.464 - $0.4884 Request the lead time here
4.2 mm
4.2 mm
3.7 mm
Thermo Plastic Elastomer
$0.7182 - $0.7958 17 In stock
3.7 mm
2.1 mm
Nylon;Thermoplastic Elastomere
10.0 mm
$0.5799 - $0.6105 Request the lead time here
4.2 mm
6.0 mm
0.8 mm
Thermo Plastic Elastomer
$0.551 - $0.5799 Request the lead time here
4.2 mm
6.0 mm
1.8 mm
Thermo Plastic Elastomer
$0.5075 - $0.5342 Request the lead time here
3.7 mm
4.0 mm
1.2 mm
Thermo Plastic Elastomer
$0.7569 - $0.7968 Request the lead time here
3.7 mm
2.1 mm
Nylon;Thermoplastic Elastomere
12.7 mm
$0.435 - $0.4578 Request the lead time here
4.2 mm
9.0 mm
3.1 mm
Thermo Plastic Elastomer
$0.1952 - $0.2053 2 In stock
4.2 mm
6.0 mm
1.0 mm
Thermo Plastic Elastomer
$0.4408 - $0.4884 Request the lead time here
4.2 mm
4.2 mm
4.8 mm
Thermo Plastic Elastomer
$0.5075 - $0.5342 Request the lead time here
3.7 mm
4.0 mm
3.2 mm
Thermo Plastic Elastomer
$0.4133 - $0.435 Request the lead time here
5.2 mm
6.0 mm
2.3 mm
Thermo Plastic Elastomer
$0.551 - $0.5799 Request the lead time here
4.2 mm
6.0 mm
2.8 mm
Thermo Plastic Elastomer
$0.7065 - $0.7437 98 In stock
8.1 mm
18.0 mm
1.2 mm
Thermo Plastic Elastomer
$0.6435 - $0.6774 Request the lead time here
4.2 mm
3.5 mm
Nylon;Thermoplastic Elastomere
10.0 mm
  • of 3
Rivet Mount Feet - PP/Elastomer ; Height 15.0 mm | 0.591 in ; ; ; Minimum Panel Thickness - 0.5 mm | 0.02 in

SFF-124-A4

Price Range
$0.682 - $0.3702

Stock Levels
Request the lead time here
Attributes
  • Height
    15.0 mm
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Rivet Mount Feet - ; Height 8.0 mm | 0.315 in ; ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 0.8 mm | 0.031 in

FF-009-P4X7B

Price Range
$0.6105 - $0.5799

Stock Levels
4 In stock
Attributes
  • Height
    8.0 mm
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Rivet Mount Feet - ; Height 5.0 mm | 0.197 in ; ; Minimum Compatible Hole Diameter - 7.8 mm | 0.307 in ; Minimum Panel Thickness - 0.8 mm | 0.031 in

SFF-023

Price Range
$0.5835 - $0.5542

Stock Levels
11 In stock
Attributes
  • Height
    5.0 mm
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Rivet Mount Feet - ; Height 5.5 mm | 0.217 in ; ; Minimum Compatible Hole Diameter - 3.1 mm | 0.122 in ; Minimum Panel Thickness - 0.8 mm | 0.031 in

FF-003-P3X5.5B

Price Range
$0.4274 - $0.406

Stock Levels
Request the lead time here
Attributes
  • Height
    5.5 mm
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Rivet Mount Feet - ; Height 4.2 mm | 0.165 in ; ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 1.8 mm | 0.071 in

FF-005-P4X6B

Price Range
$0.5949 - $0.5652

Stock Levels
Request the lead time here
Attributes
  • Height
    4.2 mm
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Rivet Mount Feet - ; Height 15.0 mm | 0.591 in ; ; Minimum Compatible Hole Diameter - 7.8 mm | 0.307 in ; Minimum Panel Thickness - 0.8 mm | 0.031 in

SFF-028

Price Range
$0.8227 - $0.7815

Stock Levels
Request the lead time here
Attributes
  • Height
    15.0 mm
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Rivet Mount Feet - ; Height 4.2 mm | 0.165 in ; ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 2.9 mm | 0.114 in

FF-005-P4X7B

Price Range
$0.4884 - $0.464

Stock Levels
Request the lead time here
Attributes
  • Height
    4.2 mm
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926300090
Rivet Mount Feet - ; ;Base Diameter 10.0 mm | 0.394 in ; Minimum Compatible Hole Diameter - 3.6 mm | 0.142 in ; Minimum Panel Thickness - 1.2 mm | 0.047 in

FSR-1

Price Range
$0.7958 - $0.7182

Stock Levels
17 In stock
Attributes
  • Base Diameter
    10.0 mm
  • Compatible Hole Diameter Range
    3.6 - 3.7 mm
  • Colour
    Black
  • Full Material
    Nylon;Thermoplastic Elastomere
  • Commodity Code
    3926909790
Rivet Mount Feet - ; Height 6.0 mm | 0.236 in ; ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ;

FF-009-P4X6B

Price Range
$0.6105 - $0.5799

Stock Levels
Request the lead time here
Attributes
  • Height
    6.0 mm
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926300090
Rivet Mount Feet - ; Height 6.0 mm | 0.236 in ; ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 0.8 mm | 0.031 in

FF-008-P4X6B

Price Range
$0.5799 - $0.551

Stock Levels
Request the lead time here
Attributes
  • Height
    6.0 mm
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Rivet Mount Feet - ; Height 4.0 mm | 0.157 in ; ; Minimum Compatible Hole Diameter - 3.6 mm | 0.142 in ; Minimum Panel Thickness - 0.5 mm | 0.02 in

FF-13-P3.5X4.5B

Price Range
$0.5342 - $0.5075

Stock Levels
Request the lead time here
Attributes
  • Height
    4.0 mm
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926300090
Rivet Mount Feet - ; ;Base Diameter 12.7 mm | 0.5 in ; Minimum Compatible Hole Diameter - 3.6 mm | 0.142 in ; Minimum Panel Thickness - 1.2 mm | 0.047 in

FSR-4

Price Range
$0.7968 - $0.7569

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    12.7 mm
  • Compatible Hole Diameter Range
    3.6 - 3.7 mm
  • Colour
    Black
  • Full Material
    Nylon;Thermoplastic Elastomere
  • Commodity Code
    3926909790
Rivet Mount Feet - ; Height 9.0 mm | 0.354 in ; ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 2.0 mm | 0.079 in

FF-010-P4X8B

Price Range
$0.4578 - $0.435

Stock Levels
Request the lead time here
Attributes
  • Height
    9.0 mm
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926300090
Rivet Mount Feet - ; Height 6.0 mm | 0.236 in ; ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 0.6 mm | 0.024 in

FF-006-P4X6B

Price Range
$0.2053 - $0.1952

Stock Levels
2 In stock
Attributes
  • Height
    6.0 mm
  • Compatible Hole Diameter Range
    4.1 - 4.2 mm
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Rivet Mount Feet - ; Height 4.2 mm | 0.165 in ; ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 3.8 mm | 0.15 in

FF-005-P4X8B

Price Range
$0.4884 - $0.4408

Stock Levels
Request the lead time here
Attributes
  • Height
    4.2 mm
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926300090
Rivet Mount Feet - ; Height 4.0 mm | 0.157 in ; ; Minimum Compatible Hole Diameter - 3.6 mm | 0.142 in ; Minimum Panel Thickness - 2.5 mm | 0.098 in

FF-13-P3.5X7.0B

Price Range
$0.5342 - $0.5075

Stock Levels
Request the lead time here
Attributes
  • Height
    4.0 mm
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926300090
Rivet Mount Feet - ; Height 6.0 mm | 0.236 in ; ; Minimum Compatible Hole Diameter - 5.1 mm | 0.201 in ; Minimum Panel Thickness - 1.3 mm | 0.051 in

FF-006-P5X7.5B

Price Range
$0.435 - $0.4133

Stock Levels
Request the lead time here
Attributes
  • Height
    6.0 mm
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Rivet Mount Feet - ; Height 6.0 mm | 0.236 in ; ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 1.9 mm | 0.075 in

FF-008-P4X7B

Price Range
$0.5799 - $0.551

Stock Levels
Request the lead time here
Attributes
  • Height
    6.0 mm
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Rivet Mount Feet - PP/Elastomer ; Height 18.0 mm | 0.709 in ; ; Minimum Compatible Hole Diameter - 8.0 mm | 0.315 in ; Minimum Panel Thickness - 0.5 mm | 0.02 in

FF-026-M40

Price Range
$0.7437 - $0.7065

Stock Levels
98 In stock
Attributes
  • Height
    18.0 mm
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Rivet Mount Feet - ; ;Base Diameter 10.0 mm | 0.394 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 2.5 mm | 0.098 in

FSR-3

Price Range
$0.6774 - $0.6435

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    10.0 mm
  • Compatible Hole Diameter Range
    4.1 - 4.2 mm
  • Colour
    Black
  • Full Material
    Nylon;Thermoplastic Elastomere
  • Commodity Code
    3926300090