Rivet Feet are ideal in helping with the manoeuvring of furniture, as well as providing a high level of surface protection. The simply design of our Rivet Mount Feet make them a quick and easy, tool-free solution.
Our Rivet Foot range features UL94 HB rated Fast Feet made from Black TPE, with a Grey Acetal Rive that are ideal for wooden cabinets, equipment enclosures, free-standing electrical and electronics equipment. Soft Fast Feet are also available within this range that have a material harness of 86 Shore; they are also made of Black TPE, and have a Polypropylene pin. Also available are Snap Rivet Feet made from UL94 V2 rated Polyamide 6/6, which have a TPE base. These help protect floors and tube ends when secured to the assembly with a rivet.
Rivet Feet install with a straight-forward push-fit. They can be used as glides, bumpers, closures, slides, and as stops in a wide range of applications and assemblies. The incorporated push rivets push into pre-drilled holes. The foot is fully removable.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Compatible Hole Diameter | Height | Maximum Panel Thickness | Full Material | Base Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| $0.7182 - $0.7958 | 17 In stock |
0.146 in
3.7 mm
|
|
0.083 in
2.1 mm
|
Nylon;Thermoplastic Elastomere
|
0.394 in
10.0 mm
|
||
| $0.464 - $0.4884 | Request the lead time here |
0.165 in
4.2 mm
|
0.165 in
4.2 mm
|
0.146 in
3.7 mm
|
Thermo Plastic Elastomer
|
|
||
| $0.609 - $0.641 | Request the lead time here |
0.305 in
7.7 mm
|
0.394 in
10.0 mm
|
0.059 in
1.5 mm
|
Thermo Plastic Elastomer
|
|
||
| $0.5075 - $0.5342 | 99 In stock |
0.146 in
3.7 mm
|
0.157 in
4.0 mm
|
0.087 in
2.2 mm
|
Thermo Plastic Elastomer
|
|
||
| $0.3702 - $0.682 | Request the lead time here |
0.319 in
8.1 mm
|
0.591 in
15.0 mm
|
0.047 in
1.2 mm
|
Thermo Plastic Elastomer
|
|
||
| $0.4408 - $0.4884 | Request the lead time here |
0.165 in
4.2 mm
|
0.165 in
4.2 mm
|
0.189 in
4.8 mm
|
Thermo Plastic Elastomer
|
|
||
| $0.5799 - $0.6105 | 4 In stock |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.079 in
2.0 mm
|
Thermo Plastic Elastomer
|
|
||
| SFF-023 | $0.5542 - $0.5835 | 11 In stock |
0.305 in
7.7 mm
|
0.197 in
5.0 mm
|
0.059 in
1.5 mm
|
Thermo Plastic Elastomer
|
|
|
| $0.5075 - $0.5342 | Request the lead time here |
0.146 in
3.7 mm
|
0.157 in
4.0 mm
|
0.126 in
3.2 mm
|
Thermo Plastic Elastomer
|
|
||
| FF-009-P4X8B | $0.5799 - $0.6105 | Request the lead time here |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.118 in
3.0 mm
|
Thermo Plastic Elastomer
|
|
|
| $0.7065 - $0.7437 | 98 In stock |
0.319 in
8.1 mm
|
0.709 in
18.0 mm
|
0.047 in
1.2 mm
|
Thermo Plastic Elastomer
|
|
||
| $0.4133 - $0.435 | Request the lead time here |
0.205 in
5.2 mm
|
0.236 in
6.0 mm
|
0.091 in
2.3 mm
|
Thermo Plastic Elastomer
|
|
||
| $0.551 - $0.5799 | Request the lead time here |
0.165 in
4.2 mm
|
0.236 in
6.0 mm
|
0.11 in
2.8 mm
|
Thermo Plastic Elastomer
|
|
||
| $0.6584 - $0.6929 | 12 In stock |
0.165 in
4.2 mm
|
|
0.138 in
3.5 mm
|
Nylon;Thermoplastic Elastomere
|
0.5 in
12.7 mm
|
||
| $0.3382 - $0.6228 | Request the lead time here |
0.319 in
8.1 mm
|
0.591 in
15.0 mm
|
0.071 in
1.8 mm
|
Thermo Plastic Elastomer
|
|
||
| $0.7948 - $1.4641 | Request the lead time here |
0.197 in
5.0 mm
|
0.394 in
10.0 mm
|
0.031 in
0.8 mm
|
Thermo Plastic Elastomer
|
0.787 in
20.0 mm
|
||
| $0.4456 - $0.8209 | Request the lead time here |
|
|
|
Polyamide
|
1.969 in
50.0 mm
|
||
| $0.5522 - $0.6119 | Request the lead time here |
0.319 in
8.1 mm
|
0.394 in
10.0 mm
|
0.047 in
1.2 mm
|
Thermo Plastic Elastomer
|
0.787 in
20.0 mm
|
||
| $0.4727 - $0.871 | Request the lead time here |
|
|
|
Polyamide
|
1.969 in
50.0 mm
|
||
| $0.3451 - $0.3451 | Request the lead time here |
0.252 in
6.4 mm
|
0.705 in
17.9 mm
|
0.126 in
3.2 mm
|
Polyamide
|
0.406 in
10.3 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue