Menu Search

Rotary Dampers

In production

Rotary Dampers, which are also known as Rotational Dampers, are mechanical components that function like small gears. They help to slow down or inhibit the motions of moving parts in machinery.

A Rotary Damper can also be used to allow a controlled opening and closing of flaps, caps, lids and other covers in machine equipment. Essentially, Rotary Damper control speed and acceleration of a movement in a travelling body.

Simple to install, a Rotational Damper can be fitted as part of an assembly and are offered in a range of torques and gear profiles. Our range comes in choice of materials, including; Polyoxymethylene (POM), Nylon and Polycarbonate (PC) - with a variety of colour options.

  • Material: POM;Nylon;PC;Silicone, POM;Nylon, POM, PA, PC;Acetal, PC, POM;PA
  • Colour: Black, White, Natural, Black;Grey, Blue
  • Material Flammability Standard: , UL94 HB

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
147 results
Product SKUs information
Item Code Price range Availability Gear Type Colour Material Distance Between Fixing Holes Torque Spindle Height View
$14.761 - $16.3557 Request the lead time here
Standard Spur Gear
Black
POM
15.0 N
$3.7322 - $6.875 Request the lead time here
Standard Spur Gear
Black
PA
2.20 N
$3.0611 - $5.6389 Request the lead time here
Barrel Gear
Natural
POM
6.0 N
$3.0611 - $5.6389 Request the lead time here
Barrel Gear
Natural
POM
6.2 N
$25.7388 - $28.5194 Request the lead time here
Standard Spur Gear
Black
$3.3963 - $3.5751 Request the lead time here
Standard Spur Gear
Black
POM
1.5 N
$3.3963 - $3.5751 Request the lead time here
Standard Spur Gear
Black
POM
0.25 N
$3.981 - $7.3334 Request the lead time here
Standard Spur Gear
Black
PA
0.25 N
$3.7322 - $6.875 Request the lead time here
Standard Spur Gear
Black
PA
0.25 N
$3.7322 - $6.875 Request the lead time here
Standard Spur Gear
Black
PA
1.50 N
$3.7322 - $6.875 Request the lead time here
Standard Spur Gear
Black
PA
0.12 N
$3.981 - $7.3334 Request the lead time here
Standard Spur Gear
Black
PA
1.50 N
$11.5114 - $12.7549 Request the lead time here
Standard Spur Gear
Black
POM
3.0 N
$5.9632 - $10.9848 Request the lead time here
Standard Spur Gear
Black
$3.0611 - $3.2221 Request the lead time here
Barrel Gear
Natural
POM
8.0 N
$3.0611 - $5.6389 Request the lead time here
Barrel Gear
Natural
POM
9.0 N
$115.0863 - $212.0011 Request the lead time here
Barrel Gear
Natural
PC
90.0 N
$6.9383 - $7.3036 Request the lead time here
Standard Spur Gear
Black
$6.9383 - $12.7814 Request the lead time here
Standard Spur Gear
Black
$3.3963 - $3.5751 Request the lead time here
Standard Spur Gear
Black
POM
0.6 N
  • of 8
Rotary Damper - With Gear - Black; POM; Torque 15.0 N; Pitch Diameter 13.8 mm | 0.543 in; Number of Teeth 11

551368

Price Range
$16.3557 - $14.761

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    19.0 mm
  • Wheel Outside Diameter
    16.2 mm
  • Full Material
    Polyoxymethylene;Polyamide 6.6;Silicone Oil
  • Colour
    Black
  • Gear Type
    Standard Spur Gear
Rotary Damper - Without Gear - Distance Between Fixing Holes : 19.6 mm | 0.772 in

551289

Price Range
$6.875 - $3.7322

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.1 mm
  • Overall Height
    8.5 mm
  • Overall Length
    19.7 mm
  • Full Material
    Polyoxymethylene;Polyamide 6.6;Silicone Oil
  • Colour
    Black
Rotary Damper - Without Gear - Torque - 6.0 N; ; POM

551343

Price Range
$5.6389 - $3.0611

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    13.0 mm
  • Overall Height
    18.0 mm
  • Full Material
    Polyoxymethylene;Polycarbonate;Nitrile Butadiene Rubber
  • Colour
    Natural
  • Gear Type
    Barrel Gear
Rotary Damper - Without Gear - Torque - 6.2 N; ; POM

551354

Price Range
$5.6389 - $3.0611

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    12.0 mm
  • Overall Height
    15.5 mm
  • Full Material
    Polyoxymethylene;Polycarbonate;Nitrile Butadiene Rubber
  • Colour
    Natural
  • Gear Type
    Barrel Gear
Rotary Damper - With Gear - Black; ; ; ; Number of Teeth 10

RFRT-G2-200-G2

Price Range
$28.5194 - $25.7388

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    2.5 mm
  • Full Material
    Polycarbonate;Acetal
  • Colour
    Black
  • Gear Type
    Standard Spur Gear
  • Commodity Code
    3926909790
Rotary Damper - With Gear - Black; POM; Torque 1.5 N; Pitch Diameter 8.8 mm | 0.346 in; Number of Teeth 11

078126069999

Price Range
$3.5751 - $3.3963

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Maximum Operating Temperature
    90 °C
  • Overall Height
    12.0 mm
  • Overall Length
    21.5 mm
  • Wheel Outside Diameter
    10.4 mm
Rotary Damper - With Gear - Black; POM; Torque 0.25 N; Pitch Diameter 8.8 mm | 0.346 in; Number of Teeth 11

078129069999

Price Range
$3.5751 - $3.3963

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Maximum Operating Temperature
    90 °C
  • Overall Height
    7.7 mm
  • Overall Length
    24.0 mm
  • Wheel Outside Diameter
    10.4 mm
Rotary Damper - Without Gear - Torque - 0.25 N; ; PA

551246

Price Range
$7.3334 - $3.981

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Overall Height
    6.8 mm
  • Full Material
    Polyoxymethylene;Polyamide 6.6;Silicone Oil
  • Colour
    Black
  • Gear Type
    Standard Spur Gear
Rotary Damper - Without Gear - Torque - 0.25 N; ; PA

551255

Price Range
$6.875 - $3.7322

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.2 mm
  • Overall Height
    8.0 mm
  • Full Material
    Polyoxymethylene;Polyamide 6.6;Silicone Oil
  • Colour
    Black
  • Gear Type
    Standard Spur Gear
Rotary Damper - Without Gear - Distance Between Fixing Holes : 17.0 mm | 0.669 in

551270

Price Range
$6.875 - $3.7322

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Overall Height
    8.0 mm
  • Overall Length
    20.8 mm
  • Full Material
    Polyoxymethylene;Polyamide 6.6;Silicone Oil
  • Colour
    Black
Rotary Damper - Without Gear - Torque - 0.12 N; Body Diameter - 15.0 mm | 0.591 in; PA

551290

Price Range
$6.875 - $3.7322

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Overall Height
    7.7 mm
  • Overall Length
    22.6 mm
  • Full Material
    Polyoxymethylene;Polyamide 6.6;Silicone Oil
  • Colour
    Black
Rotary Damper - Without Gear - Distance Between Fixing Holes : 19.0 mm | 0.748 in

551306

Price Range
$7.3334 - $3.981

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    14.8 mm
  • Overall Height
    8.0 mm
  • Full Material
    Polyoxymethylene;Polyamide 6.6;Silicone Oil
  • Colour
    Black
  • Gear Type
    Standard Spur Gear
Rotary Damper - With Gear - Black; POM; Torque 3.0 N; Pitch Diameter 13.8 mm | 0.543 in; Number of Teeth 11

551369

Price Range
$12.7549 - $11.5114

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    19.0 mm
  • Wheel Outside Diameter
    16.2 mm
  • Full Material
    Polyoxymethylene;Polyamide 6.6;Silicone Oil
  • Colour
    Black
  • Gear Type
    Standard Spur Gear
Rotary Damper - With Gear - Black; ; ; ; Number of Teeth 11

RFRT-G2-300-G3

Price Range
$10.9848 - $5.9632

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    2.5 mm
  • Full Material
    Polycarbonate;Acetal
  • Colour
    Black
  • Gear Type
    Standard Spur Gear
  • Commodity Code
    3926909790
Rotary Damper - Without Gear - Torque - 8.0 N; ; POM

551339

Price Range
$3.2221 - $3.0611

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    13.0 mm
  • Overall Height
    18.0 mm
  • Full Material
    Polyoxymethylene;Polycarbonate;Nitrile Butadiene Rubber
  • Colour
    Natural
  • Gear Type
    Barrel Gear
Rotary Damper - Without Gear - Torque - 9.0 N; ; POM

551362

Price Range
$5.6389 - $3.0611

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    12.0 mm
  • Overall Height
    15.0 mm
  • Full Material
    Polyoxymethylene;Polycarbonate;Nitrile Butadiene Rubber
  • Colour
    Natural
  • Gear Type
    Barrel Gear
Rotary Damper - Without Gear -

551382

Price Range
$212.0011 - $115.0863

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    33.1 mm
  • Full Material
    Polycarbonate;Zinc;Nitrile Butadiene Rubber;Silicone
  • Colour
    Natural
  • Gear Type
    Barrel Gear
  • Torque
    90.0 N
Rotary Damper - With Gear - Black; ; ; ; Number of Teeth 10

RFRT-G2-101-G2

Price Range
$7.3036 - $6.9383

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    2.5 mm
  • Overall Length
    24.0 mm
  • Full Material
    Polycarbonate;Acetal
  • Colour
    Black
  • Gear Type
    Standard Spur Gear
Rotary Damper - With Gear - Black; ; ; ; Number of Teeth 14

RFRT-G2-200-G1

Price Range
$12.7814 - $6.9383

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    2.5 mm
  • Full Material
    Polycarbonate;Acetal
  • Colour
    Black
  • Gear Type
    Standard Spur Gear
  • Commodity Code
    3926909790
Rotary Damper - With Gear - Black; POM; Torque 0.6 N; Pitch Diameter 8.8 mm | 0.346 in; Number of Teeth 11

078123069999

Price Range
$3.5751 - $3.3963

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Maximum Operating Temperature
    90 °C
  • Overall Height
    12.0 mm
  • Overall Length
    21.5 mm
  • Wheel Outside Diameter
    10.4 mm