Menu Search

Rotary Dampers

In production

Rotary Dampers, which are also known as Rotational Dampers, are mechanical components that function like small gears. They help to slow down or inhibit the motions of moving parts in machinery.

A Rotary Damper can also be used to allow a controlled opening and closing of flaps, caps, lids and other covers in machine equipment. Essentially, Rotary Damper control speed and acceleration of a movement in a travelling body.

Simple to install, a Rotational Damper can be fitted as part of an assembly and are offered in a range of torques and gear profiles. Our range comes in choice of materials, including; Polyoxymethylene (POM), Nylon and Polycarbonate (PC) - with a variety of colour options.

  • Material: POM;Nylon;PC;Silicone, POM;Nylon, POM, PA, PC;Acetal, PC, POM;PA
  • Colour: Black, White, Natural, Black;Grey, Blue
  • Material Flammability Standard: , UL94 HB

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
147 results
Product SKUs information
Item Code Price range Availability Gear Type Colour Material Distance Between Fixing Holes Torque Spindle Height View
$3.0611 - $5.6389 Request the lead time here
Barrel Gear
Natural
POM
6.2 N
$1.7717 - $1.8649 Request the lead time here
Standard Spur Gear
Blue
PC
80.0 N
$3.3963 - $3.5751 Request the lead time here
Standard Spur Gear
Black
POM
0.3 N
$3.3963 - $3.5751 Request the lead time here
Standard Spur Gear
Black
POM
2.2 N
$2.0424 - $2.1499 Request the lead time here
Standard Spur Gear
Black
POM
$3.7322 - $6.875 Request the lead time here
Standard Spur Gear
Black
PA
0.12 N
$3.7322 - $6.875 Request the lead time here
Standard Spur Gear
Black
PA
1.50 N
$3.7322 - $6.875 Request the lead time here
Standard Spur Gear
Black
PA
0.60 N
$3.2636 - $6.0121 Request the lead time here
Standard Spur Gear
Black
PA
2.20 N
$14.9145 - $16.5258 Request the lead time here
Standard Spur Gear
Black
POM
7.5 N
$5.9632 - $10.9848 Request the lead time here
Standard Spur Gear
Black
$3.2652 - $6.0148 Request the lead time here
Barrel Gear
Natural
POM
11.0 N
$3.0611 - $5.6389 Request the lead time here
Barrel Gear
Natural
POM
5.0 N
$115.0863 - $212.0011 Request the lead time here
Standard Spur Gear
Natural
PC
70.0 N
$7.7217 - $14.2244 Request the lead time here
Standard Spur Gear
Black
$3.3963 - $3.5751 Request the lead time here
Standard Spur Gear
Black
POM
2.20 N
$8.8122 - $9.276 Request the lead time here
Standard Spur Gear
Black
POM
3.0 N
$3.981 - $4.1905 Request the lead time here
Standard Spur Gear
Black
PA
0.12 N
$3.981 - $7.3334 Request the lead time here
Standard Spur Gear
Black
PA
1.20 N
$3.7322 - $6.875 Request the lead time here
Standard Spur Gear
Black
PA
0.45 N
  • of 8
Rotary Damper - Without Gear - Torque - 6.2 N; ; POM

551354

Price Range
$5.6389 - $3.0611

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    12.0 mm
  • Overall Height
    15.5 mm
  • Full Material
    Polyoxymethylene;Polycarbonate;Nitrile Butadiene Rubber
  • Colour
    Natural
  • Gear Type
    Barrel Gear
Rotary Damper - Without Gear - Distance Between Fixing Holes : 19.0 mm | 0.748 in

RFRT-PN5

Price Range
$1.8649 - $1.7717

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Overall Height
    7.6 mm
  • Full Material
    Polycarbonate
  • Colour
    Blue
  • Gear Type
    Standard Spur Gear
Rotary Damper - With Gear - Black; POM; Torque 0.3 N; Pitch Diameter 8.8 mm | 0.346 in; Number of Teeth 11

078121069999

Price Range
$3.5751 - $3.3963

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Maximum Operating Temperature
    90 °C
  • Overall Height
    12.0 mm
  • Overall Length
    21.5 mm
  • Wheel Outside Diameter
    10.4 mm
Rotary Damper - With Gear - Black; POM; Torque 2.2 N; Pitch Diameter 8.8 mm | 0.346 in; Number of Teeth 11

078127069999

Price Range
$3.5751 - $3.3963

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Maximum Operating Temperature
    90 °C
  • Overall Height
    12.0 mm
  • Overall Length
    21.5 mm
  • Wheel Outside Diameter
    10.4 mm
Rotary Damper - With Gear - Black; POM; ; Pitch Diameter 10.4 mm | 0.409 in; Number of Teeth 13

104111069905

Price Range
$2.1499 - $2.0424

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    3.0 mm
  • Wheel Outside Diameter
    11.8 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
  • Gear Type
    Standard Spur Gear
Rotary Damper - Without Gear - Torque - 0.12 N; ; PA

551254

Price Range
$6.875 - $3.7322

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.2 mm
  • Overall Height
    8.0 mm
  • Full Material
    Polyoxymethylene;Polyamide 6.6;Silicone Oil
  • Colour
    Black
  • Gear Type
    Standard Spur Gear
Rotary Damper - Without Gear - Distance Between Fixing Holes : 19.0 mm | 0.748 in

551261

Price Range
$6.875 - $3.7322

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.2 mm
  • Overall Height
    8.0 mm
  • Full Material
    Polyoxymethylene;Polyamide 6.6;Silicone Oil
  • Colour
    Black
  • Gear Type
    Standard Spur Gear
Rotary Damper - Without Gear - Distance Between Fixing Holes : 17.0 mm | 0.669 in

551276

Price Range
$6.875 - $3.7322

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Overall Height
    8.0 mm
  • Overall Length
    20.8 mm
  • Full Material
    Polyoxymethylene;Polyamide 6.6;Silicone Oil
  • Colour
    Black
Rotary Damper - Without Gear - Distance Between Fixing Holes : 19.0 mm | 0.748 in

551307

Price Range
$6.0121 - $3.2636

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    14.8 mm
  • Overall Height
    8.0 mm
  • Full Material
    Polyoxymethylene;Polyamide 6.6;Silicone Oil
  • Colour
    Black
  • Gear Type
    Standard Spur Gear
Rotary Damper - With Gear - Black; POM; Torque 7.5 N; Pitch Diameter 13.8 mm | 0.543 in; Number of Teeth 11

551372

Price Range
$16.5258 - $14.9145

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    19.0 mm
  • Wheel Outside Diameter
    16.2 mm
  • Full Material
    Polyoxymethylene;Polyamide 6.6;Silicone Oil
  • Colour
    Black
  • Gear Type
    Standard Spur Gear
Rotary Damper - With Gear - Black; ; ; ; Number of Teeth 10

RFRT-G2-300-G2

Price Range
$10.9848 - $5.9632

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    2.5 mm
  • Full Material
    Polycarbonate;Acetal
  • Colour
    Black
  • Gear Type
    Standard Spur Gear
  • Commodity Code
    3926909790
Rotary Damper - Without Gear - Torque - 11.0 N; ; POM

551341

Price Range
$6.0148 - $3.2652

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    13.0 mm
  • Overall Height
    18.0 mm
  • Full Material
    Polyoxymethylene;Polycarbonate;Nitrile Butadiene Rubber
  • Colour
    Natural
  • Gear Type
    Barrel Gear
Rotary Damper - Without Gear - Torque - 5.0 N; ; POM

551356

Price Range
$5.6389 - $3.0611

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    12.0 mm
  • Overall Height
    15.0 mm
  • Full Material
    Polyoxymethylene;Polycarbonate;Nitrile Butadiene Rubber
  • Colour
    Natural
  • Gear Type
    Barrel Gear
Rotary Damper - Without Gear -

551381

Price Range
$212.0011 - $115.0863

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    32.6 mm
  • Full Material
    Polycarbonate;Zinc Alloy;Nitrile Butadiene Rubber;Silicone Oil
  • Colour
    Natural
  • Gear Type
    Standard Spur Gear
  • Torque
    70.0 N
Rotary Damper - With Gear - Black; ; ; ; Number of Teeth 14

RFRT-G2-600-G1

Price Range
$14.2244 - $7.7217

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    2.5 mm
  • Overall Length
    24.0 mm
  • Full Material
    Polycarbonate;Acetal
  • Colour
    Black
  • Gear Type
    Standard Spur Gear
Rotary Damper - With Gear - Black; POM; Torque 2.20 N; Pitch Diameter 8.8 mm | 0.346 in; Number of Teeth 11

078109069999

Price Range
$3.5751 - $3.3963

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Maximum Operating Temperature
    90 °C
  • Overall Height
    8.0 mm
  • Overall Length
    20.8 mm
  • Wheel Outside Diameter
    10.4 mm
Rotary Damper - With Gear - Torque 3.0 N; Pitch Diameter 13.8 mm | 0.543 in; Number of Teeth 11; Black; POM

078138069999

Price Range
$9.276 - $8.8122

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    18.6 mm
  • Maximum Operating Temperature
    90 °C
  • Overall Height
    19.0 mm
  • Overall Length
    40.0 mm
  • Wheel Outside Diameter
    16.2 mm
Rotary Damper - Without Gear - Torque - 0.12 N; ; PA

551245

Price Range
$4.1905 - $3.981

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Overall Height
    6.8 mm
  • Full Material
    Polyoxymethylene;Polyamide 6.6;Silicone Oil
  • Colour
    Black
  • Gear Type
    Standard Spur Gear
Rotary Damper - Without Gear - Distance Between Fixing Holes : 19.0 mm | 0.748 in

551251

Price Range
$7.3334 - $3.981

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Overall Height
    6.8 mm
  • Full Material
    Polyoxymethylene;Polyamide 6.6;Silicone Oil
  • Colour
    Black
  • Gear Type
    Standard Spur Gear
Rotary Damper - Without Gear - Torque - 0.45 N; ; PA

551257

Price Range
$6.875 - $3.7322

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.2 mm
  • Overall Height
    8.0 mm
  • Full Material
    Polyoxymethylene;Polyamide 6.6;Silicone Oil
  • Colour
    Black
  • Gear Type
    Standard Spur Gear