Round cord gasket with either EPDM Sponge or EPDM Solid profiles in a black finish. Provides edge protection and sealing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material | Outside Diameter | View | |
|---|---|---|---|---|---|
| $8.854 - $9.8105 | Request the lead time here |
EPDM Sponge
|
0.118 in
3.0 mm
|
||
| $74.7832 - $82.8623 | Request the lead time here |
EPDM Solid
|
0.472 in
12.0 mm
|
||
| $9.8125 - $10.8726 | Request the lead time here |
EPDM Sponge
|
0.197 in
5.0 mm
|
||
| $55.5433 - $61.5438 | Request the lead time here |
EPDM Sponge
|
0.472 in
12.0 mm
|
||
| $12.1922 - $13.5095 | Request the lead time here |
EPDM Solid
|
0.197 in
5.0 mm
|
||
| $8.9227 - $9.8865 | Request the lead time here |
EPDM Sponge
|
0.157 in
4.0 mm
|
||
| $32.8441 - $36.3924 | Request the lead time here |
EPDM Sponge
|
0.374 in
9.5 mm
|
||
| $41.7416 - $46.2511 | Request the lead time here |
EPDM Solid
|
0.374 in
9.5 mm
|
||
| $36.1762 - $40.0845 | Request the lead time here |
EPDM Solid
|
0.157 in
4.0 mm
|
||
| $31.7359 - $35.1644 | Request the lead time here |
EPDM Solid
|
0.315 in
8.0 mm
|
||
| $4.2554 - $4.715 | Request the lead time here |
EPDM Sponge
|
0.098 in
2.5 mm
|
||
| $57.5608 - $63.7792 | Request the lead time here |
EPDM Solid
|
0.118 in
3.0 mm
|
||
| $26.9384 - $29.8487 | Request the lead time here |
EPDM Sponge
|
0.315 in
8.0 mm
|
||
| $18.4797 - $20.4761 | Request the lead time here |
EPDM Solid
|
0.236 in
6.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue