Round Inserts are used to finish the end of tubular products, providing a visually pleasing and clean appearance. The high quality finish is ideal for product presentation.
The round insert features a ribbed shank, which provides easy insertion. This also provides positive-gripping power to aid retention of the insert in its assembly.
Material: Polyethylene (PE)Finish: Chrome Plated
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Insert Height | Material | Head Height | Head Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| $0.3868 - $0.7126 | 13 In stock |
Black
|
0.591 in
15.0 mm
|
PE
|
0.118 in
3.0 mm
|
1.102 in
28.0 mm
|
||
| $0.5411 - $0.9969 | 415 In stock |
Black
|
0.63 in
16.0 mm
|
PE
|
0.118 in
3.0 mm
|
1.378 in
35.0 mm
|
||
| $0.2743 - $1.0481 | 2413 In stock |
Black
|
0.591 in
15.0 mm
|
PE
|
0.118 in
3.0 mm
|
0.984 in
25.0 mm
|
||
| $0.2285 - $0.4209 | 16 In stock |
Black
|
0.394 in
10.0 mm
|
PE
|
0.079 in
2.0 mm
|
0.63 in
16.0 mm
|
||
| $0.5902 - $1.0872 | 17 In stock |
Black
|
0.63 in
16.0 mm
|
PE
|
0.118 in
3.0 mm
|
1.496 in
38.0 mm
|
||
| $0.9108 - $1.6779 | 9 In stock |
Black
|
0.472 in
12.0 mm
|
PE
|
0.118 in
3.0 mm
|
1.969 in
50.0 mm
|
||
| $0.2432 - $0.4481 | 105 In stock |
Black
|
0.394 in
10.0 mm
|
PE
|
0.079 in
2.0 mm
|
0.748 in
19.0 mm
|
||
| $0.2762 - $0.509 | 2 In stock |
Black
|
0.433 in
11.0 mm
|
PE
|
0.118 in
3.0 mm
|
0.866 in
22.0 mm
|
||
| $0.6012 - $1.1073 | 17 In stock |
Black
|
0.63 in
16.0 mm
|
PE
|
0.118 in
3.0 mm
|
1.575 in
40.0 mm
|
||
| $0.2762 - $0.509 | Request the lead time here |
Black
|
0.394 in
10.0 mm
|
PE
|
0.118 in
3.0 mm
|
0.787 in
20.0 mm
|
||
| $1.1783 - $2.1707 | Request the lead time here |
Black
|
0.472 in
12.0 mm
|
PE
|
0.118 in
3.0 mm
|
2.362 in
60.0 mm
|
||
| $0.1822 - $0.3356 | 12 In stock |
Black
|
0.63 in
16.0 mm
|
PE
|
0.118 in
3.0 mm
|
1.26 in
32.0 mm
|
||
| $0.2577 - $0.4747 | 19 In stock |
Black
|
0.394 in
10.0 mm
|
PE
|
0.079 in
2.0 mm
|
0.709 in
18.0 mm
|
||
| $0.23 - $0.4239 | 210 In stock |
Black
|
0.315 in
8.0 mm
|
PE
|
0.079 in
2.0 mm
|
0.512 in
13.0 mm
|
||
| $0.7041 - $1.2969 | Request the lead time here |
Black
|
0.63 in
16.0 mm
|
PE
|
0.118 in
3.0 mm
|
1.772 in
45.0 mm
|
||
| $0.4051 - $0.7464 | Request the lead time here |
Black
|
0.63 in
16.0 mm
|
PE
|
0.118 in
3.0 mm
|
1.181 in
30.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue