Menu Search

Round Inserts & Glides Steel Base

In stock

Round Inserts & Glides in base steel are ideal for use with adjustable feet, tilt glides, castors or on carpeted floors. They are ready for push fit installation and can be found in fixed or articulating variants. It has a metal thread for smooth, repeatable adjustment and has a rotating slider with spring-loaded insert for one-piece application.

  • Material: Steel, HDPE
  • Colour: Natural, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
20 results
Product SKUs information
Item Code Price range Availability Compatible Outside Tube Diameter Thread Size Colour Material Compatible Wall Thickness Range View
$1.1199 - $2.7997 20 In stock
60.0 mm
M8
Black
HDPE
1.1 - 1.5 mm | 0.043 - 0.059 in
$0.4789 - $1.1972 697 In stock
25.0 mm
M6
Black
HDPE
1.1 - 1.5 mm | 0.043 - 0.059 in
$0.8251 - $2.0629 20 In stock
35.0 mm
M8
Black
HDPE
1.1 - 1.5 mm | 0.043 - 0.059 in
$1.1553 - $2.8885 Request the lead time here
50.0 mm
M12
Black
HDPE
1.1 - 1.5 mm | 0.043 - 0.059 in
$1.0019 - $2.5049 312 In stock
40.0 mm
M12
Black
HDPE
1.1 - 1.5 mm | 0.043 - 0.059 in
$1.0462 - $2.6155 807 In stock
50.0 mm
M8
Black
HDPE
1.1 - 1.5 mm | 0.043 - 0.059 in
$0.9136 - $2.284 Request the lead time here
40.0 mm
M8
Black
HDPE
1.1 - 1.5 mm | 0.043 - 0.059 in
$0.4935 - $1.2341 204 In stock
25.0 mm
M8
Black
HDPE
1.1 - 1.5 mm | 0.043 - 0.059 in
$1.2082 - $3.0207 Request the lead time here
60.0 mm
M12
Black
HDPE
1.1 - 1.5 mm | 0.043 - 0.059 in
$0.6365 - $1.5913 15 In stock
32.0 mm
M8
Black
HDPE
1.1 - 1.5 mm | 0.043 - 0.059 in
$0.9578 - $2.3945 9 In stock
40.0 mm
M10
Black
HDPE
1.1 - 1.5 mm | 0.043 - 0.059 in
$0.9283 - $2.3209 502 In stock
38.0 mm
M10
Black
HDPE
1.1 - 1.5 mm | 0.043 - 0.059 in
$0.8694 - $2.1735 259 In stock
35.0 mm
M10
Black
HDPE
1.1 - 1.5 mm | 0.043 - 0.059 in
$1.0904 - $2.7261 17 In stock
50.0 mm
M10
Black
HDPE
1.1 - 1.5 mm | 0.043 - 0.059 in
$0.6365 - $1.5913 6 In stock
30.0 mm
M10
Black
HDPE
1.1 - 1.5 mm | 0.043 - 0.059 in
$0.6817 - $1.7043 37 In stock
32.0 mm
M10
Black
HDPE
1.1 - 1.5 mm | 0.043 - 0.059 in
$1.0047 - $2.5119 10 In stock
38.0 mm
M12
Black
HDPE
1.1 - 1.5 mm | 0.043 - 0.059 in
$0.4126 - $1.0314 Request the lead time here
20.0 mm
M6
Black
HDPE
1.1 - 1.5 mm | 0.043 - 0.059 in
$1.1641 - $2.9102 11 In stock
60.0 mm
M10
Black
HDPE
1.1 - 1.5 mm | 0.043 - 0.059 in
$0.8841 - $2.2102 164 In stock
38.0 mm
M8
Black
HDPE
1.1 - 1.5 mm | 0.043 - 0.059 in
Threaded Insert - Compatible Outside Tube Diameter - 60.0 mm | 2.362 in ; Insert Height - 20.0 mm | 0.787 in

498580

Price Range
$2.7997 - $1.1199

Stock Levels
20 In stock
Attributes
  • Type
    2
  • Head Shape
    Round
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Compatible Thread Sizes (All)
    M8
Threaded Insert - Compatible Outside Tube Diameter - 25.0 mm | 0.984 in ; Insert Height - 20.0 mm | 0.787 in

498563

Price Range
$1.1972 - $0.4789

Stock Levels
697 In stock
Attributes
  • Type
    2
  • Head Shape
    Round
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Compatible Thread Sizes (All)
    M6
Threaded Insert - Compatible Outside Tube Diameter - 35.0 mm | 1.378 in ; Insert Height - 20.0 mm | 0.787 in

498569

Price Range
$2.0629 - $0.8251

Stock Levels
20 In stock
Attributes
  • Type
    2
  • Head Shape
    Round
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Compatible Thread Sizes (All)
    M8
Threaded Insert - Compatible Outside Tube Diameter - 50.0 mm | 1.969 in ; Insert Height - 20.0 mm | 0.787 in

498579

Price Range
$2.8885 - $1.1553

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Head Shape
    Round
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Compatible Thread Sizes (All)
    M12
Threaded Insert - Compatible Outside Tube Diameter - 40.0 mm | 1.575 in ; Insert Height - 20.0 mm | 0.787 in

498576

Price Range
$2.5049 - $1.0019

Stock Levels
312 In stock
Attributes
  • Type
    2
  • Head Shape
    Round
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Compatible Thread Sizes (All)
    M12
Threaded Insert - Compatible Outside Tube Diameter - 50.0 mm | 1.969 in ; Insert Height - 20.0 mm | 0.787 in

498577

Price Range
$2.6155 - $1.0462

Stock Levels
807 In stock
Attributes
  • Type
    2
  • Head Shape
    Round
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Compatible Thread Sizes (All)
    M8
Threaded Insert - Compatible Outside Tube Diameter - 40.0 mm | 1.575 in ; Insert Height - 20.0 mm | 0.787 in

498574

Price Range
$2.284 - $0.9136

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Head Shape
    Round
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Compatible Thread Sizes (All)
    M8
Threaded Insert - Compatible Outside Tube Diameter - 25.0 mm | 0.984 in ; Insert Height - 20.0 mm | 0.787 in

498564

Price Range
$1.2341 - $0.4935

Stock Levels
204 In stock
Attributes
  • Type
    2
  • Head Shape
    Round
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Compatible Thread Sizes (All)
    M8
Threaded Insert - Compatible Outside Tube Diameter - 60.0 mm | 2.362 in ; Insert Height - 20.0 mm | 0.787 in

498582

Price Range
$3.0207 - $1.2082

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Head Shape
    Round
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Compatible Thread Sizes (All)
    M12
Threaded Insert - Compatible Outside Tube Diameter - 32.0 mm | 1.26 in ; Insert Height - 20.0 mm | 0.787 in

498567

Price Range
$1.5913 - $0.6365

Stock Levels
15 In stock
Attributes
  • Type
    2
  • Head Shape
    Round
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Compatible Thread Sizes (All)
    M8
Threaded Insert - Compatible Outside Tube Diameter - 40.0 mm | 1.575 in ; Insert Height - 20.0 mm | 0.787 in

498575

Price Range
$2.3945 - $0.9578

Stock Levels
9 In stock
Attributes
  • Type
    2
  • Head Shape
    Round
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Compatible Thread Sizes (All)
    M10
Threaded Insert - Compatible Outside Tube Diameter - 38.0 mm | 1.496 in ; Insert Height - 20.0 mm | 0.787 in

498572

Price Range
$2.3209 - $0.9283

Stock Levels
502 In stock
Attributes
  • Type
    2
  • Head Shape
    Round
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Compatible Thread Sizes (All)
    M10
Threaded Insert - Compatible Outside Tube Diameter - 35.0 mm | 1.378 in ; Insert Height - 20.0 mm | 0.787 in

498570

Price Range
$2.1735 - $0.8694

Stock Levels
259 In stock
Attributes
  • Type
    2
  • Head Shape
    Round
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Compatible Thread Sizes (All)
    M10
Threaded Insert - Compatible Outside Tube Diameter - 50.0 mm | 1.969 in ; Insert Height - 20.0 mm | 0.787 in

498578

Price Range
$2.7261 - $1.0904

Stock Levels
17 In stock
Attributes
  • Type
    2
  • Head Shape
    Round
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Compatible Thread Sizes (All)
    M10
Threaded Insert - Compatible Outside Tube Diameter - 30.0 mm | 1.181 in ; Insert Height - 20.0 mm | 0.787 in

498566

Price Range
$1.5913 - $0.6365

Stock Levels
6 In stock
Attributes
  • Type
    2
  • Head Shape
    Round
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Compatible Thread Sizes (All)
    M10
Threaded Insert - Compatible Outside Tube Diameter - 32.0 mm | 1.26 in ; Insert Height - 20.0 mm | 0.787 in

498568

Price Range
$1.7043 - $0.6817

Stock Levels
37 In stock
Attributes
  • Type
    2
  • Head Shape
    Round
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Compatible Thread Sizes (All)
    M10
Threaded Insert - Compatible Outside Tube Diameter - 38.0 mm | 1.496 in ; Insert Height - 20.0 mm | 0.787 in

498573

Price Range
$2.5119 - $1.0047

Stock Levels
10 In stock
Attributes
  • Type
    2
  • Head Shape
    Round
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Compatible Thread Sizes (All)
    M12
Threaded Insert - Compatible Outside Tube Diameter - 20.0 mm | 0.787 in ; Insert Height - 20.0 mm | 0.787 in

498561

Price Range
$1.0314 - $0.4126

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Head Shape
    Round
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Compatible Thread Sizes (All)
    M6
Threaded Insert - Compatible Outside Tube Diameter - 60.0 mm | 2.362 in ; Insert Height - 20.0 mm | 0.787 in

498581

Price Range
$2.9102 - $1.1641

Stock Levels
11 In stock
Attributes
  • Type
    2
  • Head Shape
    Round
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Compatible Thread Sizes (All)
    M10
Threaded Insert - Compatible Outside Tube Diameter - 38.0 mm | 1.496 in ; Insert Height - 20.0 mm | 0.787 in

498571

Price Range
$2.2102 - $0.8841

Stock Levels
164 In stock
Attributes
  • Type
    2
  • Head Shape
    Round
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Compatible Thread Sizes (All)
    M8