Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round threaded inserts are available as quick-fit inserts for tube ends and connecting pipes. They are threaded for secure screw fixing. These threaded inserts provide a stable and secure mounting point for a wide range of furniture and equipment components.
They are commonly used in the manufacturing, packaging and construction industries.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Outside Tube Diameter | Colour | Insert Height | Material | View | |
|---|---|---|---|---|---|---|---|
| $2.4601 - $4.5318 | 200 In stock |
0.984 in
25.0 mm
|
Natural
|
|
Steel
|
||
| $1.8608 - $3.4278 | 219 In stock |
1.496 in
38.0 mm
|
Natural
|
|
Steel
|
||
| $1.094 - $2.0152 | 9 In stock |
|
Black
|
|
HDPE
|
||
| $1.3382 - $2.4651 | 187 In stock |
0.984 in
25.0 mm
|
Natural
|
|
Steel
|
||
| $0.4826 - $0.889 | Request the lead time here |
|
Black
|
|
HDPE
|
||
| $0.563 - $1.0372 | Request the lead time here |
|
Black
|
|
HDPE
|
||
| $0.4987 - $0.9186 | Request the lead time here |
|
Black
|
|
PP
|
||
| $1.5978 - $2.9433 | 16 In stock |
1.26 in
32.0 mm
|
Natural
|
|
Steel
|
||
| $1.9102 - $3.5189 | 19 In stock |
1.496 in
38.0 mm
|
Natural
|
|
Steel
|
||
| $1.2516 - $2.3057 | 303 In stock |
0.866 in
22.0 mm
|
Natural
|
|
Steel
|
||
| $1.7065 - $3.1436 | 7 In stock |
1.26 in
32.0 mm
|
Natural
|
|
Steel
|
||
| $0.6434 - $1.1854 | Request the lead time here |
1.102 in
28.0 mm
|
Black
|
|
HDPE
|
||
| $0.5308 - $0.978 | Request the lead time here |
0.984 in
25.0 mm
|
Black
|
|
HDPE
|
||
| $1.3382 - $2.4651 | 12 In stock |
0.984 in
25.0 mm
|
Black
|
|
Steel
|
||
| $1.4732 - $2.714 | 315 In stock |
1.26 in
32.0 mm
|
Black
|
|
Steel
|
||
| $6.1708 - $11.3673 | 11 In stock |
|
|
|
Cast Aluminium Alloy
|
||
| $1.5926 - $2.9339 | Request the lead time here |
|
Black
|
|
HDPE
|
||
| $1.2443 - $2.292 | 13 In stock |
0.866 in
22.0 mm
|
Black
|
|
Steel
|
||
| $1.6146 - $2.9744 | Request the lead time here |
1.496 in
38.0 mm
|
Black
|
|
Steel
|
||
| $1.2958 - $2.387 | 161 In stock |
0.984 in
25.0 mm
|
Black
|
|
Steel