Menu Search

Round Tube Inserts

In stock

Round Tube inserts provide a finished look and protection to the end of tubing, poles or posts. The push-fit inserts are either ribbed for maximum grip or plain shank for a smooth application. A selection of different types and styles are available:

  • Lightweight Round Inserts are simple to assemble and have a high-quality finish. The imperial range has a plain shank, whereas the metric range has a ribbed shank.
  • Tube end inserts of low-density polyethene are knurled for a snug fit and to protect against sharp tube edges.
  • Standard round inserts are also grooved for ease of installation, a secure fit, and to conceal sharp edges.
  • Round domed inserts offer a nice finishing touch to high-quality tubular items.

Used in various applications, including furniture, construction, automotive and manufacturing.

  • Material: PE, LDPE, PA
  • Colour: Black, White, Grey

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
97 results
Product SKUs information
Item Code Price range Availability Compatible Outside Tube Diameter Colour Finish Material View
$0.0775 - $0.1428 18 In stock
15.8 mm
Mid Grey
Polished
LDPE - PIR
$0.1504 - $0.277 1506 In stock
30.0 mm
Black
Eroded
LDPE
$0.0615 - $0.1134 18 In stock
12.7 mm
Black
Eroded
LDPE
$0.0645 - $0.1188 1508 In stock
15.8 mm
Black
Eroded
LDPE
$0.3513 - $0.6473 25 In stock
50.0 mm
White
Eroded
LDPE - PIR
$0.2921 - $0.5383 10 In stock
40.0 mm
Mid Grey
Eroded
LDPE - PIR
$0.1257 - $0.2316 Request the lead time here
25.4 mm
Mid Grey
Polished
LDPE - PIR
$0.0739 - $0.1362 Request the lead time here
12.7 mm
Mid Grey
Polished
LDPE - PIR
$0.7445 - $1.3715 1521 In stock
38.0 mm
Black
Eroded
LDPE
$0.5846 - $1.0769 18 In stock
38.1 mm
Mid Grey
Polished
LDPE
$0.5245 - $0.9662 1936 In stock
60.0 mm
Black
Eroded
LDPE
$0.1802 - $0.332 Request the lead time here
30.0 mm
Mid Grey
Polished
LDPE - PIR
$0.104 - $0.1918 Request the lead time here
22.2 mm
Mid Grey
Polished
LDPE - PIR
$0.1978 - $0.3644 Request the lead time here
32.0 mm
Mid Grey
Eroded
LDPE - PIR
$0.104 - $0.1918 Request the lead time here
22.2 mm
Mid Grey
Eroded
LDPE - PIR
$0.6838 - $2.6131 15 In stock
76.2 mm
Black
Eroded
LDPE
$0.1664 - $0.3067 18 In stock
28.0 mm
Mid Grey
Eroded
LDPE - PIR
$0.1664 - $0.3067 Request the lead time here
28.5 mm
Mid Grey
Polished
LDPE - PIR
$0.495 - $1.8916 624 In stock
63.5 mm
Black
Eroded
LDPE
$0.07 - $0.129 Request the lead time here
12.0 mm
Mid Grey
Eroded
LDPE - PIR
  • of 5
Round Tube Insert - 15.8 mm | 0.622 in Material - LDPE - PIR ; Colour - Mid Grey

111115

Price Range
$0.1428 - $0.0775

Stock Levels
18 In stock
Attributes
  • Full Material
    Polyethylene
  • Finish
    Polished
  • Colour
    Mid Grey
  • Head Diameter
    16.0 mm
  • Head Height
    5.0 mm
Round Tube Insert - 30.0 mm | 1.181 in Material - LDPE ; Colour - Black

111063

Price Range
$0.277 - $0.1504

Stock Levels
1506 In stock
Attributes
  • Full Material
    Polyethylene
  • Finish
    Eroded
  • Colour
    Black
  • Head Diameter
    30.0 mm
  • Head Height
    5.0 mm
Round Tube Insert - 12.7 mm | 0.5 in Material - LDPE ; Colour - Black

111053

Price Range
$0.1134 - $0.0615

Stock Levels
18 In stock
Attributes
  • Full Material
    Polyethylene
  • Finish
    Eroded
  • Colour
    Black
  • Head Diameter
    12.7 mm
  • Head Height
    4.0 mm
Round Tube Insert - 15.8 mm | 0.622 in Material - LDPE ; Colour - Black

111055

Price Range
$0.1188 - $0.0645

Stock Levels
1508 In stock
Attributes
  • Full Material
    Polyethylene
  • Finish
    Eroded
  • Colour
    Black
  • Head Diameter
    16.0 mm
  • Head Height
    5.0 mm
Round Tube Insert - 50.0 mm | 1.969 in Material - LDPE - PIR ; Colour - White

111108

Price Range
$0.6473 - $0.3513

Stock Levels
25 In stock
Attributes
  • Full Material
    Polyethylene
  • Finish
    Eroded
  • Colour
    White
  • Head Diameter
    50.0 mm
  • Head Height
    5.0 mm
Round Tube Insert - 40.0 mm | 1.575 in Material - LDPE - PIR ; Colour - Mid Grey

111147

Price Range
$0.5383 - $0.2921

Stock Levels
10 In stock
Attributes
  • Full Material
    Polyethylene
  • Finish
    Eroded
  • Colour
    Mid Grey
  • Head Diameter
    40.0 mm
  • Head Height
    5.0 mm
Round Tube Insert - 25.4 mm | 1 in Material - LDPE - PIR ; Colour - Mid Grey

111120

Price Range
$0.2316 - $0.1257

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyethylene
  • Finish
    Polished
  • Colour
    Mid Grey
  • Head Diameter
    25.4 mm
  • Head Height
    5.0 mm
Round Tube Insert - 12.7 mm | 0.5 in Material - LDPE - PIR ; Colour - Mid Grey

111113

Price Range
$0.1362 - $0.0739

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyethylene
  • Finish
    Polished
  • Colour
    Mid Grey
  • Head Diameter
    12.7 mm
  • Head Height
    4.0 mm
Round Tube Insert - 38.0 mm | 1.496 in Material - LDPE ; Colour - Black

111066

Price Range
$1.3715 - $0.7445

Stock Levels
1521 In stock
Attributes
  • Full Material
    Polyethylene
  • Finish
    Eroded
  • Colour
    Black
  • Head Diameter
    38.0 mm
  • Head Height
    5.0 mm
Round Tube Insert - 38.1 mm | 1.5 in Material - LDPE ; Colour - Mid Grey

110662

Price Range
$1.0769 - $0.5846

Stock Levels
18 In stock
Attributes
  • Full Material
    Polyethylene
  • Finish
    Polished
  • Colour
    Mid Grey
  • Head Diameter
    38.1 mm
  • Head Height
    5.0 mm
Round Tube Insert - 60.0 mm | 2.362 in Material - LDPE ; Colour - Black

111070

Price Range
$0.9662 - $0.5245

Stock Levels
1936 In stock
Attributes
  • Full Material
    Polyethylene
  • Finish
    Eroded
  • Colour
    Black
  • Head Diameter
    60.0 mm
  • Head Height
    5.0 mm
Round Tube Insert - 30.0 mm | 1.181 in Material - LDPE - PIR ; Colour - Mid Grey

111123

Price Range
$0.332 - $0.1802

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyethylene
  • Finish
    Polished
  • Colour
    Mid Grey
  • Head Diameter
    30.0 mm
  • Head Height
    5.0 mm
Round Tube Insert - 22.2 mm | 0.874 in Material - LDPE - PIR ; Colour - Mid Grey

111118

Price Range
$0.1918 - $0.104

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyethylene
  • Finish
    Polished
  • Colour
    Mid Grey
  • Head Diameter
    22.0 mm
  • Head Height
    5.0 mm
Round Tube Insert - 32.0 mm | 1.26 in Material - LDPE - PIR ; Colour - Mid Grey

111144

Price Range
$0.3644 - $0.1978

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyethylene
  • Finish
    Eroded
  • Colour
    Mid Grey
  • Head Diameter
    32.0 mm
  • Head Height
    5.0 mm
Round Tube Insert - 22.2 mm | 0.874 in Material - LDPE - PIR ; Colour - Mid Grey

111138

Price Range
$0.1918 - $0.104

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyethylene
  • Finish
    Eroded
  • Colour
    Mid Grey
  • Head Diameter
    22.0 mm
  • Head Height
    5.0 mm
Round Tube Insert - 76.2 mm | 3 in Material - LDPE ; Colour - Black

111072

Price Range
$2.6131 - $0.6838

Stock Levels
15 In stock
Attributes
  • Full Material
    Polyethylene
  • Finish
    Eroded
  • Colour
    Black
  • Head Diameter
    76.2 mm
  • Head Height
    6.0 mm
Round Tube Insert - 28.0 mm | 1.102 in Material - LDPE - PIR ; Colour - Mid Grey

111141

Price Range
$0.3067 - $0.1664

Stock Levels
18 In stock
Attributes
  • Full Material
    Polyethylene
  • Finish
    Eroded
  • Colour
    Mid Grey
  • Head Diameter
    28.0 mm
  • Head Height
    5.0 mm
Round Tube Insert - 28.5 mm | 1.122 in Material - LDPE - PIR ; Colour - Mid Grey

111122

Price Range
$0.3067 - $0.1664

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyethylene
  • Finish
    Polished
  • Colour
    Mid Grey
  • Head Diameter
    28.6 mm
  • Head Height
    5.0 mm
Round Tube Insert - 63.5 mm | 2.5 in Material - LDPE ; Colour - Black

111538

Price Range
$1.8916 - $0.495

Stock Levels
624 In stock
Attributes
  • Full Material
    Polyethylene
  • Finish
    Eroded
  • Colour
    Black
  • Head Diameter
    63.5 mm
  • Head Height
    5.0 mm
Round Tube Insert - 12.0 mm | 0.472 in Material - LDPE - PIR ; Colour - Mid Grey

111680

Price Range
$0.129 - $0.07

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyethylene
  • Finish
    Eroded
  • Colour
    Mid Grey
  • Head Diameter
    12.0 mm
  • Head Height
    3.5 mm