Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Multi-function Round Tube Inserts are an ideal choice when aesthetics of your final product is not a priority. They fit tightly into round tubing, posts or poles and assist with preventing contamination, while offering safety, and a clean finish from sharp edges on freshly cut tubes.
A practical and cost-effective range that includes thinner walls and a wide variety of sizes, fulfilling the essential requirement of tube insert protection. They are a practical choice, particularly if the appearance of your application is not a crucial factor.
Easy to install by hand-pressing or with the use of a mallet, resulting in a quick and efficient assembly process. They can be used in machine building or any application where structural tubing is required.
Material: PE-LD
Colour: Black
Material Flammability Standard:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | H1 | Colour | h | Maximum Wall Thickness | D | Minimum Wall Thickness | View | |
|---|---|---|---|---|---|---|---|---|---|
| $1.5646 - $3.294 | Request the lead time here |
0.236 in
6.0 mm
|
Black
|
0.787 in
20.0 mm
|
0.197 in
5.0 mm
|
3.543 in
90.0 mm
|
0.059 in
1.5 mm
|
||
| $2.4747 - $5.21 | Request the lead time here |
0.236 in
6.0 mm
|
Black
|
1.102 in
28.0 mm
|
0.177 in
4.5 mm
|
4.252 in
108.0 mm
|
0.079 in
2.0 mm
|
||
| $1.7239 - $3.6294 | Request the lead time here |
0.236 in
6.0 mm
|
Black
|
1.102 in
28.0 mm
|
0.177 in
4.5 mm
|
4 in
101.6 mm
|
0.079 in
2.0 mm
|
||
| $0.459 - $0.9663 | Request the lead time here |
0.197 in
5.0 mm
|
Black
|
0.571 in
14.5 mm
|
0.106 in
2.7 mm
|
2.252 in
57.2 mm
|
0.047 in
1.2 mm
|
||
| $1.5862 - $3.3395 | Request the lead time here |
0.236 in
6.0 mm
|
Black
|
0.846 in
21.5 mm
|
0.157 in
4.0 mm
|
3.5 in
88.9 mm
|
0.059 in
1.5 mm
|
||
| $0.2977 - $0.6267 | Request the lead time here |
0.197 in
5.0 mm
|
Black
|
0.453 in
11.5 mm
|
0.118 in
3.0 mm
|
1.063 in
27.0 mm
|
0.039 in
1.0 mm
|
||
| $0.4256 - $0.896 | Request the lead time here |
0.197 in
5.0 mm
|
Black
|
0.571 in
14.5 mm
|
0.138 in
3.5 mm
|
2.047 in
52.0 mm
|
0.059 in
1.5 mm
|
||
| $0.3823 - $0.8048 | Request the lead time here |
0.197 in
5.0 mm
|
Black
|
0.453 in
11.5 mm
|
0.098 in
2.5 mm
|
1.693 in
43.0 mm
|
0.079 in
2.0 mm
|
||
| $1.6236 - $3.4181 | Request the lead time here |
0.197 in
5.0 mm
|
Black
|
0.787 in
20.0 mm
|
0.236 in
6.0 mm
|
4.016 in
102.0 mm
|
0.142 in
3.6 mm