Round Tube inserts provide a finished look and protection to the end of tubing, poles or posts. The push-fit inserts are either ribbed for maximum grip or plain shank for a smooth application. A selection of different types and styles are available:
Used in various applications, including furniture, construction, automotive and manufacturing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Outside Tube Diameter | Colour | Finish | Material | View | |
|---|---|---|---|---|---|---|---|
| 466573 | $0.0654 - $0.0654 | 20 In stock |
1.102 in
28.0 mm
|
Black
|
Polished
|
LDPE
|
|
| $0.2359 - $0.9016 | 1082 In stock |
1.772 in
45.0 mm
|
Black
|
Textured
|
PE
|
||
| $0.6648 - $1.1898 | 716 In stock |
1.626 in
41.3 mm
|
Black
|
Textured
|
PE
|
||
| $0.5092 - $0.9381 | 1936 In stock |
2.362 in
60.0 mm
|
Black
|
Textured
|
PE
|
||
| $0.0717 - $0.1322 | Request the lead time here |
0.5 in
12.7 mm
|
Mid Grey
|
Polished
|
LDPE - PIR
|
||
| $0.1616 - $0.2977 | Request the lead time here |
1.122 in
28.5 mm
|
Mid Grey
|
Polished
|
LDPE - PIR
|
||
| $0.122 - $0.2248 | Request the lead time here |
1 in
25.4 mm
|
Mid Grey
|
Polished
|
LDPE - PIR
|
||
| $0.4018 - $0.4451 | 1402 In stock |
2 in
50.8 mm
|
Black
|
Textured
|
PE
|
||
| $0.5683 - $1.0468 | 199 In stock |
2.559 in
65.0 mm
|
Black
|
Textured
|
PE
|
||
| $0.7228 - $1.3315 | 1521 In stock |
1.496 in
38.0 mm
|
Black
|
Textured
|
PE
|
||
| $0.5676 - $1.0455 | 18 In stock |
1.5 in
38.1 mm
|
Grey
|
Polished
|
PE
|
||
| $0.0752 - $0.1386 | 18 In stock |
0.622 in
15.8 mm
|
Mid Grey
|
Polished
|
LDPE - PIR
|
||
| $0.146 - $0.2689 | 1507 In stock |
1.181 in
30.0 mm
|
Black
|
Textured
|
PE
|
||
| $0.175 - $0.3223 | Request the lead time here |
1.181 in
30.0 mm
|
Mid Grey
|
Polished
|
LDPE - PIR
|
||
| $0.6639 - $2.5369 | 15 In stock |
3 in
76.2 mm
|
Black
|
Textured
|
PE
|
||
| $0.2148 - $0.821 | 103 In stock |
1.575 in
40.0 mm
|
Black
|
Textured
|
PE
|
||
| $0.1224 - $0.4679 | 715 In stock |
1.122 in
28.5 mm
|
Black
|
Textured
|
PE
|
||
| $0.2213 - $0.8458 | 2292 In stock |
1.654 in
42.0 mm
|
Black
|
Textured
|
PE
|
||
| $0.1242 - $0.229 | 1027 In stock |
1.378 in
35.0 mm
|
Black
|
Textured
|
PE
|
||
| $0.611 - $1.1255 | Request the lead time here |
2.362 in
60.0 mm
|
Mid Grey
|
Polished
|
LDPE - PIR
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue